]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - lib/dec_and_lock.c
musb: adding support for am335x
[sitara-epos/sitara-epos-kernel.git] / lib / dec_and_lock.c
1 #include <linux/module.h>
2 #include <linux/spinlock.h>
3 #include <linux/atomic.h>
5 /*
6  * This is an implementation of the notion of "decrement a
7  * reference count, and return locked if it decremented to zero".
8  *
9  * NOTE NOTE NOTE! This is _not_ equivalent to
10  *
11  *      if (atomic_dec_and_test(&atomic)) {
12  *              spin_lock(&lock);
13  *              return 1;
14  *      }
15  *      return 0;
16  *
17  * because the spin-lock and the decrement must be
18  * "atomic".
19  */
20 int _atomic_dec_and_lock(atomic_t *atomic, spinlock_t *lock)
21 {
22         /* Subtract 1 from counter unless that drops it to 0 (ie. it was 1) */
23         if (atomic_add_unless(atomic, -1, 1))
24                 return 0;
26         /* Otherwise do it the slow way */
27         spin_lock(lock);
28         if (atomic_dec_and_test(atomic))
29                 return 1;
30         spin_unlock(lock);
31         return 0;
32 }
34 EXPORT_SYMBOL(_atomic_dec_and_lock);