1 #include <linux/module.h>
2 #include <linux/bitops.h>
3 #include <asm/types.h>
5 /**
6 * hweightN - returns the hamming weight of a N-bit word
7 * @x: the word to weigh
8 *
9 * The Hamming Weight of a number is the total number of bits set in it.
10 */
12 unsigned int __sw_hweight32(unsigned int w)
13 {
14 #ifdef ARCH_HAS_FAST_MULTIPLIER
15 w -= (w >> 1) & 0x55555555;
16 w = (w & 0x33333333) + ((w >> 2) & 0x33333333);
17 w = (w + (w >> 4)) & 0x0f0f0f0f;
18 return (w * 0x01010101) >> 24;
19 #else
20 unsigned int res = w - ((w >> 1) & 0x55555555);
21 res = (res & 0x33333333) + ((res >> 2) & 0x33333333);
22 res = (res + (res >> 4)) & 0x0F0F0F0F;
23 res = res + (res >> 8);
24 return (res + (res >> 16)) & 0x000000FF;
25 #endif
26 }
27 EXPORT_SYMBOL(__sw_hweight32);
29 unsigned int __sw_hweight16(unsigned int w)
30 {
31 unsigned int res = w - ((w >> 1) & 0x5555);
32 res = (res & 0x3333) + ((res >> 2) & 0x3333);
33 res = (res + (res >> 4)) & 0x0F0F;
34 return (res + (res >> 8)) & 0x00FF;
35 }
36 EXPORT_SYMBOL(__sw_hweight16);
38 unsigned int __sw_hweight8(unsigned int w)
39 {
40 unsigned int res = w - ((w >> 1) & 0x55);
41 res = (res & 0x33) + ((res >> 2) & 0x33);
42 return (res + (res >> 4)) & 0x0F;
43 }
44 EXPORT_SYMBOL(__sw_hweight8);
46 unsigned long __sw_hweight64(__u64 w)
47 {
48 #if BITS_PER_LONG == 32
49 return __sw_hweight32((unsigned int)(w >> 32)) +
50 __sw_hweight32((unsigned int)w);
51 #elif BITS_PER_LONG == 64
52 #ifdef ARCH_HAS_FAST_MULTIPLIER
53 w -= (w >> 1) & 0x5555555555555555ul;
54 w = (w & 0x3333333333333333ul) + ((w >> 2) & 0x3333333333333333ul);
55 w = (w + (w >> 4)) & 0x0f0f0f0f0f0f0f0ful;
56 return (w * 0x0101010101010101ul) >> 56;
57 #else
58 __u64 res = w - ((w >> 1) & 0x5555555555555555ul);
59 res = (res & 0x3333333333333333ul) + ((res >> 2) & 0x3333333333333333ul);
60 res = (res + (res >> 4)) & 0x0F0F0F0F0F0F0F0Ful;
61 res = res + (res >> 8);
62 res = res + (res >> 16);
63 return (res + (res >> 32)) & 0x00000000000000FFul;
64 #endif
65 #endif
66 }
67 EXPORT_SYMBOL(__sw_hweight64);