1 /* Copyright (C) 2009 Red Hat, Inc.
2 *
3 * See ../COPYING for licensing terms.
4 */
6 #include <linux/mm.h>
7 #include <linux/mmu_context.h>
8 #include <linux/export.h>
9 #include <linux/sched.h>
11 #include <asm/mmu_context.h>
13 /*
14 * use_mm
15 * Makes the calling kernel thread take on the specified
16 * mm context.
17 * Called by the retry thread execute retries within the
18 * iocb issuer's mm context, so that copy_from/to_user
19 * operations work seamlessly for aio.
20 * (Note: this routine is intended to be called only
21 * from a kernel thread context)
22 */
23 void use_mm(struct mm_struct *mm)
24 {
25 struct mm_struct *active_mm;
26 struct task_struct *tsk = current;
28 task_lock(tsk);
29 active_mm = tsk->active_mm;
30 if (active_mm != mm) {
31 atomic_inc(&mm->mm_count);
32 tsk->active_mm = mm;
33 }
34 tsk->mm = mm;
35 switch_mm(active_mm, mm, tsk);
36 task_unlock(tsk);
38 if (active_mm != mm)
39 mmdrop(active_mm);
40 }
41 EXPORT_SYMBOL_GPL(use_mm);
43 /*
44 * unuse_mm
45 * Reverses the effect of use_mm, i.e. releases the
46 * specified mm context which was earlier taken on
47 * by the calling kernel thread
48 * (Note: this routine is intended to be called only
49 * from a kernel thread context)
50 */
51 void unuse_mm(struct mm_struct *mm)
52 {
53 struct task_struct *tsk = current;
55 task_lock(tsk);
56 sync_mm_rss(tsk, mm);
57 tsk->mm = NULL;
58 /* active_mm is still 'mm' */
59 enter_lazy_tlb(mm, tsk);
60 task_unlock(tsk);
61 }
62 EXPORT_SYMBOL_GPL(unuse_mm);