]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - sound/soc/davinci/davinci-i2s.c
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[sitara-epos/sitara-epos-kernel.git] / sound / soc / davinci / davinci-i2s.c
1 /*
2  * ALSA SoC I2S (McBSP) Audio Layer for TI DAVINCI processor
3  *
4  * Author:      Vladimir Barinov, <vbarinov@embeddedalley.com>
5  * Copyright:   (C) 2007 MontaVista Software, Inc., <source@mvista.com>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License version 2 as
9  * published by the Free Software Foundation.
10  */
12 #include <linux/init.h>
13 #include <linux/module.h>
14 #include <linux/device.h>
15 #include <linux/slab.h>
16 #include <linux/delay.h>
17 #include <linux/io.h>
18 #include <linux/clk.h>
20 #include <sound/core.h>
21 #include <sound/pcm.h>
22 #include <sound/pcm_params.h>
23 #include <sound/initval.h>
24 #include <sound/soc.h>
26 #include <mach/asp.h>
28 #include "davinci-pcm.h"
29 #include "davinci-i2s.h"
32 /*
33  * NOTE:  terminology here is confusing.
34  *
35  *  - This driver supports the "Audio Serial Port" (ASP),
36  *    found on dm6446, dm355, and other DaVinci chips.
37  *
38  *  - But it labels it a "Multi-channel Buffered Serial Port"
39  *    (McBSP) as on older chips like the dm642 ... which was
40  *    backward-compatible, possibly explaining that confusion.
41  *
42  *  - OMAP chips have a controller called McBSP, which is
43  *    incompatible with the DaVinci flavor of McBSP.
44  *
45  *  - Newer DaVinci chips have a controller called McASP,
46  *    incompatible with ASP and with either McBSP.
47  *
48  * In short:  this uses ASP to implement I2S, not McBSP.
49  * And it won't be the only DaVinci implemention of I2S.
50  */
51 #define DAVINCI_MCBSP_DRR_REG   0x00
52 #define DAVINCI_MCBSP_DXR_REG   0x04
53 #define DAVINCI_MCBSP_SPCR_REG  0x08
54 #define DAVINCI_MCBSP_RCR_REG   0x0c
55 #define DAVINCI_MCBSP_XCR_REG   0x10
56 #define DAVINCI_MCBSP_SRGR_REG  0x14
57 #define DAVINCI_MCBSP_PCR_REG   0x24
59 #define DAVINCI_MCBSP_SPCR_RRST         (1 << 0)
60 #define DAVINCI_MCBSP_SPCR_RINTM(v)     ((v) << 4)
61 #define DAVINCI_MCBSP_SPCR_XRST         (1 << 16)
62 #define DAVINCI_MCBSP_SPCR_XINTM(v)     ((v) << 20)
63 #define DAVINCI_MCBSP_SPCR_GRST         (1 << 22)
64 #define DAVINCI_MCBSP_SPCR_FRST         (1 << 23)
65 #define DAVINCI_MCBSP_SPCR_FREE         (1 << 25)
67 #define DAVINCI_MCBSP_RCR_RWDLEN1(v)    ((v) << 5)
68 #define DAVINCI_MCBSP_RCR_RFRLEN1(v)    ((v) << 8)
69 #define DAVINCI_MCBSP_RCR_RDATDLY(v)    ((v) << 16)
70 #define DAVINCI_MCBSP_RCR_RFIG          (1 << 18)
71 #define DAVINCI_MCBSP_RCR_RWDLEN2(v)    ((v) << 21)
72 #define DAVINCI_MCBSP_RCR_RFRLEN2(v)    ((v) << 24)
73 #define DAVINCI_MCBSP_RCR_RPHASE        BIT(31)
75 #define DAVINCI_MCBSP_XCR_XWDLEN1(v)    ((v) << 5)
76 #define DAVINCI_MCBSP_XCR_XFRLEN1(v)    ((v) << 8)
77 #define DAVINCI_MCBSP_XCR_XDATDLY(v)    ((v) << 16)
78 #define DAVINCI_MCBSP_XCR_XFIG          (1 << 18)
79 #define DAVINCI_MCBSP_XCR_XWDLEN2(v)    ((v) << 21)
80 #define DAVINCI_MCBSP_XCR_XFRLEN2(v)    ((v) << 24)
81 #define DAVINCI_MCBSP_XCR_XPHASE        BIT(31)
83 #define DAVINCI_MCBSP_SRGR_FWID(v)      ((v) << 8)
84 #define DAVINCI_MCBSP_SRGR_FPER(v)      ((v) << 16)
85 #define DAVINCI_MCBSP_SRGR_FSGM         (1 << 28)
86 #define DAVINCI_MCBSP_SRGR_CLKSM        BIT(29)
88 #define DAVINCI_MCBSP_PCR_CLKRP         (1 << 0)
89 #define DAVINCI_MCBSP_PCR_CLKXP         (1 << 1)
90 #define DAVINCI_MCBSP_PCR_FSRP          (1 << 2)
91 #define DAVINCI_MCBSP_PCR_FSXP          (1 << 3)
92 #define DAVINCI_MCBSP_PCR_SCLKME        (1 << 7)
93 #define DAVINCI_MCBSP_PCR_CLKRM         (1 << 8)
94 #define DAVINCI_MCBSP_PCR_CLKXM         (1 << 9)
95 #define DAVINCI_MCBSP_PCR_FSRM          (1 << 10)
96 #define DAVINCI_MCBSP_PCR_FSXM          (1 << 11)
98 enum {
99         DAVINCI_MCBSP_WORD_8 = 0,
100         DAVINCI_MCBSP_WORD_12,
101         DAVINCI_MCBSP_WORD_16,
102         DAVINCI_MCBSP_WORD_20,
103         DAVINCI_MCBSP_WORD_24,
104         DAVINCI_MCBSP_WORD_32,
105 };
107 static const unsigned char data_type[SNDRV_PCM_FORMAT_S32_LE + 1] = {
108         [SNDRV_PCM_FORMAT_S8]           = 1,
109         [SNDRV_PCM_FORMAT_S16_LE]       = 2,
110         [SNDRV_PCM_FORMAT_S32_LE]       = 4,
111 };
113 static const unsigned char asp_word_length[SNDRV_PCM_FORMAT_S32_LE + 1] = {
114         [SNDRV_PCM_FORMAT_S8]           = DAVINCI_MCBSP_WORD_8,
115         [SNDRV_PCM_FORMAT_S16_LE]       = DAVINCI_MCBSP_WORD_16,
116         [SNDRV_PCM_FORMAT_S32_LE]       = DAVINCI_MCBSP_WORD_32,
117 };
119 static const unsigned char double_fmt[SNDRV_PCM_FORMAT_S32_LE + 1] = {
120         [SNDRV_PCM_FORMAT_S8]           = SNDRV_PCM_FORMAT_S16_LE,
121         [SNDRV_PCM_FORMAT_S16_LE]       = SNDRV_PCM_FORMAT_S32_LE,
122 };
124 struct davinci_mcbsp_dev {
125         struct device *dev;
126         struct davinci_pcm_dma_params   dma_params[2];
127         void __iomem                    *base;
128 #define MOD_DSP_A       0
129 #define MOD_DSP_B       1
130         int                             mode;
131         u32                             pcr;
132         struct clk                      *clk;
133         /*
134          * Combining both channels into 1 element will at least double the
135          * amount of time between servicing the dma channel, increase
136          * effiency, and reduce the chance of overrun/underrun. But,
137          * it will result in the left & right channels being swapped.
138          *
139          * If relabeling the left and right channels is not possible,
140          * you may want to let the codec know to swap them back.
141          *
142          * It may allow x10 the amount of time to service dma requests,
143          * if the codec is master and is using an unnecessarily fast bit clock
144          * (ie. tlvaic23b), independent of the sample rate. So, having an
145          * entire frame at once means it can be serviced at the sample rate
146          * instead of the bit clock rate.
147          *
148          * In the now unlikely case that an underrun still
149          * occurs, both the left and right samples will be repeated
150          * so that no pops are heard, and the left and right channels
151          * won't end up being swapped because of the underrun.
152          */
153         unsigned enable_channel_combine:1;
155         unsigned int fmt;
156         int clk_div;
157         int clk_input_pin;
158         bool i2s_accurate_sck;
159 };
161 static inline void davinci_mcbsp_write_reg(struct davinci_mcbsp_dev *dev,
162                                            int reg, u32 val)
164         __raw_writel(val, dev->base + reg);
167 static inline u32 davinci_mcbsp_read_reg(struct davinci_mcbsp_dev *dev, int reg)
169         return __raw_readl(dev->base + reg);
172 static void toggle_clock(struct davinci_mcbsp_dev *dev, int playback)
174         u32 m = playback ? DAVINCI_MCBSP_PCR_CLKXP : DAVINCI_MCBSP_PCR_CLKRP;
175         /* The clock needs to toggle to complete reset.
176          * So, fake it by toggling the clk polarity.
177          */
178         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_PCR_REG, dev->pcr ^ m);
179         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_PCR_REG, dev->pcr);
182 static void davinci_mcbsp_start(struct davinci_mcbsp_dev *dev,
183                 struct snd_pcm_substream *substream)
185         struct snd_soc_pcm_runtime *rtd = substream->private_data;
186         struct snd_soc_platform *platform = rtd->platform;
187         int playback = (substream->stream == SNDRV_PCM_STREAM_PLAYBACK);
188         u32 spcr;
189         u32 mask = playback ? DAVINCI_MCBSP_SPCR_XRST : DAVINCI_MCBSP_SPCR_RRST;
190         spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
191         if (spcr & mask) {
192                 /* start off disabled */
193                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG,
194                                 spcr & ~mask);
195                 toggle_clock(dev, playback);
196         }
197         if (dev->pcr & (DAVINCI_MCBSP_PCR_FSXM | DAVINCI_MCBSP_PCR_FSRM |
198                         DAVINCI_MCBSP_PCR_CLKXM | DAVINCI_MCBSP_PCR_CLKRM)) {
199                 /* Start the sample generator */
200                 spcr |= DAVINCI_MCBSP_SPCR_GRST;
201                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
202         }
204         if (playback) {
205                 /* Stop the DMA to avoid data loss */
206                 /* while the transmitter is out of reset to handle XSYNCERR */
207                 if (platform->driver->ops->trigger) {
208                         int ret = platform->driver->ops->trigger(substream,
209                                 SNDRV_PCM_TRIGGER_STOP);
210                         if (ret < 0)
211                                 printk(KERN_DEBUG "Playback DMA stop failed\n");
212                 }
214                 /* Enable the transmitter */
215                 spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
216                 spcr |= DAVINCI_MCBSP_SPCR_XRST;
217                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
219                 /* wait for any unexpected frame sync error to occur */
220                 udelay(100);
222                 /* Disable the transmitter to clear any outstanding XSYNCERR */
223                 spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
224                 spcr &= ~DAVINCI_MCBSP_SPCR_XRST;
225                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
226                 toggle_clock(dev, playback);
228                 /* Restart the DMA */
229                 if (platform->driver->ops->trigger) {
230                         int ret = platform->driver->ops->trigger(substream,
231                                 SNDRV_PCM_TRIGGER_START);
232                         if (ret < 0)
233                                 printk(KERN_DEBUG "Playback DMA start failed\n");
234                 }
235         }
237         /* Enable transmitter or receiver */
238         spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
239         spcr |= mask;
241         if (dev->pcr & (DAVINCI_MCBSP_PCR_FSXM | DAVINCI_MCBSP_PCR_FSRM)) {
242                 /* Start frame sync */
243                 spcr |= DAVINCI_MCBSP_SPCR_FRST;
244         }
245         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
248 static void davinci_mcbsp_stop(struct davinci_mcbsp_dev *dev, int playback)
250         u32 spcr;
252         /* Reset transmitter/receiver and sample rate/frame sync generators */
253         spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
254         spcr &= ~(DAVINCI_MCBSP_SPCR_GRST | DAVINCI_MCBSP_SPCR_FRST);
255         spcr &= playback ? ~DAVINCI_MCBSP_SPCR_XRST : ~DAVINCI_MCBSP_SPCR_RRST;
256         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
257         toggle_clock(dev, playback);
260 #define DEFAULT_BITPERSAMPLE    16
262 static int davinci_i2s_set_dai_fmt(struct snd_soc_dai *cpu_dai,
263                                    unsigned int fmt)
265         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(cpu_dai);
266         unsigned int pcr;
267         unsigned int srgr;
268         /* Attention srgr is updated by hw_params! */
269         srgr = DAVINCI_MCBSP_SRGR_FSGM |
270                 DAVINCI_MCBSP_SRGR_FPER(DEFAULT_BITPERSAMPLE * 2 - 1) |
271                 DAVINCI_MCBSP_SRGR_FWID(DEFAULT_BITPERSAMPLE - 1);
273         dev->fmt = fmt;
274         /* set master/slave audio interface */
275         switch (fmt & SND_SOC_DAIFMT_MASTER_MASK) {
276         case SND_SOC_DAIFMT_CBS_CFS:
277                 /* cpu is master */
278                 pcr = DAVINCI_MCBSP_PCR_FSXM |
279                         DAVINCI_MCBSP_PCR_FSRM |
280                         DAVINCI_MCBSP_PCR_CLKXM |
281                         DAVINCI_MCBSP_PCR_CLKRM;
282                 break;
283         case SND_SOC_DAIFMT_CBM_CFS:
284                 pcr = DAVINCI_MCBSP_PCR_FSRM | DAVINCI_MCBSP_PCR_FSXM;
285                 /*
286                  * Selection of the clock input pin that is the
287                  * input for the Sample Rate Generator.
288                  * McBSP FSR and FSX are driven by the Sample Rate
289                  * Generator.
290                  */
291                 switch (dev->clk_input_pin) {
292                 case MCBSP_CLKS:
293                         pcr |= DAVINCI_MCBSP_PCR_CLKXM |
294                                 DAVINCI_MCBSP_PCR_CLKRM;
295                         break;
296                 case MCBSP_CLKR:
297                         pcr |= DAVINCI_MCBSP_PCR_SCLKME;
298                         break;
299                 default:
300                         dev_err(dev->dev, "bad clk_input_pin\n");
301                         return -EINVAL;
302                 }
304                 break;
305         case SND_SOC_DAIFMT_CBM_CFM:
306                 /* codec is master */
307                 pcr = 0;
308                 break;
309         default:
310                 printk(KERN_ERR "%s:bad master\n", __func__);
311                 return -EINVAL;
312         }
314         /* interface format */
315         switch (fmt & SND_SOC_DAIFMT_FORMAT_MASK) {
316         case SND_SOC_DAIFMT_I2S:
317                 /* Davinci doesn't support TRUE I2S, but some codecs will have
318                  * the left and right channels contiguous. This allows
319                  * dsp_a mode to be used with an inverted normal frame clk.
320                  * If your codec is master and does not have contiguous
321                  * channels, then you will have sound on only one channel.
322                  * Try using a different mode, or codec as slave.
323                  *
324                  * The TLV320AIC33 is an example of a codec where this works.
325                  * It has a variable bit clock frequency allowing it to have
326                  * valid data on every bit clock.
327                  *
328                  * The TLV320AIC23 is an example of a codec where this does not
329                  * work. It has a fixed bit clock frequency with progressively
330                  * more empty bit clock slots between channels as the sample
331                  * rate is lowered.
332                  */
333                 fmt ^= SND_SOC_DAIFMT_NB_IF;
334         case SND_SOC_DAIFMT_DSP_A:
335                 dev->mode = MOD_DSP_A;
336                 break;
337         case SND_SOC_DAIFMT_DSP_B:
338                 dev->mode = MOD_DSP_B;
339                 break;
340         default:
341                 printk(KERN_ERR "%s:bad format\n", __func__);
342                 return -EINVAL;
343         }
345         switch (fmt & SND_SOC_DAIFMT_INV_MASK) {
346         case SND_SOC_DAIFMT_NB_NF:
347                 /* CLKRP Receive clock polarity,
348                  *      1 - sampled on rising edge of CLKR
349                  *      valid on rising edge
350                  * CLKXP Transmit clock polarity,
351                  *      1 - clocked on falling edge of CLKX
352                  *      valid on rising edge
353                  * FSRP  Receive frame sync pol, 0 - active high
354                  * FSXP  Transmit frame sync pol, 0 - active high
355                  */
356                 pcr |= (DAVINCI_MCBSP_PCR_CLKXP | DAVINCI_MCBSP_PCR_CLKRP);
357                 break;
358         case SND_SOC_DAIFMT_IB_IF:
359                 /* CLKRP Receive clock polarity,
360                  *      0 - sampled on falling edge of CLKR
361                  *      valid on falling edge
362                  * CLKXP Transmit clock polarity,
363                  *      0 - clocked on rising edge of CLKX
364                  *      valid on falling edge
365                  * FSRP  Receive frame sync pol, 1 - active low
366                  * FSXP  Transmit frame sync pol, 1 - active low
367                  */
368                 pcr |= (DAVINCI_MCBSP_PCR_FSXP | DAVINCI_MCBSP_PCR_FSRP);
369                 break;
370         case SND_SOC_DAIFMT_NB_IF:
371                 /* CLKRP Receive clock polarity,
372                  *      1 - sampled on rising edge of CLKR
373                  *      valid on rising edge
374                  * CLKXP Transmit clock polarity,
375                  *      1 - clocked on falling edge of CLKX
376                  *      valid on rising edge
377                  * FSRP  Receive frame sync pol, 1 - active low
378                  * FSXP  Transmit frame sync pol, 1 - active low
379                  */
380                 pcr |= (DAVINCI_MCBSP_PCR_CLKXP | DAVINCI_MCBSP_PCR_CLKRP |
381                         DAVINCI_MCBSP_PCR_FSXP | DAVINCI_MCBSP_PCR_FSRP);
382                 break;
383         case SND_SOC_DAIFMT_IB_NF:
384                 /* CLKRP Receive clock polarity,
385                  *      0 - sampled on falling edge of CLKR
386                  *      valid on falling edge
387                  * CLKXP Transmit clock polarity,
388                  *      0 - clocked on rising edge of CLKX
389                  *      valid on falling edge
390                  * FSRP  Receive frame sync pol, 0 - active high
391                  * FSXP  Transmit frame sync pol, 0 - active high
392                  */
393                 break;
394         default:
395                 return -EINVAL;
396         }
397         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SRGR_REG, srgr);
398         dev->pcr = pcr;
399         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_PCR_REG, pcr);
400         return 0;
403 static int davinci_i2s_dai_set_clkdiv(struct snd_soc_dai *cpu_dai,
404                                 int div_id, int div)
406         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(cpu_dai);
408         if (div_id != DAVINCI_MCBSP_CLKGDV)
409                 return -ENODEV;
411         dev->clk_div = div;
412         return 0;
415 static int davinci_i2s_hw_params(struct snd_pcm_substream *substream,
416                                  struct snd_pcm_hw_params *params,
417                                  struct snd_soc_dai *dai)
419         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(dai);
420         struct davinci_pcm_dma_params *dma_params =
421                                         &dev->dma_params[substream->stream];
422         struct snd_interval *i = NULL;
423         int mcbsp_word_length, master;
424         unsigned int rcr, xcr, srgr, clk_div, freq, framesize;
425         u32 spcr;
426         snd_pcm_format_t fmt;
427         unsigned element_cnt = 1;
429         /* general line settings */
430         spcr = davinci_mcbsp_read_reg(dev, DAVINCI_MCBSP_SPCR_REG);
431         if (substream->stream == SNDRV_PCM_STREAM_CAPTURE) {
432                 spcr |= DAVINCI_MCBSP_SPCR_RINTM(3) | DAVINCI_MCBSP_SPCR_FREE;
433                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
434         } else {
435                 spcr |= DAVINCI_MCBSP_SPCR_XINTM(3) | DAVINCI_MCBSP_SPCR_FREE;
436                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SPCR_REG, spcr);
437         }
439         master = dev->fmt & SND_SOC_DAIFMT_MASTER_MASK;
440         fmt = params_format(params);
441         mcbsp_word_length = asp_word_length[fmt];
443         switch (master) {
444         case SND_SOC_DAIFMT_CBS_CFS:
445                 freq = clk_get_rate(dev->clk);
446                 srgr = DAVINCI_MCBSP_SRGR_FSGM |
447                        DAVINCI_MCBSP_SRGR_CLKSM;
448                 srgr |= DAVINCI_MCBSP_SRGR_FWID(mcbsp_word_length *
449                                                 8 - 1);
450                 if (dev->i2s_accurate_sck) {
451                         clk_div = 256;
452                         do {
453                                 framesize = (freq / (--clk_div)) /
454                                 params->rate_num *
455                                         params->rate_den;
456                         } while (((framesize < 33) || (framesize > 4095)) &&
457                                  (clk_div));
458                         clk_div--;
459                         srgr |= DAVINCI_MCBSP_SRGR_FPER(framesize - 1);
460                 } else {
461                         /* symmetric waveforms */
462                         clk_div = freq / (mcbsp_word_length * 16) /
463                                   params->rate_num * params->rate_den;
464                         srgr |= DAVINCI_MCBSP_SRGR_FPER(mcbsp_word_length *
465                                                         16 - 1);
466                 }
467                 clk_div &= 0xFF;
468                 srgr |= clk_div;
469                 break;
470         case SND_SOC_DAIFMT_CBM_CFS:
471                 srgr = DAVINCI_MCBSP_SRGR_FSGM;
472                 clk_div = dev->clk_div - 1;
473                 srgr |= DAVINCI_MCBSP_SRGR_FWID(mcbsp_word_length * 8 - 1);
474                 srgr |= DAVINCI_MCBSP_SRGR_FPER(mcbsp_word_length * 16 - 1);
475                 clk_div &= 0xFF;
476                 srgr |= clk_div;
477                 break;
478         case SND_SOC_DAIFMT_CBM_CFM:
479                 /* Clock and frame sync given from external sources */
480                 i = hw_param_interval(params, SNDRV_PCM_HW_PARAM_SAMPLE_BITS);
481                 srgr = DAVINCI_MCBSP_SRGR_FSGM;
482                 srgr |= DAVINCI_MCBSP_SRGR_FWID(snd_interval_value(i) - 1);
483                 pr_debug("%s - %d  FWID set: re-read srgr = %X\n",
484                         __func__, __LINE__, snd_interval_value(i) - 1);
486                 i = hw_param_interval(params, SNDRV_PCM_HW_PARAM_FRAME_BITS);
487                 srgr |= DAVINCI_MCBSP_SRGR_FPER(snd_interval_value(i) - 1);
488                 break;
489         default:
490                 return -EINVAL;
491         }
492         davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_SRGR_REG, srgr);
494         rcr = DAVINCI_MCBSP_RCR_RFIG;
495         xcr = DAVINCI_MCBSP_XCR_XFIG;
496         if (dev->mode == MOD_DSP_B) {
497                 rcr |= DAVINCI_MCBSP_RCR_RDATDLY(0);
498                 xcr |= DAVINCI_MCBSP_XCR_XDATDLY(0);
499         } else {
500                 rcr |= DAVINCI_MCBSP_RCR_RDATDLY(1);
501                 xcr |= DAVINCI_MCBSP_XCR_XDATDLY(1);
502         }
503         /* Determine xfer data type */
504         fmt = params_format(params);
505         if ((fmt > SNDRV_PCM_FORMAT_S32_LE) || !data_type[fmt]) {
506                 printk(KERN_WARNING "davinci-i2s: unsupported PCM format\n");
507                 return -EINVAL;
508         }
510         if (params_channels(params) == 2) {
511                 element_cnt = 2;
512                 if (double_fmt[fmt] && dev->enable_channel_combine) {
513                         element_cnt = 1;
514                         fmt = double_fmt[fmt];
515                 }
516                 switch (master) {
517                 case SND_SOC_DAIFMT_CBS_CFS:
518                 case SND_SOC_DAIFMT_CBS_CFM:
519                         rcr |= DAVINCI_MCBSP_RCR_RFRLEN2(0);
520                         xcr |= DAVINCI_MCBSP_XCR_XFRLEN2(0);
521                         rcr |= DAVINCI_MCBSP_RCR_RPHASE;
522                         xcr |= DAVINCI_MCBSP_XCR_XPHASE;
523                         break;
524                 case SND_SOC_DAIFMT_CBM_CFM:
525                 case SND_SOC_DAIFMT_CBM_CFS:
526                         rcr |= DAVINCI_MCBSP_RCR_RFRLEN2(element_cnt - 1);
527                         xcr |= DAVINCI_MCBSP_XCR_XFRLEN2(element_cnt - 1);
528                         break;
529                 default:
530                         return -EINVAL;
531                 }
532         }
533         dma_params->acnt = dma_params->data_type = data_type[fmt];
534         dma_params->fifo_level = 0;
535         mcbsp_word_length = asp_word_length[fmt];
537         switch (master) {
538         case SND_SOC_DAIFMT_CBS_CFS:
539         case SND_SOC_DAIFMT_CBS_CFM:
540                 rcr |= DAVINCI_MCBSP_RCR_RFRLEN1(0);
541                 xcr |= DAVINCI_MCBSP_XCR_XFRLEN1(0);
542                 break;
543         case SND_SOC_DAIFMT_CBM_CFM:
544         case SND_SOC_DAIFMT_CBM_CFS:
545                 rcr |= DAVINCI_MCBSP_RCR_RFRLEN1(element_cnt - 1);
546                 xcr |= DAVINCI_MCBSP_XCR_XFRLEN1(element_cnt - 1);
547                 break;
548         default:
549                 return -EINVAL;
550         }
552         rcr |= DAVINCI_MCBSP_RCR_RWDLEN1(mcbsp_word_length) |
553                 DAVINCI_MCBSP_RCR_RWDLEN2(mcbsp_word_length);
554         xcr |= DAVINCI_MCBSP_XCR_XWDLEN1(mcbsp_word_length) |
555                 DAVINCI_MCBSP_XCR_XWDLEN2(mcbsp_word_length);
557         if (substream->stream == SNDRV_PCM_STREAM_PLAYBACK)
558                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_XCR_REG, xcr);
559         else
560                 davinci_mcbsp_write_reg(dev, DAVINCI_MCBSP_RCR_REG, rcr);
562         pr_debug("%s - %d  srgr=%X\n", __func__, __LINE__, srgr);
563         pr_debug("%s - %d  xcr=%X\n", __func__, __LINE__, xcr);
564         pr_debug("%s - %d  rcr=%X\n", __func__, __LINE__, rcr);
565         return 0;
568 static int davinci_i2s_prepare(struct snd_pcm_substream *substream,
569                 struct snd_soc_dai *dai)
571         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(dai);
572         int playback = (substream->stream == SNDRV_PCM_STREAM_PLAYBACK);
573         davinci_mcbsp_stop(dev, playback);
574         return 0;
577 static int davinci_i2s_trigger(struct snd_pcm_substream *substream, int cmd,
578                                struct snd_soc_dai *dai)
580         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(dai);
581         int ret = 0;
582         int playback = (substream->stream == SNDRV_PCM_STREAM_PLAYBACK);
584         switch (cmd) {
585         case SNDRV_PCM_TRIGGER_START:
586         case SNDRV_PCM_TRIGGER_RESUME:
587         case SNDRV_PCM_TRIGGER_PAUSE_RELEASE:
588                 davinci_mcbsp_start(dev, substream);
589                 break;
590         case SNDRV_PCM_TRIGGER_STOP:
591         case SNDRV_PCM_TRIGGER_SUSPEND:
592         case SNDRV_PCM_TRIGGER_PAUSE_PUSH:
593                 davinci_mcbsp_stop(dev, playback);
594                 break;
595         default:
596                 ret = -EINVAL;
597         }
598         return ret;
601 static int davinci_i2s_startup(struct snd_pcm_substream *substream,
602                                struct snd_soc_dai *dai)
604         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(dai);
606         snd_soc_dai_set_dma_data(dai, substream, dev->dma_params);
607         return 0;
610 static void davinci_i2s_shutdown(struct snd_pcm_substream *substream,
611                 struct snd_soc_dai *dai)
613         struct davinci_mcbsp_dev *dev = snd_soc_dai_get_drvdata(dai);
614         int playback = (substream->stream == SNDRV_PCM_STREAM_PLAYBACK);
615         davinci_mcbsp_stop(dev, playback);
618 #define DAVINCI_I2S_RATES       SNDRV_PCM_RATE_8000_96000
620 static struct snd_soc_dai_ops davinci_i2s_dai_ops = {
621         .startup        = davinci_i2s_startup,
622         .shutdown       = davinci_i2s_shutdown,
623         .prepare        = davinci_i2s_prepare,
624         .trigger        = davinci_i2s_trigger,
625         .hw_params      = davinci_i2s_hw_params,
626         .set_fmt        = davinci_i2s_set_dai_fmt,
627         .set_clkdiv     = davinci_i2s_dai_set_clkdiv,
629 };
631 static struct snd_soc_dai_driver davinci_i2s_dai = {
632         .playback = {
633                 .channels_min = 2,
634                 .channels_max = 2,
635                 .rates = DAVINCI_I2S_RATES,
636                 .formats = SNDRV_PCM_FMTBIT_S16_LE,},
637         .capture = {
638                 .channels_min = 2,
639                 .channels_max = 2,
640                 .rates = DAVINCI_I2S_RATES,
641                 .formats = SNDRV_PCM_FMTBIT_S16_LE,},
642         .ops = &davinci_i2s_dai_ops,
644 };
646 static int davinci_i2s_probe(struct platform_device *pdev)
648         struct snd_platform_data *pdata = pdev->dev.platform_data;
649         struct davinci_mcbsp_dev *dev;
650         struct resource *mem, *ioarea, *res;
651         enum dma_event_q asp_chan_q = EVENTQ_0;
652         enum dma_event_q ram_chan_q = EVENTQ_1;
653         int ret;
655         mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
656         if (!mem) {
657                 dev_err(&pdev->dev, "no mem resource?\n");
658                 return -ENODEV;
659         }
661         ioarea = request_mem_region(mem->start, (mem->end - mem->start) + 1,
662                                     pdev->name);
663         if (!ioarea) {
664                 dev_err(&pdev->dev, "McBSP region already claimed\n");
665                 return -EBUSY;
666         }
668         dev = kzalloc(sizeof(struct davinci_mcbsp_dev), GFP_KERNEL);
669         if (!dev) {
670                 ret = -ENOMEM;
671                 goto err_release_region;
672         }
673         if (pdata) {
674                 dev->enable_channel_combine = pdata->enable_channel_combine;
675                 dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK].sram_size =
676                         pdata->sram_size_playback;
677                 dev->dma_params[SNDRV_PCM_STREAM_CAPTURE].sram_size =
678                         pdata->sram_size_capture;
679                 dev->clk_input_pin = pdata->clk_input_pin;
680                 dev->i2s_accurate_sck = pdata->i2s_accurate_sck;
681                 asp_chan_q = pdata->asp_chan_q;
682                 ram_chan_q = pdata->ram_chan_q;
683         }
685         dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK].asp_chan_q   = asp_chan_q;
686         dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK].ram_chan_q   = ram_chan_q;
687         dev->dma_params[SNDRV_PCM_STREAM_CAPTURE].asp_chan_q    = asp_chan_q;
688         dev->dma_params[SNDRV_PCM_STREAM_CAPTURE].ram_chan_q    = ram_chan_q;
690         dev->clk = clk_get(&pdev->dev, NULL);
691         if (IS_ERR(dev->clk)) {
692                 ret = -ENODEV;
693                 goto err_free_mem;
694         }
695         clk_enable(dev->clk);
697         dev->base = (void __iomem *)IO_ADDRESS(mem->start);
699         dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK].dma_addr =
700             (dma_addr_t)(io_v2p(dev->base) + DAVINCI_MCBSP_DXR_REG);
702         dev->dma_params[SNDRV_PCM_STREAM_CAPTURE].dma_addr =
703             (dma_addr_t)(io_v2p(dev->base) + DAVINCI_MCBSP_DRR_REG);
705         /* first TX, then RX */
706         res = platform_get_resource(pdev, IORESOURCE_DMA, 0);
707         if (!res) {
708                 dev_err(&pdev->dev, "no DMA resource\n");
709                 ret = -ENXIO;
710                 goto err_free_mem;
711         }
712         dev->dma_params[SNDRV_PCM_STREAM_PLAYBACK].channel = res->start;
714         res = platform_get_resource(pdev, IORESOURCE_DMA, 1);
715         if (!res) {
716                 dev_err(&pdev->dev, "no DMA resource\n");
717                 ret = -ENXIO;
718                 goto err_free_mem;
719         }
720         dev->dma_params[SNDRV_PCM_STREAM_CAPTURE].channel = res->start;
721         dev->dev = &pdev->dev;
723         dev_set_drvdata(&pdev->dev, dev);
725         ret = snd_soc_register_dai(&pdev->dev, &davinci_i2s_dai);
726         if (ret != 0)
727                 goto err_free_mem;
729         return 0;
731 err_free_mem:
732         kfree(dev);
733 err_release_region:
734         release_mem_region(mem->start, (mem->end - mem->start) + 1);
736         return ret;
739 static int davinci_i2s_remove(struct platform_device *pdev)
741         struct davinci_mcbsp_dev *dev = dev_get_drvdata(&pdev->dev);
742         struct resource *mem;
744         snd_soc_unregister_dai(&pdev->dev);
745         clk_disable(dev->clk);
746         clk_put(dev->clk);
747         dev->clk = NULL;
748         kfree(dev);
749         mem = platform_get_resource(pdev, IORESOURCE_MEM, 0);
750         release_mem_region(mem->start, (mem->end - mem->start) + 1);
752         return 0;
755 static struct platform_driver davinci_mcbsp_driver = {
756         .probe          = davinci_i2s_probe,
757         .remove         = davinci_i2s_remove,
758         .driver         = {
759                 .name   = "davinci-mcbsp",
760                 .owner  = THIS_MODULE,
761         },
762 };
764 static int __init davinci_i2s_init(void)
766         return platform_driver_register(&davinci_mcbsp_driver);
768 module_init(davinci_i2s_init);
770 static void __exit davinci_i2s_exit(void)
772         platform_driver_unregister(&davinci_mcbsp_driver);
774 module_exit(davinci_i2s_exit);
776 MODULE_AUTHOR("Vladimir Barinov");
777 MODULE_DESCRIPTION("TI DAVINCI I2S (McBSP) SoC Interface");
778 MODULE_LICENSE("GPL");