1 /*
2 * Sound core. This file is composed of two parts. sound_class
3 * which is common to both OSS and ALSA and OSS sound core which
4 * is used OSS or emulation of it.
5 */
7 /*
8 * First, the common part.
9 */
10 #include <linux/module.h>
11 #include <linux/device.h>
12 #include <linux/err.h>
13 #include <linux/kdev_t.h>
14 #include <linux/major.h>
15 #include <sound/core.h>
17 #ifdef CONFIG_SOUND_OSS_CORE
18 static int __init init_oss_soundcore(void);
19 static void cleanup_oss_soundcore(void);
20 #else
21 static inline int init_oss_soundcore(void) { return 0; }
22 static inline void cleanup_oss_soundcore(void) { }
23 #endif
25 struct class *sound_class;
26 EXPORT_SYMBOL(sound_class);
28 MODULE_DESCRIPTION("Core sound module");
29 MODULE_AUTHOR("Alan Cox");
30 MODULE_LICENSE("GPL");
32 static char *sound_devnode(struct device *dev, mode_t *mode)
33 {
34 if (MAJOR(dev->devt) == SOUND_MAJOR)
35 return NULL;
36 return kasprintf(GFP_KERNEL, "snd/%s", dev_name(dev));
37 }
39 static int __init init_soundcore(void)
40 {
41 int rc;
43 rc = init_oss_soundcore();
44 if (rc)
45 return rc;
47 sound_class = class_create(THIS_MODULE, "sound");
48 if (IS_ERR(sound_class)) {
49 cleanup_oss_soundcore();
50 return PTR_ERR(sound_class);
51 }
53 sound_class->devnode = sound_devnode;
55 return 0;
56 }
58 static void __exit cleanup_soundcore(void)
59 {
60 cleanup_oss_soundcore();
61 class_destroy(sound_class);
62 }
64 subsys_initcall(init_soundcore);
65 module_exit(cleanup_soundcore);
68 #ifdef CONFIG_SOUND_OSS_CORE
69 /*
70 * OSS sound core handling. Breaks out sound functions to submodules
71 *
72 * Author: Alan Cox <alan@lxorguk.ukuu.org.uk>
73 *
74 * Fixes:
75 *
76 *
77 * This program is free software; you can redistribute it and/or
78 * modify it under the terms of the GNU General Public License
79 * as published by the Free Software Foundation; either version
80 * 2 of the License, or (at your option) any later version.
81 *
82 * --------------------
83 *
84 * Top level handler for the sound subsystem. Various devices can
85 * plug into this. The fact they don't all go via OSS doesn't mean
86 * they don't have to implement the OSS API. There is a lot of logic
87 * to keeping much of the OSS weight out of the code in a compatibility
88 * module, but it's up to the driver to rember to load it...
89 *
90 * The code provides a set of functions for registration of devices
91 * by type. This is done rather than providing a single call so that
92 * we can hide any future changes in the internals (eg when we go to
93 * 32bit dev_t) from the modules and their interface.
94 *
95 * Secondly we need to allocate the dsp, dsp16 and audio devices as
96 * one. Thus we misuse the chains a bit to simplify this.
97 *
98 * Thirdly to make it more fun and for 2.3.x and above we do all
99 * of this using fine grained locking.
100 *
101 * FIXME: we have to resolve modules and fine grained load/unload
102 * locking at some point in 2.3.x.
103 */
105 #include <linux/init.h>
106 #include <linux/slab.h>
107 #include <linux/types.h>
108 #include <linux/kernel.h>
109 #include <linux/sound.h>
110 #include <linux/kmod.h>
112 #define SOUND_STEP 16
114 struct sound_unit
115 {
116 int unit_minor;
117 const struct file_operations *unit_fops;
118 struct sound_unit *next;
119 char name[32];
120 };
122 #ifdef CONFIG_SOUND_MSNDCLAS
123 extern int msnd_classic_init(void);
124 #endif
125 #ifdef CONFIG_SOUND_MSNDPIN
126 extern int msnd_pinnacle_init(void);
127 #endif
129 /*
130 * By default, OSS sound_core claims full legacy minor range (0-255)
131 * of SOUND_MAJOR to trap open attempts to any sound minor and
132 * requests modules using custom sound-slot/service-* module aliases.
133 * The only benefit of doing this is allowing use of custom module
134 * aliases instead of the standard char-major-* ones. This behavior
135 * prevents alternative OSS implementation and is scheduled to be
136 * removed.
137 *
138 * CONFIG_SOUND_OSS_CORE_PRECLAIM and soundcore.preclaim_oss kernel
139 * parameter are added to allow distros and developers to try and
140 * switch to alternative implementations without needing to rebuild
141 * the kernel in the meantime. If preclaim_oss is non-zero, the
142 * kernel will behave the same as before. All SOUND_MAJOR minors are
143 * preclaimed and the custom module aliases along with standard chrdev
144 * ones are emitted if a missing device is opened. If preclaim_oss is
145 * zero, sound_core only grabs what's actually in use and for missing
146 * devices only the standard chrdev aliases are requested.
147 *
148 * All these clutters are scheduled to be removed along with
149 * sound-slot/service-* module aliases. Please take a look at
150 * feature-removal-schedule.txt for details.
151 */
152 #ifdef CONFIG_SOUND_OSS_CORE_PRECLAIM
153 static int preclaim_oss = 1;
154 #else
155 static int preclaim_oss = 0;
156 #endif
158 module_param(preclaim_oss, int, 0444);
160 static int soundcore_open(struct inode *, struct file *);
162 static const struct file_operations soundcore_fops =
163 {
164 /* We must have an owner or the module locking fails */
165 .owner = THIS_MODULE,
166 .open = soundcore_open,
167 .llseek = noop_llseek,
168 };
170 /*
171 * Low level list operator. Scan the ordered list, find a hole and
172 * join into it. Called with the lock asserted
173 */
175 static int __sound_insert_unit(struct sound_unit * s, struct sound_unit **list, const struct file_operations *fops, int index, int low, int top)
176 {
177 int n=low;
179 if (index < 0) { /* first free */
181 while (*list && (*list)->unit_minor<n)
182 list=&((*list)->next);
184 while(n<top)
185 {
186 /* Found a hole ? */
187 if(*list==NULL || (*list)->unit_minor>n)
188 break;
189 list=&((*list)->next);
190 n+=SOUND_STEP;
191 }
193 if(n>=top)
194 return -ENOENT;
195 } else {
196 n = low+(index*16);
197 while (*list) {
198 if ((*list)->unit_minor==n)
199 return -EBUSY;
200 if ((*list)->unit_minor>n)
201 break;
202 list=&((*list)->next);
203 }
204 }
206 /*
207 * Fill it in
208 */
210 s->unit_minor=n;
211 s->unit_fops=fops;
213 /*
214 * Link it
215 */
217 s->next=*list;
218 *list=s;
221 return n;
222 }
224 /*
225 * Remove a node from the chain. Called with the lock asserted
226 */
228 static struct sound_unit *__sound_remove_unit(struct sound_unit **list, int unit)
229 {
230 while(*list)
231 {
232 struct sound_unit *p=*list;
233 if(p->unit_minor==unit)
234 {
235 *list=p->next;
236 return p;
237 }
238 list=&(p->next);
239 }
240 printk(KERN_ERR "Sound device %d went missing!\n", unit);
241 return NULL;
242 }
244 /*
245 * This lock guards the sound loader list.
246 */
248 static DEFINE_SPINLOCK(sound_loader_lock);
250 /*
251 * Allocate the controlling structure and add it to the sound driver
252 * list. Acquires locks as needed
253 */
255 static int sound_insert_unit(struct sound_unit **list, const struct file_operations *fops, int index, int low, int top, const char *name, umode_t mode, struct device *dev)
256 {
257 struct sound_unit *s = kmalloc(sizeof(*s), GFP_KERNEL);
258 int r;
260 if (!s)
261 return -ENOMEM;
263 spin_lock(&sound_loader_lock);
264 retry:
265 r = __sound_insert_unit(s, list, fops, index, low, top);
266 spin_unlock(&sound_loader_lock);
268 if (r < 0)
269 goto fail;
270 else if (r < SOUND_STEP)
271 sprintf(s->name, "sound/%s", name);
272 else
273 sprintf(s->name, "sound/%s%d", name, r / SOUND_STEP);
275 if (!preclaim_oss) {
276 /*
277 * Something else might have grabbed the minor. If
278 * first free slot is requested, rescan with @low set
279 * to the next unit; otherwise, -EBUSY.
280 */
281 r = __register_chrdev(SOUND_MAJOR, s->unit_minor, 1, s->name,
282 &soundcore_fops);
283 if (r < 0) {
284 spin_lock(&sound_loader_lock);
285 __sound_remove_unit(list, s->unit_minor);
286 if (index < 0) {
287 low = s->unit_minor + SOUND_STEP;
288 goto retry;
289 }
290 spin_unlock(&sound_loader_lock);
291 return -EBUSY;
292 }
293 }
295 device_create(sound_class, dev, MKDEV(SOUND_MAJOR, s->unit_minor),
296 NULL, s->name+6);
297 return s->unit_minor;
299 fail:
300 kfree(s);
301 return r;
302 }
304 /*
305 * Remove a unit. Acquires locks as needed. The drivers MUST have
306 * completed the removal before their file operations become
307 * invalid.
308 */
310 static void sound_remove_unit(struct sound_unit **list, int unit)
311 {
312 struct sound_unit *p;
314 spin_lock(&sound_loader_lock);
315 p = __sound_remove_unit(list, unit);
316 spin_unlock(&sound_loader_lock);
317 if (p) {
318 if (!preclaim_oss)
319 __unregister_chrdev(SOUND_MAJOR, p->unit_minor, 1,
320 p->name);
321 device_destroy(sound_class, MKDEV(SOUND_MAJOR, p->unit_minor));
322 kfree(p);
323 }
324 }
326 /*
327 * Allocations
328 *
329 * 0 *16 Mixers
330 * 1 *8 Sequencers
331 * 2 *16 Midi
332 * 3 *16 DSP
333 * 4 *16 SunDSP
334 * 5 *16 DSP16
335 * 6 -- sndstat (obsolete)
336 * 7 *16 unused
337 * 8 -- alternate sequencer (see above)
338 * 9 *16 raw synthesizer access
339 * 10 *16 unused
340 * 11 *16 unused
341 * 12 *16 unused
342 * 13 *16 unused
343 * 14 *16 unused
344 * 15 *16 unused
345 */
347 static struct sound_unit *chains[SOUND_STEP];
349 /**
350 * register_sound_special_device - register a special sound node
351 * @fops: File operations for the driver
352 * @unit: Unit number to allocate
353 * @dev: device pointer
354 *
355 * Allocate a special sound device by minor number from the sound
356 * subsystem. The allocated number is returned on success. On failure
357 * a negative error code is returned.
358 */
360 int register_sound_special_device(const struct file_operations *fops, int unit,
361 struct device *dev)
362 {
363 const int chain = unit % SOUND_STEP;
364 int max_unit = 128 + chain;
365 const char *name;
366 char _name[16];
368 switch (chain) {
369 case 0:
370 name = "mixer";
371 break;
372 case 1:
373 name = "sequencer";
374 if (unit >= SOUND_STEP)
375 goto __unknown;
376 max_unit = unit + 1;
377 break;
378 case 2:
379 name = "midi";
380 break;
381 case 3:
382 name = "dsp";
383 break;
384 case 4:
385 name = "audio";
386 break;
387 case 5:
388 name = "dspW";
389 break;
390 case 8:
391 name = "sequencer2";
392 if (unit >= SOUND_STEP)
393 goto __unknown;
394 max_unit = unit + 1;
395 break;
396 case 9:
397 name = "dmmidi";
398 break;
399 case 10:
400 name = "dmfm";
401 break;
402 case 12:
403 name = "adsp";
404 break;
405 case 13:
406 name = "amidi";
407 break;
408 case 14:
409 name = "admmidi";
410 break;
411 default:
412 {
413 __unknown:
414 sprintf(_name, "unknown%d", chain);
415 if (unit >= SOUND_STEP)
416 strcat(_name, "-");
417 name = _name;
418 }
419 break;
420 }
421 return sound_insert_unit(&chains[chain], fops, -1, unit, max_unit,
422 name, S_IRUSR | S_IWUSR, dev);
423 }
425 EXPORT_SYMBOL(register_sound_special_device);
427 int register_sound_special(const struct file_operations *fops, int unit)
428 {
429 return register_sound_special_device(fops, unit, NULL);
430 }
432 EXPORT_SYMBOL(register_sound_special);
434 /**
435 * register_sound_mixer - register a mixer device
436 * @fops: File operations for the driver
437 * @dev: Unit number to allocate
438 *
439 * Allocate a mixer device. Unit is the number of the mixer requested.
440 * Pass -1 to request the next free mixer unit. On success the allocated
441 * number is returned, on failure a negative error code is returned.
442 */
444 int register_sound_mixer(const struct file_operations *fops, int dev)
445 {
446 return sound_insert_unit(&chains[0], fops, dev, 0, 128,
447 "mixer", S_IRUSR | S_IWUSR, NULL);
448 }
450 EXPORT_SYMBOL(register_sound_mixer);
452 /**
453 * register_sound_midi - register a midi device
454 * @fops: File operations for the driver
455 * @dev: Unit number to allocate
456 *
457 * Allocate a midi device. Unit is the number of the midi device requested.
458 * Pass -1 to request the next free midi unit. On success the allocated
459 * number is returned, on failure a negative error code is returned.
460 */
462 int register_sound_midi(const struct file_operations *fops, int dev)
463 {
464 return sound_insert_unit(&chains[2], fops, dev, 2, 130,
465 "midi", S_IRUSR | S_IWUSR, NULL);
466 }
468 EXPORT_SYMBOL(register_sound_midi);
470 /*
471 * DSP's are registered as a triple. Register only one and cheat
472 * in open - see below.
473 */
475 /**
476 * register_sound_dsp - register a DSP device
477 * @fops: File operations for the driver
478 * @dev: Unit number to allocate
479 *
480 * Allocate a DSP device. Unit is the number of the DSP requested.
481 * Pass -1 to request the next free DSP unit. On success the allocated
482 * number is returned, on failure a negative error code is returned.
483 *
484 * This function allocates both the audio and dsp device entries together
485 * and will always allocate them as a matching pair - eg dsp3/audio3
486 */
488 int register_sound_dsp(const struct file_operations *fops, int dev)
489 {
490 return sound_insert_unit(&chains[3], fops, dev, 3, 131,
491 "dsp", S_IWUSR | S_IRUSR, NULL);
492 }
494 EXPORT_SYMBOL(register_sound_dsp);
496 /**
497 * unregister_sound_special - unregister a special sound device
498 * @unit: unit number to allocate
499 *
500 * Release a sound device that was allocated with
501 * register_sound_special(). The unit passed is the return value from
502 * the register function.
503 */
506 void unregister_sound_special(int unit)
507 {
508 sound_remove_unit(&chains[unit % SOUND_STEP], unit);
509 }
511 EXPORT_SYMBOL(unregister_sound_special);
513 /**
514 * unregister_sound_mixer - unregister a mixer
515 * @unit: unit number to allocate
516 *
517 * Release a sound device that was allocated with register_sound_mixer().
518 * The unit passed is the return value from the register function.
519 */
521 void unregister_sound_mixer(int unit)
522 {
523 sound_remove_unit(&chains[0], unit);
524 }
526 EXPORT_SYMBOL(unregister_sound_mixer);
528 /**
529 * unregister_sound_midi - unregister a midi device
530 * @unit: unit number to allocate
531 *
532 * Release a sound device that was allocated with register_sound_midi().
533 * The unit passed is the return value from the register function.
534 */
536 void unregister_sound_midi(int unit)
537 {
538 sound_remove_unit(&chains[2], unit);
539 }
541 EXPORT_SYMBOL(unregister_sound_midi);
543 /**
544 * unregister_sound_dsp - unregister a DSP device
545 * @unit: unit number to allocate
546 *
547 * Release a sound device that was allocated with register_sound_dsp().
548 * The unit passed is the return value from the register function.
549 *
550 * Both of the allocated units are released together automatically.
551 */
553 void unregister_sound_dsp(int unit)
554 {
555 sound_remove_unit(&chains[3], unit);
556 }
559 EXPORT_SYMBOL(unregister_sound_dsp);
561 static struct sound_unit *__look_for_unit(int chain, int unit)
562 {
563 struct sound_unit *s;
565 s=chains[chain];
566 while(s && s->unit_minor <= unit)
567 {
568 if(s->unit_minor==unit)
569 return s;
570 s=s->next;
571 }
572 return NULL;
573 }
575 static int soundcore_open(struct inode *inode, struct file *file)
576 {
577 int chain;
578 int unit = iminor(inode);
579 struct sound_unit *s;
580 const struct file_operations *new_fops = NULL;
582 chain=unit&0x0F;
583 if(chain==4 || chain==5) /* dsp/audio/dsp16 */
584 {
585 unit&=0xF0;
586 unit|=3;
587 chain=3;
588 }
590 spin_lock(&sound_loader_lock);
591 s = __look_for_unit(chain, unit);
592 if (s)
593 new_fops = fops_get(s->unit_fops);
594 if (preclaim_oss && !new_fops) {
595 spin_unlock(&sound_loader_lock);
597 /*
598 * Please, don't change this order or code.
599 * For ALSA slot means soundcard and OSS emulation code
600 * comes as add-on modules which aren't depend on
601 * ALSA toplevel modules for soundcards, thus we need
602 * load them at first. [Jaroslav Kysela <perex@jcu.cz>]
603 */
604 request_module("sound-slot-%i", unit>>4);
605 request_module("sound-service-%i-%i", unit>>4, chain);
607 /*
608 * sound-slot/service-* module aliases are scheduled
609 * for removal in favor of the standard char-major-*
610 * module aliases. For the time being, generate both
611 * the legacy and standard module aliases to ease
612 * transition.
613 */
614 if (request_module("char-major-%d-%d", SOUND_MAJOR, unit) > 0)
615 request_module("char-major-%d", SOUND_MAJOR);
617 spin_lock(&sound_loader_lock);
618 s = __look_for_unit(chain, unit);
619 if (s)
620 new_fops = fops_get(s->unit_fops);
621 }
622 if (new_fops) {
623 /*
624 * We rely upon the fact that we can't be unloaded while the
625 * subdriver is there, so if ->open() is successful we can
626 * safely drop the reference counter and if it is not we can
627 * revert to old ->f_op. Ugly, indeed, but that's the cost of
628 * switching ->f_op in the first place.
629 */
630 int err = 0;
631 const struct file_operations *old_fops = file->f_op;
632 file->f_op = new_fops;
633 spin_unlock(&sound_loader_lock);
635 if (file->f_op->open)
636 err = file->f_op->open(inode,file);
638 if (err) {
639 fops_put(file->f_op);
640 file->f_op = fops_get(old_fops);
641 }
643 fops_put(old_fops);
644 return err;
645 }
646 spin_unlock(&sound_loader_lock);
647 return -ENODEV;
648 }
650 MODULE_ALIAS_CHARDEV_MAJOR(SOUND_MAJOR);
652 static void cleanup_oss_soundcore(void)
653 {
654 /* We have nothing to really do here - we know the lists must be
655 empty */
656 unregister_chrdev(SOUND_MAJOR, "sound");
657 }
659 static int __init init_oss_soundcore(void)
660 {
661 if (preclaim_oss &&
662 register_chrdev(SOUND_MAJOR, "sound", &soundcore_fops) == -1) {
663 printk(KERN_ERR "soundcore: sound device already in use.\n");
664 return -EBUSY;
665 }
667 return 0;
668 }
670 #endif /* CONFIG_SOUND_OSS_CORE */