]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - sitara-epos/sitara-epos-kernel.git/blob - tools/usb/ffs-test.c
Merge branch 'topic/lola' into for-next
[sitara-epos/sitara-epos-kernel.git] / tools / usb / ffs-test.c
1 /*
2  * ffs-test.c.c -- user mode filesystem api for usb composite function
3  *
4  * Copyright (C) 2010 Samsung Electronics
5  *                    Author: Michal Nazarewicz <m.nazarewicz@samsung.com>
6  *
7  * This program is free software; you can redistribute it and/or modify
8  * it under the terms of the GNU General Public License as published by
9  * the Free Software Foundation; either version 2 of the License, or
10  * (at your option) any later version.
11  *
12  * This program is distributed in the hope that it will be useful,
13  * but WITHOUT ANY WARRANTY; without even the implied warranty of
14  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
15  * GNU General Public License for more details.
16  *
17  * You should have received a copy of the GNU General Public License
18  * along with this program; if not, write to the Free Software
19  * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA  02111-1307  USA
20  */
22 /* $(CROSS_COMPILE)cc -Wall -Wextra -g -o ffs-test ffs-test.c -lpthread */
25 #define _BSD_SOURCE /* for endian.h */
27 #include <endian.h>
28 #include <errno.h>
29 #include <fcntl.h>
30 #include <pthread.h>
31 #include <stdarg.h>
32 #include <stdio.h>
33 #include <stdlib.h>
34 #include <string.h>
35 #include <sys/ioctl.h>
36 #include <sys/stat.h>
37 #include <sys/types.h>
38 #include <unistd.h>
40 #include "../../include/linux/usb/functionfs.h"
43 /******************** Little Endian Handling ********************************/
45 #define cpu_to_le16(x)  htole16(x)
46 #define cpu_to_le32(x)  htole32(x)
47 #define le32_to_cpu(x)  le32toh(x)
48 #define le16_to_cpu(x)  le16toh(x)
50 static inline __u16 get_unaligned_le16(const void *_ptr)
51 {
52         const __u8 *ptr = _ptr;
53         return ptr[0] | (ptr[1] << 8);
54 }
56 static inline __u32 get_unaligned_le32(const void *_ptr)
57 {
58         const __u8 *ptr = _ptr;
59         return ptr[0] | (ptr[1] << 8) | (ptr[2] << 16) | (ptr[3] << 24);
60 }
62 static inline void put_unaligned_le16(__u16 val, void *_ptr)
63 {
64         __u8 *ptr = _ptr;
65         *ptr++ = val;
66         *ptr++ = val >> 8;
67 }
69 static inline void put_unaligned_le32(__u32 val, void *_ptr)
70 {
71         __u8 *ptr = _ptr;
72         *ptr++ = val;
73         *ptr++ = val >>  8;
74         *ptr++ = val >> 16;
75         *ptr++ = val >> 24;
76 }
79 /******************** Messages and Errors ***********************************/
81 static const char argv0[] = "ffs-test";
83 static unsigned verbosity = 7;
85 static void _msg(unsigned level, const char *fmt, ...)
86 {
87         if (level < 2)
88                 level = 2;
89         else if (level > 7)
90                 level = 7;
92         if (level <= verbosity) {
93                 static const char levels[8][6] = {
94                         [2] = "crit:",
95                         [3] = "err: ",
96                         [4] = "warn:",
97                         [5] = "note:",
98                         [6] = "info:",
99                         [7] = "dbg: "
100                 };
102                 int _errno = errno;
103                 va_list ap;
105                 fprintf(stderr, "%s: %s ", argv0, levels[level]);
106                 va_start(ap, fmt);
107                 vfprintf(stderr, fmt, ap);
108                 va_end(ap);
110                 if (fmt[strlen(fmt) - 1] != '\n') {
111                         char buffer[128];
112                         strerror_r(_errno, buffer, sizeof buffer);
113                         fprintf(stderr, ": (-%d) %s\n", _errno, buffer);
114                 }
116                 fflush(stderr);
117         }
120 #define die(...)  (_msg(2, __VA_ARGS__), exit(1))
121 #define err(...)   _msg(3, __VA_ARGS__)
122 #define warn(...)  _msg(4, __VA_ARGS__)
123 #define note(...)  _msg(5, __VA_ARGS__)
124 #define info(...)  _msg(6, __VA_ARGS__)
125 #define debug(...) _msg(7, __VA_ARGS__)
127 #define die_on(cond, ...) do { \
128         if (cond) \
129                 die(__VA_ARGS__); \
130         } while (0)
133 /******************** Descriptors and Strings *******************************/
135 static const struct {
136         struct usb_functionfs_descs_head header;
137         struct {
138                 struct usb_interface_descriptor intf;
139                 struct usb_endpoint_descriptor_no_audio sink;
140                 struct usb_endpoint_descriptor_no_audio source;
141         } __attribute__((packed)) fs_descs, hs_descs;
142 } __attribute__((packed)) descriptors = {
143         .header = {
144                 .magic = cpu_to_le32(FUNCTIONFS_DESCRIPTORS_MAGIC),
145                 .length = cpu_to_le32(sizeof descriptors),
146                 .fs_count = 3,
147                 .hs_count = 3,
148         },
149         .fs_descs = {
150                 .intf = {
151                         .bLength = sizeof descriptors.fs_descs.intf,
152                         .bDescriptorType = USB_DT_INTERFACE,
153                         .bNumEndpoints = 2,
154                         .bInterfaceClass = USB_CLASS_VENDOR_SPEC,
155                         .iInterface = 1,
156                 },
157                 .sink = {
158                         .bLength = sizeof descriptors.fs_descs.sink,
159                         .bDescriptorType = USB_DT_ENDPOINT,
160                         .bEndpointAddress = 1 | USB_DIR_IN,
161                         .bmAttributes = USB_ENDPOINT_XFER_BULK,
162                         /* .wMaxPacketSize = autoconfiguration (kernel) */
163                 },
164                 .source = {
165                         .bLength = sizeof descriptors.fs_descs.source,
166                         .bDescriptorType = USB_DT_ENDPOINT,
167                         .bEndpointAddress = 2 | USB_DIR_OUT,
168                         .bmAttributes = USB_ENDPOINT_XFER_BULK,
169                         /* .wMaxPacketSize = autoconfiguration (kernel) */
170                 },
171         },
172         .hs_descs = {
173                 .intf = {
174                         .bLength = sizeof descriptors.fs_descs.intf,
175                         .bDescriptorType = USB_DT_INTERFACE,
176                         .bNumEndpoints = 2,
177                         .bInterfaceClass = USB_CLASS_VENDOR_SPEC,
178                         .iInterface = 1,
179                 },
180                 .sink = {
181                         .bLength = sizeof descriptors.hs_descs.sink,
182                         .bDescriptorType = USB_DT_ENDPOINT,
183                         .bEndpointAddress = 1 | USB_DIR_IN,
184                         .bmAttributes = USB_ENDPOINT_XFER_BULK,
185                         .wMaxPacketSize = cpu_to_le16(512),
186                 },
187                 .source = {
188                         .bLength = sizeof descriptors.hs_descs.source,
189                         .bDescriptorType = USB_DT_ENDPOINT,
190                         .bEndpointAddress = 2 | USB_DIR_OUT,
191                         .bmAttributes = USB_ENDPOINT_XFER_BULK,
192                         .wMaxPacketSize = cpu_to_le16(512),
193                         .bInterval = 1, /* NAK every 1 uframe */
194                 },
195         },
196 };
199 #define STR_INTERFACE_ "Source/Sink"
201 static const struct {
202         struct usb_functionfs_strings_head header;
203         struct {
204                 __le16 code;
205                 const char str1[sizeof STR_INTERFACE_];
206         } __attribute__((packed)) lang0;
207 } __attribute__((packed)) strings = {
208         .header = {
209                 .magic = cpu_to_le32(FUNCTIONFS_STRINGS_MAGIC),
210                 .length = cpu_to_le32(sizeof strings),
211                 .str_count = cpu_to_le32(1),
212                 .lang_count = cpu_to_le32(1),
213         },
214         .lang0 = {
215                 cpu_to_le16(0x0409), /* en-us */
216                 STR_INTERFACE_,
217         },
218 };
220 #define STR_INTERFACE strings.lang0.str1
223 /******************** Files and Threads Handling ****************************/
225 struct thread;
227 static ssize_t read_wrap(struct thread *t, void *buf, size_t nbytes);
228 static ssize_t write_wrap(struct thread *t, const void *buf, size_t nbytes);
229 static ssize_t ep0_consume(struct thread *t, const void *buf, size_t nbytes);
230 static ssize_t fill_in_buf(struct thread *t, void *buf, size_t nbytes);
231 static ssize_t empty_out_buf(struct thread *t, const void *buf, size_t nbytes);
234 static struct thread {
235         const char *const filename;
236         size_t buf_size;
238         ssize_t (*in)(struct thread *, void *, size_t);
239         const char *const in_name;
241         ssize_t (*out)(struct thread *, const void *, size_t);
242         const char *const out_name;
244         int fd;
245         pthread_t id;
246         void *buf;
247         ssize_t status;
248 } threads[] = {
249         {
250                 "ep0", 4 * sizeof(struct usb_functionfs_event),
251                 read_wrap, NULL,
252                 ep0_consume, "<consume>",
253                 0, 0, NULL, 0
254         },
255         {
256                 "ep1", 8 * 1024,
257                 fill_in_buf, "<in>",
258                 write_wrap, NULL,
259                 0, 0, NULL, 0
260         },
261         {
262                 "ep2", 8 * 1024,
263                 read_wrap, NULL,
264                 empty_out_buf, "<out>",
265                 0, 0, NULL, 0
266         },
267 };
270 static void init_thread(struct thread *t)
272         t->buf = malloc(t->buf_size);
273         die_on(!t->buf, "malloc");
275         t->fd = open(t->filename, O_RDWR);
276         die_on(t->fd < 0, "%s", t->filename);
279 static void cleanup_thread(void *arg)
281         struct thread *t = arg;
282         int ret, fd;
284         fd = t->fd;
285         if (t->fd < 0)
286                 return;
287         t->fd = -1;
289         /* test the FIFO ioctls (non-ep0 code paths) */
290         if (t != threads) {
291                 ret = ioctl(fd, FUNCTIONFS_FIFO_STATUS);
292                 if (ret < 0) {
293                         /* ENODEV reported after disconnect */
294                         if (errno != ENODEV)
295                                 err("%s: get fifo status", t->filename);
296                 } else if (ret) {
297                         warn("%s: unclaimed = %d\n", t->filename, ret);
298                         if (ioctl(fd, FUNCTIONFS_FIFO_FLUSH) < 0)
299                                 err("%s: fifo flush", t->filename);
300                 }
301         }
303         if (close(fd) < 0)
304                 err("%s: close", t->filename);
306         free(t->buf);
307         t->buf = NULL;
310 static void *start_thread_helper(void *arg)
312         const char *name, *op, *in_name, *out_name;
313         struct thread *t = arg;
314         ssize_t ret;
316         info("%s: starts\n", t->filename);
317         in_name = t->in_name ? t->in_name : t->filename;
318         out_name = t->out_name ? t->out_name : t->filename;
320         pthread_cleanup_push(cleanup_thread, arg);
322         for (;;) {
323                 pthread_testcancel();
325                 ret = t->in(t, t->buf, t->buf_size);
326                 if (ret > 0) {
327                         ret = t->out(t, t->buf, t->buf_size);
328                         name = out_name;
329                         op = "write";
330                 } else {
331                         name = in_name;
332                         op = "read";
333                 }
335                 if (ret > 0) {
336                         /* nop */
337                 } else if (!ret) {
338                         debug("%s: %s: EOF", name, op);
339                         break;
340                 } else if (errno == EINTR || errno == EAGAIN) {
341                         debug("%s: %s", name, op);
342                 } else {
343                         warn("%s: %s", name, op);
344                         break;
345                 }
346         }
348         pthread_cleanup_pop(1);
350         t->status = ret;
351         info("%s: ends\n", t->filename);
352         return NULL;
355 static void start_thread(struct thread *t)
357         debug("%s: starting\n", t->filename);
359         die_on(pthread_create(&t->id, NULL, start_thread_helper, t) < 0,
360                "pthread_create(%s)", t->filename);
363 static void join_thread(struct thread *t)
365         int ret = pthread_join(t->id, NULL);
367         if (ret < 0)
368                 err("%s: joining thread", t->filename);
369         else
370                 debug("%s: joined\n", t->filename);
374 static ssize_t read_wrap(struct thread *t, void *buf, size_t nbytes)
376         return read(t->fd, buf, nbytes);
379 static ssize_t write_wrap(struct thread *t, const void *buf, size_t nbytes)
381         return write(t->fd, buf, nbytes);
385 /******************** Empty/Fill buffer routines ****************************/
387 /* 0 -- stream of zeros, 1 -- i % 63, 2 -- pipe */
388 enum pattern { PAT_ZERO, PAT_SEQ, PAT_PIPE };
389 static enum pattern pattern;
391 static ssize_t
392 fill_in_buf(struct thread *ignore, void *buf, size_t nbytes)
394         size_t i;
395         __u8 *p;
397         (void)ignore;
399         switch (pattern) {
400         case PAT_ZERO:
401                 memset(buf, 0, nbytes);
402                 break;
404         case PAT_SEQ:
405                 for (p = buf, i = 0; i < nbytes; ++i, ++p)
406                         *p = i % 63;
407                 break;
409         case PAT_PIPE:
410                 return fread(buf, 1, nbytes, stdin);
411         }
413         return nbytes;
416 static ssize_t
417 empty_out_buf(struct thread *ignore, const void *buf, size_t nbytes)
419         const __u8 *p;
420         __u8 expected;
421         ssize_t ret;
422         size_t len;
424         (void)ignore;
426         switch (pattern) {
427         case PAT_ZERO:
428                 expected = 0;
429                 for (p = buf, len = 0; len < nbytes; ++p, ++len)
430                         if (*p)
431                                 goto invalid;
432                 break;
434         case PAT_SEQ:
435                 for (p = buf, len = 0; len < nbytes; ++p, ++len)
436                         if (*p != len % 63) {
437                                 expected = len % 63;
438                                 goto invalid;
439                         }
440                 break;
442         case PAT_PIPE:
443                 ret = fwrite(buf, nbytes, 1, stdout);
444                 if (ret > 0)
445                         fflush(stdout);
446                 break;
448 invalid:
449                 err("bad OUT byte %zd, expected %02x got %02x\n",
450                     len, expected, *p);
451                 for (p = buf, len = 0; len < nbytes; ++p, ++len) {
452                         if (0 == (len % 32))
453                                 fprintf(stderr, "%4zd:", len);
454                         fprintf(stderr, " %02x", *p);
455                         if (31 == (len % 32))
456                                 fprintf(stderr, "\n");
457                 }
458                 fflush(stderr);
459                 errno = EILSEQ;
460                 return -1;
461         }
463         return len;
467 /******************** Endpoints routines ************************************/
469 static void handle_setup(const struct usb_ctrlrequest *setup)
471         printf("bRequestType = %d\n", setup->bRequestType);
472         printf("bRequest     = %d\n", setup->bRequest);
473         printf("wValue       = %d\n", le16_to_cpu(setup->wValue));
474         printf("wIndex       = %d\n", le16_to_cpu(setup->wIndex));
475         printf("wLength      = %d\n", le16_to_cpu(setup->wLength));
478 static ssize_t
479 ep0_consume(struct thread *ignore, const void *buf, size_t nbytes)
481         static const char *const names[] = {
482                 [FUNCTIONFS_BIND] = "BIND",
483                 [FUNCTIONFS_UNBIND] = "UNBIND",
484                 [FUNCTIONFS_ENABLE] = "ENABLE",
485                 [FUNCTIONFS_DISABLE] = "DISABLE",
486                 [FUNCTIONFS_SETUP] = "SETUP",
487                 [FUNCTIONFS_SUSPEND] = "SUSPEND",
488                 [FUNCTIONFS_RESUME] = "RESUME",
489         };
491         const struct usb_functionfs_event *event = buf;
492         size_t n;
494         (void)ignore;
496         for (n = nbytes / sizeof *event; n; --n, ++event)
497                 switch (event->type) {
498                 case FUNCTIONFS_BIND:
499                 case FUNCTIONFS_UNBIND:
500                 case FUNCTIONFS_ENABLE:
501                 case FUNCTIONFS_DISABLE:
502                 case FUNCTIONFS_SETUP:
503                 case FUNCTIONFS_SUSPEND:
504                 case FUNCTIONFS_RESUME:
505                         printf("Event %s\n", names[event->type]);
506                         if (event->type == FUNCTIONFS_SETUP)
507                                 handle_setup(&event->u.setup);
508                         break;
510                 default:
511                         printf("Event %03u (unknown)\n", event->type);
512                 }
514         return nbytes;
517 static void ep0_init(struct thread *t)
519         ssize_t ret;
521         info("%s: writing descriptors\n", t->filename);
522         ret = write(t->fd, &descriptors, sizeof descriptors);
523         die_on(ret < 0, "%s: write: descriptors", t->filename);
525         info("%s: writing strings\n", t->filename);
526         ret = write(t->fd, &strings, sizeof strings);
527         die_on(ret < 0, "%s: write: strings", t->filename);
531 /******************** Main **************************************************/
533 int main(void)
535         unsigned i;
537         /* XXX TODO: Argument parsing missing */
539         init_thread(threads);
540         ep0_init(threads);
542         for (i = 1; i < sizeof threads / sizeof *threads; ++i)
543                 init_thread(threads + i);
545         for (i = 1; i < sizeof threads / sizeof *threads; ++i)
546                 start_thread(threads + i);
548         start_thread_helper(threads);
550         for (i = 1; i < sizeof threads / sizeof *threads; ++i)
551                 join_thread(threads + i);
553         return 0;