1 #!/bin/sh
2 #
3 # test types can be passed on the command line:
4 #
5 # - control: any device can do this
6 # - out, in: out needs 'bulk sink' firmware, in needs 'bulk src'
7 # - iso-out, iso-in: out needs 'iso sink' firmware, in needs 'iso src'
8 # - halt: needs bulk sink+src, tests halt set/clear from host
9 # - unlink: needs bulk sink and/or src, test HCD unlink processing
10 # - loop: needs firmware that will buffer N transfers
11 #
12 # run it for hours, days, weeks.
13 #
15 #
16 # this default provides a steady test load for a bulk device
17 #
18 TYPES='control out in'
19 #TYPES='control out in halt'
21 #
22 # to test HCD code
23 #
24 # - include unlink tests
25 # - add some ${RANDOM}ness
26 # - connect several devices concurrently (same HC)
27 # - keep HC's IRQ lines busy with unrelated traffic (IDE, net, ...)
28 # - add other concurrent system loads
29 #
31 declare -i COUNT BUFLEN
33 COUNT=50000
34 BUFLEN=2048
36 # NOTE: the 'in' and 'out' cases are usually bulk, but can be
37 # set up to use interrupt transfers by 'usbtest' module options
40 if [ "$DEVICE" = "" ]; then
41 echo "testing ALL recognized usbtest devices"
42 echo ""
43 TEST_ARGS="-a"
44 else
45 TEST_ARGS=""
46 fi
48 do_test ()
49 {
50 if ! ./testusb $TEST_ARGS -s $BUFLEN -c $COUNT $* 2>/dev/null
51 then
52 echo "FAIL"
53 exit 1
54 fi
55 }
57 ARGS="$*"
59 if [ "$ARGS" = "" ];
60 then
61 ARGS="$TYPES"
62 fi
64 # FIXME use /sys/bus/usb/device/$THIS/bConfigurationValue to
65 # check and change configs
67 CONFIG=''
69 check_config ()
70 {
71 if [ "$CONFIG" = "" ]; then
72 CONFIG=$1
73 echo "assuming $CONFIG configuration"
74 return
75 fi
76 if [ "$CONFIG" = $1 ]; then
77 return
78 fi
80 echo "** device must be in $1 config, but it's $CONFIG instead"
81 exit 1
82 }
85 echo "TESTING: $ARGS"
87 while : true
88 do
89 echo $(date)
91 for TYPE in $ARGS
92 do
93 # restore defaults
94 COUNT=5000
95 BUFLEN=2048
97 # FIXME automatically multiply COUNT by 10 when
98 # /sys/bus/usb/device/$THIS/speed == "480"
100 # COUNT=50000
102 case $TYPE in
103 control)
104 # any device, in any configuration, can use this.
105 echo '** Control test cases:'
107 echo "test 9: ch9 postconfig"
108 do_test -t 9 -c 5000
109 echo "test 10: control queueing"
110 do_test -t 10 -c 5000
112 # this relies on some vendor-specific commands
113 echo "test 14: control writes"
114 do_test -t 14 -c 15000 -s 256 -v 1
116 echo "test 21: control writes, unaligned"
117 do_test -t 21 -c 100 -s 256 -v 1
119 ;;
121 out)
122 check_config sink-src
123 echo '** Host Write (OUT) test cases:'
125 echo "test 1: $COUNT transfers, same size"
126 do_test -t 1
127 echo "test 3: $COUNT transfers, variable/short size"
128 do_test -t 3 -v 421
130 COUNT=100
131 echo "test 17: $COUNT transfers, unaligned DMA map by core"
132 do_test -t 17
134 echo "test 19: $COUNT transfers, unaligned DMA map by usb_alloc_coherent"
135 do_test -t 19
137 COUNT=2000
138 echo "test 5: $COUNT scatterlists, same size entries"
139 do_test -t 5
141 # try to trigger short OUT processing bugs
142 echo "test 7a: $COUNT scatterlists, variable size/short entries"
143 do_test -t 7 -v 579
144 BUFLEN=4096
145 echo "test 7b: $COUNT scatterlists, variable size/bigger entries"
146 do_test -t 7 -v 41
147 BUFLEN=64
148 echo "test 7c: $COUNT scatterlists, variable size/micro entries"
149 do_test -t 7 -v 63
150 ;;
152 iso-out)
153 check_config sink-src
154 echo '** Host ISOCHRONOUS Write (OUT) test cases:'
156 # at peak iso transfer rates:
157 # - usb 2.0 high bandwidth, this is one frame.
158 # - usb 1.1, it's twenty-four frames.
159 BUFLEN=24500
161 COUNT=1000
163 # COUNT=10000
165 echo "test 15: $COUNT transfers, same size"
166 # do_test -t 15 -g 3 -v 0
167 BUFLEN=32768
168 do_test -t 15 -g 8 -v 0
170 # FIXME it'd make sense to have an iso OUT test issuing
171 # short writes on more packets than the last one
173 COUNT=100
174 echo "test 22: $COUNT transfers, non aligned"
175 do_test -t 22 -g 8 -v 0
177 ;;
179 in)
180 check_config sink-src
181 echo '** Host Read (IN) test cases:'
183 # NOTE: these "variable size" reads are just multiples
184 # of 512 bytes, no EOVERFLOW testing is done yet
186 echo "test 2: $COUNT transfers, same size"
187 do_test -t 2
188 echo "test 4: $COUNT transfers, variable size"
189 do_test -t 4
191 COUNT=100
192 echo "test 18: $COUNT transfers, unaligned DMA map by core"
193 do_test -t 18
195 echo "test 20: $COUNT transfers, unaligned DMA map by usb_alloc_coherent"
196 do_test -t 20
198 COUNT=2000
199 echo "test 6: $COUNT scatterlists, same size entries"
200 do_test -t 6
201 echo "test 8: $COUNT scatterlists, variable size entries"
202 do_test -t 8
203 ;;
205 iso-in)
206 check_config sink-src
207 echo '** Host ISOCHRONOUS Read (IN) test cases:'
209 # at peak iso transfer rates:
210 # - usb 2.0 high bandwidth, this is one frame.
211 # - usb 1.1, it's twenty-four frames.
212 BUFLEN=24500
214 COUNT=1000
216 # COUNT=10000
218 echo "test 16: $COUNT transfers, same size"
219 # do_test -t 16 -g 3 -v 0
220 BUFLEN=32768
221 do_test -t 16 -g 8 -v 0
223 # FIXME since iso expects faults, it'd make sense
224 # to have an iso IN test issuing short reads ...
226 COUNT=100
227 echo "test 23: $COUNT transfers, unaligned"
228 do_test -t 23 -g 8 -v 0
230 ;;
232 halt)
233 # NOTE: sometimes hardware doesn't cooperate well with halting
234 # endpoints from the host side. so long as mass-storage class
235 # firmware can halt them from the device, don't worry much if
236 # you can't make this test work on your device.
237 COUNT=2000
238 echo "test 13: $COUNT halt set/clear"
239 do_test -t 13
240 ;;
242 unlink)
243 COUNT=2000
244 echo "test 11: $COUNT read unlinks"
245 do_test -t 11
247 echo "test 12: $COUNT write unlinks"
248 do_test -t 12
249 ;;
251 loop)
252 # defaults need too much buffering for ez-usb devices
253 BUFLEN=2048
254 COUNT=32
256 # modprobe g_zero qlen=$COUNT buflen=$BUFLEN loopdefault
257 check_config loopback
259 # FIXME someone needs to write and merge a version of this
261 echo "write $COUNT buffers of $BUFLEN bytes, read them back"
263 echo "write $COUNT variable size buffers, read them back"
265 ;;
267 *)
268 echo "Don't understand test type $TYPE"
269 exit 1;
270 esac
271 echo ''
272 done
273 done
275 # vim: sw=4