CONFIG_EXPERIMENTAL=y CONFIG_SYSVIPC=y CONFIG_POSIX_MQUEUE=y CONFIG_BSD_PROCESS_ACCT=y CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=16 CONFIG_BLK_DEV_INITRD=y CONFIG_EXPERT=y # CONFIG_SYSCTL_SYSCALL is not set CONFIG_KALLSYMS_EXTRA_PASS=y CONFIG_SLAB=y CONFIG_PROFILING=y CONFIG_OPROFILE=y CONFIG_KPROBES=y CONFIG_MODULES=y CONFIG_MODULE_FORCE_LOAD=y CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y CONFIG_MODVERSIONS=y CONFIG_MODULE_SRCVERSION_ALL=y # CONFIG_BLK_DEV_BSG is not set CONFIG_ARCH_OMAP=y # CONFIG_OMAP_RESET_CLOCKS is not set CONFIG_OMAP_MUX_DEBUG=y # CONFIG_OMAP_32K_TIMER is not set CONFIG_ARM_THUMBEE=y CONFIG_ARM_ERRATA_411920=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y CONFIG_SMP=y CONFIG_NR_CPUS=2 CONFIG_LEDS=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="root=/dev/mmcblk0p2 rootwait console=ttyO2,115200" CONFIG_KEXEC=y CONFIG_FPE_NWFPE=y CONFIG_BINFMT_MISC=y CONFIG_PM_DEBUG=y CONFIG_NET=y CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_XFRM_USER=y CONFIG_NET_KEY=y CONFIG_NET_KEY_MIGRATE=y CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y # CONFIG_INET_LRO is not set # CONFIG_IPV6 is not set CONFIG_NETFILTER=y CONFIG_BT=m CONFIG_BT_HCIUART=m CONFIG_BT_HCIUART_H4=y CONFIG_BT_HCIUART_BCSP=y CONFIG_BT_HCIUART_LL=y CONFIG_BT_HCIBCM203X=m CONFIG_BT_HCIBPA10X=m CONFIG_CFG80211=m CONFIG_MAC80211=m CONFIG_MAC80211_RC_PID=y CONFIG_MAC80211_RC_DEFAULT_PID=y CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_CONNECTOR=y CONFIG_MTD=y CONFIG_MTD_CMDLINE_PARTS=y CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y CONFIG_MTD_OOPS=y CONFIG_MTD_CFI=y CONFIG_MTD_CFI_INTELEXT=y CONFIG_MTD_NAND=y CONFIG_MTD_NAND_OMAP2=y CONFIG_MTD_ONENAND=y CONFIG_MTD_ONENAND_VERIFY_WRITE=y CONFIG_MTD_ONENAND_OMAP2=y CONFIG_MTD_UBI=y CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=16384 CONFIG_MISC_DEVICES=y CONFIG_EEPROM_AT24=y CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_SCSI_MULTI_LUN=y CONFIG_SCSI_SCAN_ASYNC=y CONFIG_MD=y CONFIG_NETDEVICES=y CONFIG_SMSC_PHY=y CONFIG_NET_ETHERNET=y CONFIG_TI_DAVINCI_MDIO=y CONFIG_TI_DAVINCI_CPDMA=y CONFIG_TI_CPSW=y CONFIG_SMC91X=y CONFIG_SMSC911X=y CONFIG_KS8851=y CONFIG_KS8851_MLL=y CONFIG_LIBERTAS=m CONFIG_LIBERTAS_USB=m CONFIG_LIBERTAS_SDIO=m CONFIG_LIBERTAS_DEBUG=y CONFIG_USB_USBNET=y CONFIG_USB_NET_CDCETHER=y CONFIG_USB_NET_DM9601=y CONFIG_USB_ALI_M5632=y CONFIG_USB_AN2720=y CONFIG_USB_EPSON2888=y CONFIG_USB_KC2190=y CONFIG_INPUT_JOYDEV=y CONFIG_INPUT_EVDEV=y CONFIG_KEYBOARD_GPIO=y CONFIG_KEYBOARD_TWL4030=y CONFIG_INPUT_TOUCHSCREEN=y CONFIG_TOUCHSCREEN_ADS7846=y CONFIG_INPUT_MISC=y CONFIG_INPUT_TWL4030_PWRBUTTON=y CONFIG_VT_HW_CONSOLE_BINDING=y # CONFIG_LEGACY_PTYS is not set CONFIG_SERIAL_8250_NR_UARTS=32 CONFIG_SERIAL_8250_EXTENDED=y CONFIG_SERIAL_8250_MANY_PORTS=y CONFIG_SERIAL_8250_SHARE_IRQ=y CONFIG_SERIAL_8250_DETECT_IRQ=y CONFIG_SERIAL_8250_RSA=y CONFIG_HW_RANDOM=y CONFIG_I2C_CHARDEV=y CONFIG_SPI=y CONFIG_SPI_OMAP24XX=y CONFIG_DEBUG_GPIO=y CONFIG_GPIO_SYSFS=y CONFIG_GPIO_TWL4030=y CONFIG_W1=y CONFIG_POWER_SUPPLY=y CONFIG_WATCHDOG=y CONFIG_OMAP_WATCHDOG=y CONFIG_TWL4030_WATCHDOG=y CONFIG_REGULATOR=y CONFIG_REGULATOR_DUMMY=y CONFIG_REGULATOR_TWL4030=y CONFIG_REGULATOR_TPS65023=y CONFIG_REGULATOR_TPS6507X=y CONFIG_MEDIA_SUPPORT=y CONFIG_VIDEO_DEV=y CONFIG_VIDEO_V4L2_COMMON=y CONFIG_VIDEO_MEDIA=y CONFIG_VIDEO_V4L2=y CONFIG_VIDEO_CAPTURE_DRIVERS=y CONFIG_V4L_USB_DRIVERS=y CONFIG_USB_VIDEO_CLASS=y CONFIG_USB_VIDEO_CLASS_INPUT_EVDEV=y CONFIG_FB=y CONFIG_FIRMWARE_EDID=y CONFIG_FB_MODE_HELPERS=y CONFIG_FB_TILEBLITTING=y CONFIG_FB_OMAP_LCD_VGA=y CONFIG_OMAP2_DSS=m CONFIG_OMAP2_DSS_RFBI=y CONFIG_OMAP2_DSS_SDI=y CONFIG_OMAP2_DSS_DSI=y CONFIG_FB_OMAP2=m CONFIG_PANEL_GENERIC_DPI=m CONFIG_PANEL_SHARP_LS037V7DW01=m CONFIG_PANEL_NEC_NL8048HL11_01B=m CONFIG_PANEL_TAAL=m CONFIG_PANEL_TPO_TD043MTEA1=m CONFIG_PANEL_ACX565AKM=m CONFIG_BACKLIGHT_LCD_SUPPORT=y CONFIG_LCD_CLASS_DEVICE=y CONFIG_BACKLIGHT_CLASS_DEVICE=y # CONFIG_BACKLIGHT_GENERIC is not set # CONFIG_BACKLIGHT_ADP8860 is not set CONFIG_BACKLIGHT_TLC59108=y CONFIG_LCD_PLATFORM=y CONFIG_DISPLAY_SUPPORT=y CONFIG_FB_DA8XX=y CONFIG_FB_DA8XX_CONSISTENT_DMA_SIZE=4 CONFIG_FRAMEBUFFER_CONSOLE=y CONFIG_FRAMEBUFFER_CONSOLE_ROTATION=y CONFIG_FONTS=y CONFIG_FONT_8x8=y CONFIG_FONT_8x16=y CONFIG_LOGO=y CONFIG_LOGO_LINUX_MONO=y CONFIG_LOGO_LINUX_VGA16=y CONFIG_LOGO_LINUX_CLUT224=y CONFIG_SOUND=y CONFIG_SND=y CONFIG_SND_TIMER=y CONFIG_SND_PCM=y CONFIG_SND_HWDEP=y CONFIG_SND_RAWMIDI=y CONFIG_SND_DRIVERS=y CONFIG_SND_USB=y CONFIG_SND_USB_AUDIO=y CONFIG_SND_SOC=y CONFIG_SND_AM33XX_SOC=y CONFIG_SND_AM335X_SOC_EVM=y # CONFIG_SND_OMAP_SOC is not set CONFIG_USB=y CONFIG_USB_ANNOUNCE_NEW_DEVICES=y CONFIG_USB_DEVICEFS=y CONFIG_USB_MUSB_HDRC=y CONFIG_USB_MUSB_TI81XX_GLUE=y CONFIG_USB_MUSB_TI81XX=y CONFIG_USB_TI_CPPI41_DMA_HW=y CONFIG_USB_TI_CPPI41_DMA=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_GADGET_MUSB_HDRC=y CONFIG_USB_GADGET_DUALSPEED=y CONFIG_USB_ETH=y CONFIG_USB_ETH_RNDIS=y CONFIG_USB_OTG_UTILS=y CONFIG_NOP_USB_XCEIV=y CONFIG_MMC=y CONFIG_MMC_UNSAFE_RESUME=y CONFIG_SDIO_UART=y CONFIG_MMC_OMAP=y CONFIG_MMC_OMAP_HS=y CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_TWL92330=y CONFIG_RTC_DRV_TWL4030=y CONFIG_EXT2_FS=y CONFIG_EXT3_FS=y # CONFIG_EXT3_FS_XATTR is not set CONFIG_QUOTA=y CONFIG_QFMT_V2=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y # CONFIG_TMPFS_POSIX_ACL is not set # CONFIG_TMPFS_XATTR is not set # CONFIG_HUGETLB_PAGE is not set # CONFIG_CONFIGFS_FS is not set CONFIG_MISC_FILESYSTEMS=y # CONFIG_ADFS_FS is not set # CONFIG_AFFS_FS is not set # CONFIG_ECRYPT_FS is not set # CONFIG_HFS_FS is not set # CONFIG_HFSPLUS_FS is not set # CONFIG_BEFS_FS is not set # CONFIG_BFS_FS is not set # CONFIG_EFS_FS is not set # CONFIG_JFFS2_FS is not set CONFIG_UBIFS_FS=y CONFIG_CRAMFS=y CONFIG_NFS_FS=y CONFIG_NFS_V3=y CONFIG_NFS_V3_ACL=y CONFIG_NFS_V4=y CONFIG_ROOT_NFS=y CONFIG_PARTITION_ADVANCED=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_ISO8859_1=y CONFIG_PRINTK_TIME=y CONFIG_MAGIC_SYSRQ=y CONFIG_DEBUG_KERNEL=y CONFIG_SCHEDSTATS=y CONFIG_TIMER_STATS=y CONFIG_PROVE_LOCKING=y CONFIG_DEBUG_SPINLOCK_SLEEP=y # CONFIG_DEBUG_BUGVERBOSE is not set CONFIG_DEBUG_INFO=y CONFIG_DEBUG_LL=y CONFIG_EARLY_PRINTK=y # CONFIG_RCU_CPU_STALL_DETECTOR is not set CONFIG_SECURITY=y CONFIG_CRYPTO_MICHAEL_MIC=y # CONFIG_CRYPTO_ANSI_CPRNG is not set CONFIG_CRC_CCITT=y CONFIG_CRC_T10DIF=y CONFIG_CRC_ITU_T=y CONFIG_CRC7=y CONFIG_LIBCRC32C=y CONFIG_OMAP3_EDMA=y