CONFIG_EXPERIMENTAL=y # CONFIG_LOCALVERSION_AUTO is not set CONFIG_KERNEL_LZMA=y # CONFIG_SWAP is not set CONFIG_SYSVIPC=y CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=14 CONFIG_NAMESPACES=y CONFIG_EMBEDDED=y CONFIG_SLAB=y CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y # CONFIG_BLK_DEV_BSG is not set # CONFIG_IOSCHED_DEADLINE is not set # CONFIG_IOSCHED_CFQ is not set CONFIG_ARCH_AT91=y CONFIG_ARCH_AT91SAM9261=y CONFIG_MACH_AT91SAM9261EK=y CONFIG_AT91_PROGRAMMABLE_CLOCKS=y # CONFIG_ARM_THUMB is not set CONFIG_AEABI=y # CONFIG_OABI_COMPAT is not set CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="mem=64M console=ttyS0,115200 initrd=0x21100000,3145728 root=/dev/ram0 rw" CONFIG_AUTO_ZRELADDR=y CONFIG_VFP=y # CONFIG_CORE_DUMP_DEFAULT_ELF_HEADERS is not set CONFIG_NET=y CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_INET=y CONFIG_IP_MULTICAST=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y # CONFIG_INET_LRO is not set # CONFIG_IPV6 is not set CONFIG_CFG80211=y CONFIG_LIB80211=y CONFIG_MAC80211=y CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_MTD=y CONFIG_MTD_PARTITIONS=y CONFIG_MTD_CMDLINE_PARTS=y CONFIG_MTD_BLOCK=y CONFIG_MTD_NAND=y CONFIG_MTD_NAND_ATMEL=y CONFIG_MTD_UBI=y CONFIG_MTD_UBI_GLUEBI=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=8192 CONFIG_MISC_DEVICES=y CONFIG_ATMEL_TCLIB=y CONFIG_ATMEL_SSC=y CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_SCSI_MULTI_LUN=y CONFIG_NETDEVICES=y CONFIG_NET_ETHERNET=y CONFIG_DM9000=y # CONFIG_NETDEV_1000 is not set # CONFIG_NETDEV_10000 is not set CONFIG_USB_ZD1201=m CONFIG_RTL8187=m CONFIG_LIBERTAS=m CONFIG_LIBERTAS_USB=m CONFIG_LIBERTAS_SDIO=m CONFIG_LIBERTAS_SPI=m CONFIG_RT2X00=m CONFIG_RT2500USB=m CONFIG_RT73USB=m CONFIG_ZD1211RW=m CONFIG_INPUT_POLLDEV=m # CONFIG_INPUT_MOUSEDEV_PSAUX is not set CONFIG_INPUT_MOUSEDEV_SCREEN_X=240 CONFIG_INPUT_MOUSEDEV_SCREEN_Y=320 CONFIG_INPUT_EVDEV=y # CONFIG_KEYBOARD_ATKBD is not set CONFIG_KEYBOARD_GPIO=y # CONFIG_INPUT_MOUSE is not set CONFIG_INPUT_TOUCHSCREEN=y CONFIG_TOUCHSCREEN_ADS7846=y CONFIG_DEVPTS_MULTIPLE_INSTANCES=y CONFIG_SERIAL_ATMEL=y CONFIG_SERIAL_ATMEL_CONSOLE=y CONFIG_HW_RANDOM=y CONFIG_I2C=y CONFIG_I2C_CHARDEV=y CONFIG_I2C_GPIO=y CONFIG_SPI=y CONFIG_SPI_ATMEL=y # CONFIG_HWMON is not set CONFIG_WATCHDOG=y CONFIG_WATCHDOG_NOWAYOUT=y CONFIG_AT91SAM9X_WATCHDOG=y CONFIG_FB=y CONFIG_FB_ATMEL=y CONFIG_BACKLIGHT_LCD_SUPPORT=y # CONFIG_LCD_CLASS_DEVICE is not set CONFIG_BACKLIGHT_CLASS_DEVICE=y CONFIG_BACKLIGHT_ATMEL_LCDC=y # CONFIG_BACKLIGHT_GENERIC is not set CONFIG_FRAMEBUFFER_CONSOLE=y CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y CONFIG_LOGO=y CONFIG_SOUND=y CONFIG_SND=y CONFIG_SND_SEQUENCER=y CONFIG_SND_MIXER_OSS=y CONFIG_SND_PCM_OSS=y # CONFIG_SND_SUPPORT_OLD_API is not set # CONFIG_SND_VERBOSE_PROCFS is not set # CONFIG_SND_DRIVERS is not set # CONFIG_SND_ARM is not set CONFIG_SND_AT73C213=y CONFIG_SND_USB_AUDIO=m # CONFIG_USB_HID is not set CONFIG_USB=y CONFIG_USB_DEVICEFS=y CONFIG_USB_OHCI_HCD=y CONFIG_USB_STORAGE=y CONFIG_USB_GADGET=y CONFIG_USB_ZERO=m CONFIG_USB_ETH=m CONFIG_USB_GADGETFS=m CONFIG_USB_FILE_STORAGE=m CONFIG_USB_G_SERIAL=m CONFIG_MMC=y CONFIG_MMC_AT91=m CONFIG_NEW_LEDS=y CONFIG_LEDS_CLASS=y CONFIG_LEDS_GPIO=y CONFIG_LEDS_TRIGGERS=y CONFIG_LEDS_TRIGGER_TIMER=y CONFIG_LEDS_TRIGGER_HEARTBEAT=y CONFIG_LEDS_TRIGGER_GPIO=y CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_AT91SAM9=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y CONFIG_UBIFS_FS=y CONFIG_UBIFS_FS_ADVANCED_COMPR=y CONFIG_SQUASHFS=y CONFIG_SQUASHFS_LZO=y CONFIG_SQUASHFS_XZ=y CONFIG_NFS_FS=y CONFIG_NFS_V3=y CONFIG_ROOT_NFS=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_CODEPAGE_850=y CONFIG_NLS_ISO8859_1=y CONFIG_NLS_ISO8859_15=y CONFIG_NLS_UTF8=y CONFIG_FTRACE=y CONFIG_CRC_CCITT=m