CONFIG_EXPERIMENTAL=y CONFIG_LOCALVERSION="-cm-x300" # CONFIG_LOCALVERSION_AUTO is not set CONFIG_SYSVIPC=y CONFIG_IKCONFIG=y CONFIG_IKCONFIG_PROC=y CONFIG_LOG_BUF_SHIFT=18 CONFIG_BLK_DEV_INITRD=y # CONFIG_CC_OPTIMIZE_FOR_SIZE is not set CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y CONFIG_MODULE_FORCE_UNLOAD=y # CONFIG_BLK_DEV_BSG is not set CONFIG_ARCH_PXA=y CONFIG_GPIO_PCA953X=y CONFIG_MACH_CM_X300=y CONFIG_NO_HZ=y CONFIG_AEABI=y CONFIG_HIGHMEM=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="root=/dev/mtdblock5 rootfstype=ubifs console=ttyS2,38400" CONFIG_CPU_FREQ=y CONFIG_CPU_FREQ_GOV_USERSPACE=y CONFIG_FPE_NWFPE=y CONFIG_APM_EMULATION=y CONFIG_NET=y CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_INET=y CONFIG_IP_PNP=y CONFIG_IP_PNP_DHCP=y CONFIG_IP_PNP_BOOTP=y CONFIG_IP_PNP_RARP=y # CONFIG_INET_XFRM_MODE_TRANSPORT is not set # CONFIG_INET_XFRM_MODE_TUNNEL is not set # CONFIG_INET_XFRM_MODE_BEET is not set # CONFIG_INET_LRO is not set # CONFIG_INET_DIAG is not set # CONFIG_IPV6 is not set CONFIG_BT=m CONFIG_BT_L2CAP=y CONFIG_BT_SCO=y CONFIG_BT_RFCOMM=m CONFIG_BT_RFCOMM_TTY=y CONFIG_BT_BNEP=m CONFIG_BT_BNEP_MC_FILTER=y CONFIG_BT_BNEP_PROTO_FILTER=y CONFIG_BT_HIDP=m CONFIG_BT_HCIBTUSB=m CONFIG_LIB80211=m CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_MTD=y CONFIG_MTD_PARTITIONS=y CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y CONFIG_MTD_NAND=y CONFIG_MTD_NAND_PXA3xx=y CONFIG_MTD_UBI=y CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_NETDEVICES=y CONFIG_NET_ETHERNET=y CONFIG_DM9000=y CONFIG_DM9000_DEBUGLEVEL=0 CONFIG_DM9000_FORCE_SIMPLE_PHY_POLL=y # CONFIG_NETDEV_1000 is not set # CONFIG_NETDEV_10000 is not set # CONFIG_INPUT_MOUSEDEV_PSAUX is not set CONFIG_INPUT_EVDEV=y # CONFIG_KEYBOARD_ATKBD is not set CONFIG_KEYBOARD_PXA27x=m # CONFIG_INPUT_MOUSE is not set CONFIG_INPUT_TOUCHSCREEN=y # CONFIG_TOUCHSCREEN_DA9034 is not set CONFIG_TOUCHSCREEN_WM97XX=m # CONFIG_TOUCHSCREEN_WM9705 is not set # CONFIG_TOUCHSCREEN_WM9713 is not set # CONFIG_SERIO is not set # CONFIG_LEGACY_PTYS is not set CONFIG_SERIAL_PXA=y CONFIG_SERIAL_PXA_CONSOLE=y # CONFIG_HW_RANDOM is not set CONFIG_I2C=y CONFIG_I2C_PXA=y CONFIG_SPI=y CONFIG_SPI_GPIO=y CONFIG_GPIO_SYSFS=y # CONFIG_HWMON is not set CONFIG_PMIC_DA903X=y CONFIG_REGULATOR=y CONFIG_REGULATOR_DA903X=y CONFIG_FB=y CONFIG_FB_PXA=y CONFIG_BACKLIGHT_LCD_SUPPORT=y CONFIG_LCD_CLASS_DEVICE=y CONFIG_LCD_TDO24M=y # CONFIG_BACKLIGHT_GENERIC is not set CONFIG_BACKLIGHT_DA903X=m CONFIG_FRAMEBUFFER_CONSOLE=y CONFIG_FRAMEBUFFER_CONSOLE_DETECT_PRIMARY=y CONFIG_FONTS=y CONFIG_FONT_6x11=y CONFIG_LOGO=y CONFIG_SOUND=m CONFIG_SND=m CONFIG_SND_MIXER_OSS=m CONFIG_SND_PCM_OSS=m # CONFIG_SND_DRIVERS is not set # CONFIG_SND_SPI is not set # CONFIG_SND_USB is not set CONFIG_SND_SOC=m CONFIG_SND_PXA2XX_SOC=m CONFIG_SND_PXA2XX_SOC_EM_X270=m CONFIG_HID_DRAGONRISE=y CONFIG_HID_GYRATION=y CONFIG_HID_TWINHAN=y CONFIG_HID_NTRIG=y CONFIG_HID_PANTHERLORD=y CONFIG_HID_PETALYNX=y CONFIG_HID_SAMSUNG=y CONFIG_HID_SONY=y CONFIG_HID_SUNPLUS=y CONFIG_HID_GREENASIA=y CONFIG_HID_SMARTJOYPLUS=y CONFIG_HID_TOPSEED=y CONFIG_HID_THRUSTMASTER=y CONFIG_HID_ZEROPLUS=y CONFIG_USB=y CONFIG_USB_DEVICEFS=y # CONFIG_USB_DEVICE_CLASS is not set CONFIG_USB_MON=y CONFIG_USB_OHCI_HCD=y CONFIG_USB_STORAGE=y CONFIG_MMC=m CONFIG_MMC_PXA=m CONFIG_NEW_LEDS=y CONFIG_LEDS_CLASS=y CONFIG_LEDS_GPIO=y CONFIG_LEDS_TRIGGERS=y CONFIG_LEDS_TRIGGER_HEARTBEAT=y CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_V3020=y CONFIG_RTC_DRV_PXA=y CONFIG_EXT2_FS=y CONFIG_EXT3_FS=y # CONFIG_EXT3_FS_XATTR is not set CONFIG_MSDOS_FS=m CONFIG_VFAT_FS=m CONFIG_TMPFS=y CONFIG_JFFS2_FS=y CONFIG_JFFS2_SUMMARY=y CONFIG_UBIFS_FS=y CONFIG_NFS_FS=y CONFIG_NFS_V3=y CONFIG_NFS_V3_ACL=y CONFIG_NFS_V4=y CONFIG_ROOT_NFS=y CONFIG_CIFS=m CONFIG_CIFS_WEAK_PW_HASH=y CONFIG_PARTITION_ADVANCED=y CONFIG_NLS_CODEPAGE_437=m CONFIG_NLS_ISO8859_1=m CONFIG_DEBUG_FS=y CONFIG_DEBUG_KERNEL=y # CONFIG_SCHED_DEBUG is not set CONFIG_SYSCTL_SYSCALL_CHECK=y # CONFIG_FTRACE is not set CONFIG_DEBUG_USER=y CONFIG_DEBUG_LL=y CONFIG_CRYPTO_ECB=m CONFIG_CRYPTO_MICHAEL_MIC=m CONFIG_CRYPTO_AES=m # CONFIG_CRYPTO_ANSI_CPRNG is not set # CONFIG_CRYPTO_HW is not set CONFIG_CRC_T10DIF=y