CONFIG_EXPERIMENTAL=y CONFIG_BLK_DEV_INITRD=y CONFIG_KALLSYMS_ALL=y CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y # CONFIG_BLK_DEV_BSG is not set CONFIG_ARCH_EXYNOS=y CONFIG_S3C_LOWLEVEL_UART_PORT=1 CONFIG_MACH_SMDKC210=y CONFIG_MACH_ARMLEX4210=y CONFIG_MACH_UNIVERSAL_C210=y CONFIG_MACH_NURI=y CONFIG_MACH_ORIGEN=y CONFIG_MACH_SMDK4412=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y CONFIG_SMP=y CONFIG_NR_CPUS=2 CONFIG_PREEMPT=y CONFIG_AEABI=y CONFIG_CMDLINE="root=/dev/ram0 rw ramdisk=8192 initrd=0x41000000,8M console=ttySAC1,115200 init=/linuxrc mem=256M" CONFIG_VFP=y CONFIG_NEON=y CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=8192 CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_CHR_DEV_SG=y CONFIG_INPUT_EVDEV=y # CONFIG_INPUT_KEYBOARD is not set # CONFIG_INPUT_MOUSE is not set CONFIG_INPUT_TOUCHSCREEN=y CONFIG_SERIAL_8250=y CONFIG_SERIAL_SAMSUNG=y CONFIG_SERIAL_SAMSUNG_CONSOLE=y CONFIG_HW_RANDOM=y CONFIG_I2C=y # CONFIG_HWMON is not set # CONFIG_MFD_SUPPORT is not set # CONFIG_HID_SUPPORT is not set # CONFIG_USB_SUPPORT is not set CONFIG_EXT2_FS=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y CONFIG_TMPFS_POSIX_ACL=y CONFIG_CRAMFS=y CONFIG_ROMFS_FS=y CONFIG_PARTITION_ADVANCED=y CONFIG_BSD_DISKLABEL=y CONFIG_SOLARIS_X86_PARTITION=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_ASCII=y CONFIG_NLS_ISO8859_1=y CONFIG_MAGIC_SYSRQ=y CONFIG_DEBUG_KERNEL=y CONFIG_DETECT_HUNG_TASK=y CONFIG_DEBUG_RT_MUTEXES=y CONFIG_DEBUG_SPINLOCK=y CONFIG_DEBUG_MUTEXES=y CONFIG_DEBUG_INFO=y CONFIG_SYSCTL_SYSCALL_CHECK=y CONFIG_DEBUG_USER=y CONFIG_DEBUG_LL=y CONFIG_EARLY_PRINTK=y CONFIG_CRC_CCITT=y