CONFIG_EXPERIMENTAL=y CONFIG_SYSVIPC=y CONFIG_LOG_BUF_SHIFT=14 CONFIG_MODULES=y CONFIG_ARCH_PXA=y CONFIG_MACH_MAINSTONE=y # CONFIG_ARM_THUMB is not set CONFIG_LEDS=y CONFIG_LEDS_CPU=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="root=/dev/nfs ip=bootp console=ttyS0,115200 mem=64M" CONFIG_FPE_NWFPE=y CONFIG_NET=y CONFIG_UNIX=y CONFIG_INET=y CONFIG_IP_PNP=y CONFIG_IP_PNP_BOOTP=y # CONFIG_IPV6 is not set CONFIG_MTD=y CONFIG_MTD_PARTITIONS=y CONFIG_MTD_REDBOOT_PARTS=y CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y CONFIG_MTD_CFI=y CONFIG_MTD_CFI_ADV_OPTIONS=y CONFIG_MTD_CFI_GEOMETRY=y # CONFIG_MTD_CFI_I1 is not set CONFIG_MTD_CFI_INTELEXT=y CONFIG_IDE=y CONFIG_NETDEVICES=y CONFIG_NET_ETHERNET=y CONFIG_SMC91X=y CONFIG_INPUT_EVDEV=y # CONFIG_INPUT_MOUSE is not set # CONFIG_SERIO_SERPORT is not set CONFIG_SERIAL_PXA=y CONFIG_SERIAL_PXA_CONSOLE=y CONFIG_FB=y CONFIG_FB_PXA=y # CONFIG_VGA_CONSOLE is not set CONFIG_FRAMEBUFFER_CONSOLE=y CONFIG_LOGO=y CONFIG_EXT2_FS=y CONFIG_MSDOS_FS=y CONFIG_JFFS2_FS=y CONFIG_NFS_FS=y CONFIG_ROOT_NFS=y CONFIG_NLS_ISO8859_1=y CONFIG_MAGIC_SYSRQ=y CONFIG_DEBUG_KERNEL=y CONFIG_DEBUG_INFO=y CONFIG_DEBUG_USER=y CONFIG_DEBUG_ERRORS=y CONFIG_DEBUG_LL=y