CONFIG_EXPERIMENTAL=y # CONFIG_LOCALVERSION_AUTO is not set CONFIG_SYSVIPC=y CONFIG_POSIX_MQUEUE=y CONFIG_BSD_PROCESS_ACCT=y CONFIG_BSD_PROCESS_ACCT_V3=y CONFIG_AUDIT=y CONFIG_LOG_BUF_SHIFT=15 CONFIG_BLK_DEV_INITRD=y CONFIG_SLAB=y # CONFIG_BLK_DEV_BSG is not set CONFIG_ARCH_AT91=y CONFIG_ARCH_AT91SAM9260=y CONFIG_MACH_SAM9_L9260=y CONFIG_MTD_AT91_DATAFLASH_CARD=y CONFIG_PREEMPT=y CONFIG_LEDS=y CONFIG_LEDS_CPU=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="console=ttyS0,115200 mem=64M initrd=0x21100000,4194304 root=/dev/ram0 rw" CONFIG_FPE_NWFPE=y CONFIG_NET=y CONFIG_PACKET=y CONFIG_UNIX=y CONFIG_XFRM_USER=y CONFIG_NET_KEY=y CONFIG_INET=y # CONFIG_INET_XFRM_MODE_TRANSPORT is not set # CONFIG_INET_XFRM_MODE_TUNNEL is not set # CONFIG_INET_XFRM_MODE_BEET is not set # CONFIG_IPV6 is not set CONFIG_MTD=y CONFIG_MTD_PARTITIONS=y CONFIG_MTD_CHAR=y CONFIG_MTD_BLOCK=y CONFIG_MTD_BLOCK2MTD=y CONFIG_MTD_NAND=y CONFIG_MTD_NAND_ATMEL=y CONFIG_MTD_NAND_PLATFORM=y CONFIG_MTD_UBI=y CONFIG_MTD_UBI_BEB_RESERVE=3 CONFIG_MTD_UBI_GLUEBI=y CONFIG_BLK_DEV_LOOP=y CONFIG_BLK_DEV_RAM=y CONFIG_BLK_DEV_RAM_SIZE=8192 # CONFIG_MISC_DEVICES is not set CONFIG_RAID_ATTRS=y CONFIG_SCSI=y CONFIG_BLK_DEV_SD=y CONFIG_CHR_DEV_SG=y CONFIG_SCSI_MULTI_LUN=y CONFIG_SCSI_CONSTANTS=y CONFIG_SCSI_LOGGING=y # CONFIG_SCSI_LOWLEVEL is not set CONFIG_NETDEVICES=y CONFIG_NET_ETHERNET=y CONFIG_MII=y CONFIG_MACB=y # CONFIG_NETDEV_1000 is not set # CONFIG_NETDEV_10000 is not set # CONFIG_INPUT_MOUSEDEV_PSAUX is not set # CONFIG_INPUT_KEYBOARD is not set # CONFIG_INPUT_MOUSE is not set # CONFIG_SERIO is not set CONFIG_SERIAL_ATMEL=y CONFIG_SERIAL_ATMEL_CONSOLE=y CONFIG_LEGACY_PTY_COUNT=16 # CONFIG_HW_RANDOM is not set # CONFIG_HWMON is not set # CONFIG_VGA_CONSOLE is not set # CONFIG_HID_SUPPORT is not set CONFIG_USB=y CONFIG_USB_DEVICEFS=y CONFIG_USB_OHCI_HCD=y CONFIG_USB_STORAGE=y CONFIG_USB_LIBUSUAL=y CONFIG_USB_GADGET=y CONFIG_MMC=y CONFIG_MMC_DEBUG=y CONFIG_NEW_LEDS=y CONFIG_LEDS_CLASS=y CONFIG_LEDS_GPIO=y CONFIG_LEDS_TRIGGERS=y CONFIG_LEDS_TRIGGER_TIMER=y CONFIG_LEDS_TRIGGER_HEARTBEAT=y CONFIG_RTC_CLASS=y CONFIG_RTC_DRV_DS1553=y CONFIG_RTC_DRV_DS1742=y CONFIG_RTC_DRV_M48T86=y CONFIG_RTC_DRV_V3020=y CONFIG_EXT2_FS=y CONFIG_EXT2_FS_XATTR=y CONFIG_EXT2_FS_POSIX_ACL=y CONFIG_EXT2_FS_SECURITY=y CONFIG_EXT3_FS=y CONFIG_EXT3_FS_POSIX_ACL=y CONFIG_EXT3_FS_SECURITY=y CONFIG_INOTIFY=y CONFIG_MSDOS_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y CONFIG_JFFS2_FS=y CONFIG_NFS_FS=y CONFIG_NFS_V3=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_CODEPAGE_737=y CONFIG_NLS_CODEPAGE_775=y CONFIG_NLS_CODEPAGE_850=y CONFIG_NLS_CODEPAGE_852=y CONFIG_NLS_CODEPAGE_855=y CONFIG_NLS_CODEPAGE_857=y CONFIG_NLS_CODEPAGE_860=y CONFIG_NLS_CODEPAGE_861=y CONFIG_NLS_CODEPAGE_862=y CONFIG_NLS_CODEPAGE_863=y CONFIG_NLS_CODEPAGE_864=y CONFIG_NLS_CODEPAGE_865=y CONFIG_NLS_CODEPAGE_866=y CONFIG_NLS_CODEPAGE_869=y CONFIG_NLS_CODEPAGE_936=y CONFIG_NLS_CODEPAGE_950=y CONFIG_NLS_CODEPAGE_932=y CONFIG_NLS_CODEPAGE_949=y CONFIG_NLS_CODEPAGE_874=y CONFIG_NLS_ISO8859_8=y CONFIG_NLS_CODEPAGE_1250=y CONFIG_NLS_CODEPAGE_1251=y CONFIG_NLS_ASCII=y CONFIG_NLS_ISO8859_1=y CONFIG_NLS_ISO8859_2=y CONFIG_NLS_ISO8859_3=y CONFIG_NLS_ISO8859_4=y CONFIG_NLS_ISO8859_5=y CONFIG_NLS_ISO8859_6=y CONFIG_NLS_ISO8859_7=y CONFIG_NLS_ISO8859_9=y CONFIG_NLS_ISO8859_13=y CONFIG_NLS_ISO8859_14=y CONFIG_NLS_ISO8859_15=y CONFIG_NLS_KOI8_R=y CONFIG_NLS_KOI8_U=y CONFIG_NLS_UTF8=y CONFIG_MAGIC_SYSRQ=y CONFIG_UNUSED_SYMBOLS=y CONFIG_DEBUG_FS=y CONFIG_DEBUG_KERNEL=y CONFIG_DEBUG_LL=y