CONFIG_EXPERIMENTAL=y # CONFIG_LOCALVERSION_AUTO is not set # CONFIG_SWAP is not set CONFIG_SYSVIPC=y CONFIG_LOG_BUF_SHIFT=14 CONFIG_EXPERT=y # CONFIG_AIO is not set # CONFIG_VM_EVENT_COUNTERS is not set CONFIG_MODULES=y CONFIG_MODULE_UNLOAD=y # CONFIG_LBDAF is not set # CONFIG_BLK_DEV_BSG is not set # CONFIG_IOSCHED_CFQ is not set CONFIG_ARCH_U300=y CONFIG_MACH_U300=y CONFIG_MACH_U300_BS335=y CONFIG_MACH_U300_SPIDUMMY=y CONFIG_NO_HZ=y CONFIG_HIGH_RES_TIMERS=y CONFIG_PREEMPT=y CONFIG_AEABI=y CONFIG_ZBOOT_ROM_TEXT=0x0 CONFIG_ZBOOT_ROM_BSS=0x0 CONFIG_CMDLINE="root=/dev/ram0 rw rootfstype=rootfs console=ttyAMA0,115200n8 lpj=515072" CONFIG_CPU_IDLE=y CONFIG_FPE_NWFPE=y # CONFIG_SUSPEND is not set CONFIG_UEVENT_HELPER_PATH="/sbin/hotplug" # CONFIG_PREVENT_FIRMWARE_BUILD is not set CONFIG_MTD=y CONFIG_MTD_CMDLINE_PARTS=y CONFIG_MTD_NAND=y CONFIG_MTD_NAND_FSMC=y # CONFIG_INPUT_MOUSEDEV is not set CONFIG_INPUT_EVDEV=y # CONFIG_KEYBOARD_ATKBD is not set # CONFIG_INPUT_MOUSE is not set # CONFIG_SERIO is not set CONFIG_LEGACY_PTY_COUNT=16 CONFIG_SERIAL_AMBA_PL011=y CONFIG_SERIAL_AMBA_PL011_CONSOLE=y # CONFIG_HW_RANDOM is not set CONFIG_I2C=y # CONFIG_HWMON is not set CONFIG_WATCHDOG=y CONFIG_REGULATOR=y CONFIG_FB=y CONFIG_BACKLIGHT_LCD_SUPPORT=y # CONFIG_LCD_CLASS_DEVICE is not set CONFIG_BACKLIGHT_CLASS_DEVICE=y # CONFIG_HID_SUPPORT is not set # CONFIG_USB_SUPPORT is not set CONFIG_MMC=y CONFIG_MMC_CLKGATE=y CONFIG_MMC_ARMMMCI=y CONFIG_RTC_CLASS=y # CONFIG_RTC_HCTOSYS is not set CONFIG_RTC_DRV_COH901331=y CONFIG_DMADEVICES=y CONFIG_COH901318=y # CONFIG_DNOTIFY is not set CONFIG_FUSE_FS=y CONFIG_VFAT_FS=y CONFIG_TMPFS=y CONFIG_NLS_CODEPAGE_437=y CONFIG_NLS_ISO8859_1=y CONFIG_PRINTK_TIME=y CONFIG_DEBUG_FS=y # CONFIG_SCHED_DEBUG is not set CONFIG_TIMER_STATS=y # CONFIG_DEBUG_PREEMPT is not set CONFIG_DEBUG_INFO=y # CONFIG_CRC32 is not set