/* * linux/arch/arm/mach-omap2/board-cm-t3517.c * * Support for the CompuLab CM-T3517 modules * * Copyright (C) 2010 CompuLab, Ltd. * Author: Igor Grinberg * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License * version 2 as published by the Free Software Foundation. * * This program is distributed in the hope that it will be useful, but * WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA * 02110-1301 USA * */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "common.h" #include #include #include #include #include "mux.h" #include "control.h" #include "common-board-devices.h" #if defined(CONFIG_LEDS_GPIO) || defined(CONFIG_LEDS_GPIO_MODULE) static struct gpio_led cm_t3517_leds[] = { [0] = { .gpio = 186, .name = "cm-t3517:green", .default_trigger = "heartbeat", .active_low = 0, }, }; static struct gpio_led_platform_data cm_t3517_led_pdata = { .num_leds = ARRAY_SIZE(cm_t3517_leds), .leds = cm_t3517_leds, }; static struct platform_device cm_t3517_led_device = { .name = "leds-gpio", .id = -1, .dev = { .platform_data = &cm_t3517_led_pdata, }, }; static void __init cm_t3517_init_leds(void) { platform_device_register(&cm_t3517_led_device); } #else static inline void cm_t3517_init_leds(void) {} #endif #if defined(CONFIG_CAN_TI_HECC) || defined(CONFIG_CAN_TI_HECC_MODULE) static struct resource cm_t3517_hecc_resources[] = { { .start = AM35XX_IPSS_HECC_BASE, .end = AM35XX_IPSS_HECC_BASE + SZ_16K - 1, .flags = IORESOURCE_MEM, }, { .start = INT_35XX_HECC0_IRQ, .end = INT_35XX_HECC0_IRQ, .flags = IORESOURCE_IRQ, }, }; static struct ti_hecc_platform_data cm_t3517_hecc_pdata = { .scc_hecc_offset = AM35XX_HECC_SCC_HECC_OFFSET, .scc_ram_offset = AM35XX_HECC_SCC_RAM_OFFSET, .hecc_ram_offset = AM35XX_HECC_RAM_OFFSET, .mbx_offset = AM35XX_HECC_MBOX_OFFSET, .int_line = AM35XX_HECC_INT_LINE, .version = AM35XX_HECC_VERSION, }; static struct platform_device cm_t3517_hecc_device = { .name = "ti_hecc", .id = 1, .num_resources = ARRAY_SIZE(cm_t3517_hecc_resources), .resource = cm_t3517_hecc_resources, .dev = { .platform_data = &cm_t3517_hecc_pdata, }, }; static void cm_t3517_init_hecc(void) { platform_device_register(&cm_t3517_hecc_device); } #else static inline void cm_t3517_init_hecc(void) {} #endif #if defined(CONFIG_RTC_DRV_V3020) || defined(CONFIG_RTC_DRV_V3020_MODULE) #define RTC_IO_GPIO (153) #define RTC_WR_GPIO (154) #define RTC_RD_GPIO (53) #define RTC_CS_GPIO (163) #define RTC_CS_EN_GPIO (160) struct v3020_platform_data cm_t3517_v3020_pdata = { .use_gpio = 1, .gpio_cs = RTC_CS_GPIO, .gpio_wr = RTC_WR_GPIO, .gpio_rd = RTC_RD_GPIO, .gpio_io = RTC_IO_GPIO, }; static struct platform_device cm_t3517_rtc_device = { .name = "v3020", .id = -1, .dev = { .platform_data = &cm_t3517_v3020_pdata, } }; static void __init cm_t3517_init_rtc(void) { int err; err = gpio_request_one(RTC_CS_EN_GPIO, GPIOF_OUT_INIT_HIGH, "rtc cs en"); if (err) { pr_err("CM-T3517: rtc cs en gpio request failed: %d\n", err); return; } platform_device_register(&cm_t3517_rtc_device); } #else static inline void cm_t3517_init_rtc(void) {} #endif #if defined(CONFIG_USB_EHCI_HCD) || defined(CONFIG_USB_EHCI_HCD_MODULE) #define HSUSB1_RESET_GPIO (146) #define HSUSB2_RESET_GPIO (147) #define USB_HUB_RESET_GPIO (152) static struct usbhs_omap_board_data cm_t3517_ehci_pdata __initdata = { .port_mode[0] = OMAP_EHCI_PORT_MODE_PHY, .port_mode[1] = OMAP_EHCI_PORT_MODE_PHY, .port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED, .phy_reset = true, .reset_gpio_port[0] = HSUSB1_RESET_GPIO, .reset_gpio_port[1] = HSUSB2_RESET_GPIO, .reset_gpio_port[2] = -EINVAL, }; static int __init cm_t3517_init_usbh(void) { int err; err = gpio_request_one(USB_HUB_RESET_GPIO, GPIOF_OUT_INIT_LOW, "usb hub rst"); if (err) { pr_err("CM-T3517: usb hub rst gpio request failed: %d\n", err); } else { udelay(10); gpio_set_value(USB_HUB_RESET_GPIO, 1); msleep(1); } usbhs_init(&cm_t3517_ehci_pdata); return 0; } #else static inline int cm_t3517_init_usbh(void) { return 0; } #endif #if defined(CONFIG_MTD_NAND_OMAP2) || defined(CONFIG_MTD_NAND_OMAP2_MODULE) static struct mtd_partition cm_t3517_nand_partitions[] = { { .name = "xloader", .offset = 0, /* Offset = 0x00000 */ .size = 4 * NAND_BLOCK_SIZE, .mask_flags = MTD_WRITEABLE }, { .name = "uboot", .offset = MTDPART_OFS_APPEND, /* Offset = 0x80000 */ .size = 15 * NAND_BLOCK_SIZE, }, { .name = "uboot environment", .offset = MTDPART_OFS_APPEND, /* Offset = 0x260000 */ .size = 2 * NAND_BLOCK_SIZE, }, { .name = "linux", .offset = MTDPART_OFS_APPEND, /* Offset = 0x2A0000 */ .size = 32 * NAND_BLOCK_SIZE, }, { .name = "rootfs", .offset = MTDPART_OFS_APPEND, /* Offset = 0x6A0000 */ .size = MTDPART_SIZ_FULL, }, }; static struct omap_nand_platform_data cm_t3517_nand_data = { .parts = cm_t3517_nand_partitions, .nr_parts = ARRAY_SIZE(cm_t3517_nand_partitions), .cs = 0, }; static void __init cm_t3517_init_nand(void) { if (gpmc_nand_init(&cm_t3517_nand_data) < 0) pr_err("CM-T3517: NAND initialization failed\n"); } #else static inline void cm_t3517_init_nand(void) {} #endif static struct omap_board_config_kernel cm_t3517_config[] __initdata = { }; #ifdef CONFIG_OMAP_MUX static struct omap_board_mux board_mux[] __initdata = { /* GPIO186 - Green LED */ OMAP3_MUX(SYS_CLKOUT2, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), /* RTC GPIOs: */ /* IO - GPIO153 */ OMAP3_MUX(MCBSP4_DR, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* WR# - GPIO154 */ OMAP3_MUX(MCBSP4_DX, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* RD# - GPIO53 */ OMAP3_MUX(GPMC_NCS2, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* CS# - GPIO163 */ OMAP3_MUX(UART3_CTS_RCTX, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* CS EN - GPIO160 */ OMAP3_MUX(MCBSP_CLKS, OMAP_MUX_MODE4 | OMAP_PIN_INPUT), /* HSUSB1 RESET */ OMAP3_MUX(UART2_TX, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), /* HSUSB2 RESET */ OMAP3_MUX(UART2_RX, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), /* CM-T3517 USB HUB nRESET */ OMAP3_MUX(MCBSP4_CLKX, OMAP_MUX_MODE4 | OMAP_PIN_OUTPUT), { .reg_offset = OMAP_MUX_TERMINATOR }, }; #endif static void __init cm_t3517_init(void) { omap3_mux_init(board_mux, OMAP_PACKAGE_CBB); omap_serial_init(); omap_sdrc_init(NULL, NULL); omap_board_config = cm_t3517_config; omap_board_config_size = ARRAY_SIZE(cm_t3517_config); cm_t3517_init_leds(); cm_t3517_init_nand(); cm_t3517_init_rtc(); cm_t3517_init_usbh(); cm_t3517_init_hecc(); } MACHINE_START(CM_T3517, "Compulab CM-T3517") .atag_offset = 0x100, .reserve = omap_reserve, .map_io = omap3_map_io, .init_early = am35xx_init_early, .init_irq = omap3_init_irq, .handle_irq = omap3_intc_handle_irq, .init_machine = cm_t3517_init, .timer = &omap3_timer, MACHINE_END