/* * board-sdp.h * * Information structures for SDP-specific board config data * * Copyright (C) 2009 Nokia Corporation * Copyright (C) 2009 Texas Instruments * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #define PDC_NOR 1 #define PDC_NAND 2 #define PDC_ONENAND 3 #define DBG_MPDB 4 struct flash_partitions { struct mtd_partition *parts; int nr_parts; }; #if defined(CONFIG_MTD_NAND_OMAP2) || \ defined(CONFIG_MTD_NAND_OMAP2_MODULE) || \ defined(CONFIG_MTD_ONENAND_OMAP2) || \ defined(CONFIG_MTD_ONENAND_OMAP2_MODULE) extern void board_flash_init(struct flash_partitions [], char chip_sel[][GPMC_CS_NUM], int nand_type); #else static inline void board_flash_init(struct flash_partitions part[], char chip_sel[][GPMC_CS_NUM], int nand_type) { } #endif #if defined(CONFIG_MTD_NAND_OMAP2) || \ defined(CONFIG_MTD_NAND_OMAP2_MODULE) extern void board_nand_init(struct mtd_partition *nand_parts, u8 nr_parts, u8 cs, int nand_type); #else static inline void board_nand_init(struct mtd_partition *nand_parts, u8 nr_parts, u8 cs, int nand_type) { } #endif