/* * Copyright (C) 2009 Texas Instruments Inc. * * Modified from mach-omap2/board-zoom2.c * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "common.h" #include #include #include "mux.h" #include "hsmmc.h" #include "common-board-devices.h" #define OMAP_ZOOM_WLAN_PMENA_GPIO (101) #define OMAP_ZOOM_WLAN_IRQ_GPIO (162) #define LCD_PANEL_ENABLE_GPIO (7 + OMAP_MAX_GPIO_LINES) /* Zoom2 has Qwerty keyboard*/ static uint32_t board_keymap[] = { KEY(0, 0, KEY_E), KEY(0, 1, KEY_R), KEY(0, 2, KEY_T), KEY(0, 3, KEY_HOME), KEY(0, 6, KEY_I), KEY(0, 7, KEY_LEFTSHIFT), KEY(1, 0, KEY_D), KEY(1, 1, KEY_F), KEY(1, 2, KEY_G), KEY(1, 3, KEY_SEND), KEY(1, 6, KEY_K), KEY(1, 7, KEY_ENTER), KEY(2, 0, KEY_X), KEY(2, 1, KEY_C), KEY(2, 2, KEY_V), KEY(2, 3, KEY_END), KEY(2, 6, KEY_DOT), KEY(2, 7, KEY_CAPSLOCK), KEY(3, 0, KEY_Z), KEY(3, 1, KEY_KPPLUS), KEY(3, 2, KEY_B), KEY(3, 3, KEY_F1), KEY(3, 6, KEY_O), KEY(3, 7, KEY_SPACE), KEY(4, 0, KEY_W), KEY(4, 1, KEY_Y), KEY(4, 2, KEY_U), KEY(4, 3, KEY_F2), KEY(4, 4, KEY_VOLUMEUP), KEY(4, 6, KEY_L), KEY(4, 7, KEY_LEFT), KEY(5, 0, KEY_S), KEY(5, 1, KEY_H), KEY(5, 2, KEY_J), KEY(5, 3, KEY_F3), KEY(5, 4, KEY_UNKNOWN), KEY(5, 5, KEY_VOLUMEDOWN), KEY(5, 6, KEY_M), KEY(5, 7, KEY_RIGHT), KEY(6, 0, KEY_Q), KEY(6, 1, KEY_A), KEY(6, 2, KEY_N), KEY(6, 3, KEY_BACKSPACE), KEY(6, 6, KEY_P), KEY(6, 7, KEY_UP), KEY(7, 0, KEY_PROG1), /*MACRO 1 */ KEY(7, 1, KEY_PROG2), /*MACRO 2 */ KEY(7, 2, KEY_PROG3), /*MACRO 3 */ KEY(7, 3, KEY_PROG4), /*MACRO 4 */ KEY(7, 6, KEY_SELECT), KEY(7, 7, KEY_DOWN) }; static struct matrix_keymap_data board_map_data = { .keymap = board_keymap, .keymap_size = ARRAY_SIZE(board_keymap), }; static struct twl4030_keypad_data zoom_kp_twl4030_data = { .keymap_data = &board_map_data, .rows = 8, .cols = 8, .rep = 1, }; static struct regulator_consumer_supply zoom_vmmc1_supply[] = { REGULATOR_SUPPLY("vmmc", "omap_hsmmc.0"), }; static struct regulator_consumer_supply zoom_vsim_supply[] = { REGULATOR_SUPPLY("vmmc_aux", "omap_hsmmc.0"), }; static struct regulator_consumer_supply zoom_vmmc2_supply[] = { REGULATOR_SUPPLY("vmmc", "omap_hsmmc.1"), }; static struct regulator_consumer_supply zoom_vmmc3_supply[] = { REGULATOR_SUPPLY("vmmc", "omap_hsmmc.2"), }; /* VMMC1 for OMAP VDD_MMC1 (i/o) and MMC1 card */ static struct regulator_init_data zoom_vmmc1 = { .constraints = { .min_uV = 1850000, .max_uV = 3150000, .valid_modes_mask = REGULATOR_MODE_NORMAL | REGULATOR_MODE_STANDBY, .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE | REGULATOR_CHANGE_MODE | REGULATOR_CHANGE_STATUS, }, .num_consumer_supplies = ARRAY_SIZE(zoom_vmmc1_supply), .consumer_supplies = zoom_vmmc1_supply, }; /* VMMC2 for MMC2 card */ static struct regulator_init_data zoom_vmmc2 = { .constraints = { .min_uV = 1850000, .max_uV = 1850000, .apply_uV = true, .valid_modes_mask = REGULATOR_MODE_NORMAL | REGULATOR_MODE_STANDBY, .valid_ops_mask = REGULATOR_CHANGE_MODE | REGULATOR_CHANGE_STATUS, }, .num_consumer_supplies = ARRAY_SIZE(zoom_vmmc2_supply), .consumer_supplies = zoom_vmmc2_supply, }; /* VSIM for OMAP VDD_MMC1A (i/o for DAT4..DAT7) */ static struct regulator_init_data zoom_vsim = { .constraints = { .min_uV = 1800000, .max_uV = 3000000, .valid_modes_mask = REGULATOR_MODE_NORMAL | REGULATOR_MODE_STANDBY, .valid_ops_mask = REGULATOR_CHANGE_VOLTAGE | REGULATOR_CHANGE_MODE | REGULATOR_CHANGE_STATUS, }, .num_consumer_supplies = ARRAY_SIZE(zoom_vsim_supply), .consumer_supplies = zoom_vsim_supply, }; static struct regulator_init_data zoom_vmmc3 = { .constraints = { .valid_ops_mask = REGULATOR_CHANGE_STATUS, }, .num_consumer_supplies = ARRAY_SIZE(zoom_vmmc3_supply), .consumer_supplies = zoom_vmmc3_supply, }; static struct fixed_voltage_config zoom_vwlan = { .supply_name = "vwl1271", .microvolts = 1800000, /* 1.8V */ .gpio = OMAP_ZOOM_WLAN_PMENA_GPIO, .startup_delay = 70000, /* 70msec */ .enable_high = 1, .enabled_at_boot = 0, .init_data = &zoom_vmmc3, }; static struct platform_device omap_vwlan_device = { .name = "reg-fixed-voltage", .id = 1, .dev = { .platform_data = &zoom_vwlan, }, }; static struct wl12xx_platform_data omap_zoom_wlan_data __initdata = { .irq = OMAP_GPIO_IRQ(OMAP_ZOOM_WLAN_IRQ_GPIO), /* ZOOM ref clock is 26 MHz */ .board_ref_clock = 1, }; static struct omap2_hsmmc_info mmc[] = { { .name = "external", .mmc = 1, .caps = MMC_CAP_4_BIT_DATA, .gpio_wp = -EINVAL, .power_saving = true, }, { .name = "internal", .mmc = 2, .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA, .gpio_cd = -EINVAL, .gpio_wp = -EINVAL, .nonremovable = true, .power_saving = true, }, { .name = "wl1271", .mmc = 3, .caps = MMC_CAP_4_BIT_DATA | MMC_CAP_POWER_OFF_CARD, .gpio_wp = -EINVAL, .gpio_cd = -EINVAL, .nonremovable = true, }, {} /* Terminator */ }; static int zoom_twl_gpio_setup(struct device *dev, unsigned gpio, unsigned ngpio) { int ret; /* gpio + 0 is "mmc0_cd" (input/IRQ) */ mmc[0].gpio_cd = gpio + 0; omap2_hsmmc_init(mmc); ret = gpio_request_one(LCD_PANEL_ENABLE_GPIO, GPIOF_OUT_INIT_LOW, "lcd enable"); if (ret) pr_err("Failed to get LCD_PANEL_ENABLE_GPIO (gpio%d).\n", LCD_PANEL_ENABLE_GPIO); return ret; } /* EXTMUTE callback function */ static void zoom2_set_hs_extmute(int mute) { gpio_set_value(ZOOM2_HEADSET_EXTMUTE_GPIO, mute); } static struct twl4030_gpio_platform_data zoom_gpio_data = { .gpio_base = OMAP_MAX_GPIO_LINES, .irq_base = TWL4030_GPIO_IRQ_BASE, .irq_end = TWL4030_GPIO_IRQ_END, .setup = zoom_twl_gpio_setup, }; static struct twl4030_platform_data zoom_twldata = { /* platform_data for children goes here */ .gpio = &zoom_gpio_data, .keypad = &zoom_kp_twl4030_data, .vmmc1 = &zoom_vmmc1, .vmmc2 = &zoom_vmmc2, .vsim = &zoom_vsim, }; static int __init omap_i2c_init(void) { omap3_pmic_get_config(&zoom_twldata, TWL_COMMON_PDATA_USB | TWL_COMMON_PDATA_BCI | TWL_COMMON_PDATA_MADC | TWL_COMMON_PDATA_AUDIO, TWL_COMMON_REGULATOR_VDAC | TWL_COMMON_REGULATOR_VPLL2); if (machine_is_omap_zoom2()) { struct twl4030_codec_data *codec_data; codec_data = zoom_twldata.audio->codec; codec_data->ramp_delay_value = 3; /* 161 ms */ codec_data->hs_extmute = 1; codec_data->set_hs_extmute = zoom2_set_hs_extmute; } omap_pmic_init(1, 2400, "twl5030", INT_34XX_SYS_NIRQ, &zoom_twldata); omap_register_i2c_bus(2, 400, NULL, 0); omap_register_i2c_bus(3, 400, NULL, 0); return 0; } static void enable_board_wakeup_source(void) { /* T2 interrupt line (keypad) */ omap_mux_init_signal("sys_nirq", OMAP_WAKEUP_EN | OMAP_PIN_INPUT_PULLUP); } void __init zoom_peripherals_init(void) { if (wl12xx_set_platform_data(&omap_zoom_wlan_data)) pr_err("error setting wl12xx data\n"); omap_i2c_init(); platform_device_register(&omap_vwlan_device); usb_musb_init(NULL); enable_board_wakeup_source(); omap_serial_init(); }