/* * linux/arch/arm/mach-omap2/clock.h * * Copyright (C) 2005-2009 Texas Instruments, Inc. * Copyright (C) 2004-2011 Nokia Corporation * * Contacts: * Richard Woodruff * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ARM_MACH_OMAP2_CLOCK_H #define __ARCH_ARM_MACH_OMAP2_CLOCK_H #include #include /* CM_CLKSEL2_PLL.CORE_CLK_SRC bits (2XXX) */ #define CORE_CLK_SRC_32K 0x0 #define CORE_CLK_SRC_DPLL 0x1 #define CORE_CLK_SRC_DPLL_X2 0x2 /* OMAP2xxx CM_CLKEN_PLL.EN_DPLL bits - for omap2_get_dpll_rate() */ #define OMAP2XXX_EN_DPLL_LPBYPASS 0x1 #define OMAP2XXX_EN_DPLL_FRBYPASS 0x2 #define OMAP2XXX_EN_DPLL_LOCKED 0x3 /* OMAP3xxx CM_CLKEN_PLL*.EN_*_DPLL bits - for omap2_get_dpll_rate() */ #define OMAP3XXX_EN_DPLL_LPBYPASS 0x5 #define OMAP3XXX_EN_DPLL_FRBYPASS 0x6 #define OMAP3XXX_EN_DPLL_LOCKED 0x7 /* OMAP4xxx CM_CLKMODE_DPLL*.EN_*_DPLL bits - for omap2_get_dpll_rate() */ #define OMAP4XXX_EN_DPLL_MNBYPASS 0x4 /* CM_CLKEN_PLL*.EN* bit values - not all are available for every DPLL */ #define DPLL_LOW_POWER_STOP 0x1 #define DPLL_LOW_POWER_BYPASS 0x5 #define DPLL_LOCKED 0x7 /* DPLL Type and DCO Selection Flags */ #define DPLL_J_TYPE 0x1 int omap2_clk_enable(struct clk *clk); void omap2_clk_disable(struct clk *clk); long omap2_clk_round_rate(struct clk *clk, unsigned long rate); int omap2_clk_set_rate(struct clk *clk, unsigned long rate); int omap2_clk_set_parent(struct clk *clk, struct clk *new_parent); long omap2_dpll_round_rate(struct clk *clk, unsigned long target_rate); unsigned long omap3_dpll_recalc(struct clk *clk); unsigned long omap3_clkoutx2_recalc(struct clk *clk); void omap3_dpll_allow_idle(struct clk *clk); void omap3_dpll_deny_idle(struct clk *clk); u32 omap3_dpll_autoidle_read(struct clk *clk); int omap3_noncore_dpll_set_rate(struct clk *clk, unsigned long rate); int omap3_noncore_dpll_enable(struct clk *clk); void omap3_noncore_dpll_disable(struct clk *clk); int omap4_dpllmx_gatectrl_read(struct clk *clk); void omap4_dpllmx_allow_gatectrl(struct clk *clk); void omap4_dpllmx_deny_gatectrl(struct clk *clk); long omap4_dpll_regm4xen_round_rate(struct clk *clk, unsigned long target_rate); unsigned long omap4_dpll_regm4xen_recalc(struct clk *clk); #ifdef CONFIG_OMAP_RESET_CLOCKS void omap2_clk_disable_unused(struct clk *clk); #else #define omap2_clk_disable_unused NULL #endif void omap2_init_clk_clkdm(struct clk *clk); void __init omap2_clk_disable_clkdm_control(void); /* clkt_clksel.c public functions */ u32 omap2_clksel_round_rate_div(struct clk *clk, unsigned long target_rate, u32 *new_div); void omap2_init_clksel_parent(struct clk *clk); unsigned long omap2_clksel_recalc(struct clk *clk); long omap2_clksel_round_rate(struct clk *clk, unsigned long target_rate); int omap2_clksel_set_rate(struct clk *clk, unsigned long rate); int omap2_clksel_set_parent(struct clk *clk, struct clk *new_parent); /* clkt_iclk.c public functions */ extern void omap2_clkt_iclk_allow_idle(struct clk *clk); extern void omap2_clkt_iclk_deny_idle(struct clk *clk); u32 omap2_get_dpll_rate(struct clk *clk); void omap2_init_dpll_parent(struct clk *clk); int omap2_wait_clock_ready(void __iomem *reg, u32 cval, const char *name); #ifdef CONFIG_ARCH_OMAP2 void omap2xxx_clk_prepare_for_reboot(void); #else static inline void omap2xxx_clk_prepare_for_reboot(void) { } #endif #ifdef CONFIG_ARCH_OMAP3 void omap3_clk_prepare_for_reboot(void); #else static inline void omap3_clk_prepare_for_reboot(void) { } #endif #ifdef CONFIG_ARCH_OMAP4 void omap4_clk_prepare_for_reboot(void); #else static inline void omap4_clk_prepare_for_reboot(void) { } #endif int omap2_dflt_clk_enable(struct clk *clk); void omap2_dflt_clk_disable(struct clk *clk); void omap2_clk_dflt_find_companion(struct clk *clk, void __iomem **other_reg, u8 *other_bit); void omap2_clk_dflt_find_idlest(struct clk *clk, void __iomem **idlest_reg, u8 *idlest_bit, u8 *idlest_val); int omap2_clk_switch_mpurate_at_boot(const char *mpurate_ck_name); void omap2_clk_print_new_rates(const char *hfclkin_ck_name, const char *core_ck_name, const char *mpu_ck_name); extern u16 cpu_mask; extern const struct clkops clkops_omap2_dflt_wait; extern const struct clkops clkops_dummy; extern const struct clkops clkops_omap2_dflt; extern struct clk_functions omap2_clk_functions; extern struct clk *vclk, *sclk; extern const struct clksel_rate gpt_32k_rates[]; extern const struct clksel_rate gpt_sys_rates[]; extern const struct clksel_rate gfx_l3_rates[]; extern const struct clksel_rate dsp_ick_rates[]; #if defined(CONFIG_ARCH_OMAP2) && defined(CONFIG_CPU_FREQ) extern void omap2_clk_init_cpufreq_table(struct cpufreq_frequency_table **table); extern void omap2_clk_exit_cpufreq_table(struct cpufreq_frequency_table **table); #else #define omap2_clk_init_cpufreq_table 0 #define omap2_clk_exit_cpufreq_table 0 #endif extern const struct clkops clkops_omap2_iclk_dflt_wait; extern const struct clkops clkops_omap2_iclk_dflt; extern const struct clkops clkops_omap2_iclk_idle_only; extern const struct clkops clkops_omap2_mdmclk_dflt_wait; extern const struct clkops clkops_omap2xxx_dpll_ops; extern const struct clkops clkops_omap3_noncore_dpll_ops; extern const struct clkops clkops_omap3_core_dpll_ops; extern const struct clkops clkops_omap4_dpllmx_ops; #endif