/* * OMAP2/3 Clock Management (CM) register definitions * * Copyright (C) 2007-2009 Texas Instruments, Inc. * Copyright (C) 2007-2010 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * The CM hardware modules on the OMAP2/3 are quite similar to each * other. The CM modules/instances on OMAP4 are quite different, so * they are handled in a separate file. */ #ifndef __ARCH_ASM_MACH_OMAP2_CM2XXX_3XXX_H #define __ARCH_ASM_MACH_OMAP2_CM2XXX_3XXX_H #include "prcm-common.h" #define OMAP2420_CM_REGADDR(module, reg) \ OMAP2_L4_IO_ADDRESS(OMAP2420_CM_BASE + (module) + (reg)) #define OMAP2430_CM_REGADDR(module, reg) \ OMAP2_L4_IO_ADDRESS(OMAP2430_CM_BASE + (module) + (reg)) #define OMAP34XX_CM_REGADDR(module, reg) \ OMAP2_L4_IO_ADDRESS(OMAP3430_CM_BASE + (module) + (reg)) /* * OMAP3-specific global CM registers * Use cm_{read,write}_reg() with these registers. * These registers appear once per CM module. */ #define OMAP3430_CM_REVISION OMAP34XX_CM_REGADDR(OCP_MOD, 0x0000) #define OMAP3430_CM_SYSCONFIG OMAP34XX_CM_REGADDR(OCP_MOD, 0x0010) #define OMAP3430_CM_POLCTRL OMAP34XX_CM_REGADDR(OCP_MOD, 0x009c) #define OMAP3_CM_CLKOUT_CTRL_OFFSET 0x0070 #define OMAP3430_CM_CLKOUT_CTRL OMAP_CM_REGADDR(OMAP3430_CCR_MOD, 0x0070) /* * Module specific CM register offsets from CM_BASE + domain offset * Use cm_{read,write}_mod_reg() with these registers. * These register offsets generally appear in more than one PRCM submodule. */ /* Common between OMAP2 and OMAP3 */ #define CM_FCLKEN 0x0000 #define CM_FCLKEN1 CM_FCLKEN #define CM_CLKEN CM_FCLKEN #define CM_ICLKEN 0x0010 #define CM_ICLKEN1 CM_ICLKEN #define CM_ICLKEN2 0x0014 #define CM_ICLKEN3 0x0018 #define CM_IDLEST 0x0020 #define CM_IDLEST1 CM_IDLEST #define CM_IDLEST2 0x0024 #define CM_AUTOIDLE 0x0030 #define CM_AUTOIDLE1 CM_AUTOIDLE #define CM_AUTOIDLE2 0x0034 #define CM_AUTOIDLE3 0x0038 #define CM_CLKSEL 0x0040 #define CM_CLKSEL1 CM_CLKSEL #define CM_CLKSEL2 0x0044 #define OMAP2_CM_CLKSTCTRL 0x0048 /* OMAP2-specific register offsets */ #define OMAP24XX_CM_FCLKEN2 0x0004 #define OMAP24XX_CM_ICLKEN4 0x001c #define OMAP24XX_CM_AUTOIDLE4 0x003c #define OMAP2430_CM_IDLEST3 0x0028 /* OMAP3-specific register offsets */ #define OMAP3430_CM_CLKEN_PLL 0x0004 #define OMAP3430ES2_CM_CLKEN2 0x0004 #define OMAP3430ES2_CM_FCLKEN3 0x0008 #define OMAP3430_CM_IDLEST_PLL CM_IDLEST2 #define OMAP3430_CM_AUTOIDLE_PLL CM_AUTOIDLE2 #define OMAP3430ES2_CM_AUTOIDLE2_PLL CM_AUTOIDLE2 #define OMAP3430_CM_CLKSEL1 CM_CLKSEL #define OMAP3430_CM_CLKSEL1_PLL CM_CLKSEL #define OMAP3430_CM_CLKSEL2_PLL CM_CLKSEL2 #define OMAP3430_CM_SLEEPDEP CM_CLKSEL2 #define OMAP3430_CM_CLKSEL3 OMAP2_CM_CLKSTCTRL #define OMAP3430_CM_CLKSTST 0x004c #define OMAP3430ES2_CM_CLKSEL4 0x004c #define OMAP3430ES2_CM_CLKSEL5 0x0050 #define OMAP3430_CM_CLKSEL2_EMU 0x0050 #define OMAP3430_CM_CLKSEL3_EMU 0x0054 /* CM_IDLEST bit field values to indicate deasserted IdleReq */ #define OMAP24XX_CM_IDLEST_VAL 0 #define OMAP34XX_CM_IDLEST_VAL 1 /* Clock management domain register get/set */ #ifndef __ASSEMBLER__ extern u32 omap2_cm_read_mod_reg(s16 module, u16 idx); extern void omap2_cm_write_mod_reg(u32 val, s16 module, u16 idx); extern u32 omap2_cm_rmw_mod_reg_bits(u32 mask, u32 bits, s16 module, s16 idx); extern int omap2_cm_wait_module_ready(s16 prcm_mod, u8 idlest_id, u8 idlest_shift); extern u32 omap2_cm_set_mod_reg_bits(u32 bits, s16 module, s16 idx); extern u32 omap2_cm_clear_mod_reg_bits(u32 bits, s16 module, s16 idx); extern bool omap2_cm_is_clkdm_in_hwsup(s16 module, u32 mask); extern void omap2xxx_cm_clkdm_enable_hwsup(s16 module, u32 mask); extern void omap2xxx_cm_clkdm_disable_hwsup(s16 module, u32 mask); extern void omap3xxx_cm_clkdm_enable_hwsup(s16 module, u32 mask); extern void omap3xxx_cm_clkdm_disable_hwsup(s16 module, u32 mask); extern void omap3xxx_cm_clkdm_force_sleep(s16 module, u32 mask); extern void omap3xxx_cm_clkdm_force_wakeup(s16 module, u32 mask); extern int am33xx_cm_wait_module_ready(u16 inst, u16 clkctrl_reg); extern void am33xx_cm_clkdm_enable_hwsup(s16 inst, u16 clkdm, u32 mask); extern void am33xx_cm_clkdm_disable_hwsup(s16 inst, u16 clkdm, u32 mask); extern void am33xx_cm_clkdm_force_sleep(s16 inst, u16 clkdm, u32 mask); extern void am33xx_cm_clkdm_force_wakeup(s16 inst, u16 clkdm, u32 mask); extern void omap2xxx_cm_set_dpll_disable_autoidle(void); extern void omap2xxx_cm_set_dpll_auto_low_power_stop(void); extern void omap2xxx_cm_set_apll54_disable_autoidle(void); extern void omap2xxx_cm_set_apll54_auto_low_power_stop(void); extern void omap2xxx_cm_set_apll96_disable_autoidle(void); extern void omap2xxx_cm_set_apll96_auto_low_power_stop(void); #endif /* CM register bits shared between 24XX and 3430 */ /* CM_CLKSEL_GFX */ #define OMAP_CLKSEL_GFX_SHIFT 0 #define OMAP_CLKSEL_GFX_MASK (0x7 << 0) /* CM_ICLKEN_GFX */ #define OMAP_EN_GFX_SHIFT 0 #define OMAP_EN_GFX_MASK (1 << 0) /* CM_IDLEST_GFX */ #define OMAP_ST_GFX_MASK (1 << 0) /* Function prototypes */ # ifndef __ASSEMBLER__ extern void omap3_cm_save_context(void); extern void omap3_cm_restore_context(void); # endif #endif