/* * OMAP4 CM1, CM2 module low-level functions * * Copyright (C) 2010 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * These functions are intended to be used only by the cminst44xx.c file. * XXX Perhaps we should just move them there and make them static. */ #include #include #include #include #include #include "common.h" #include "cm.h" #include "cm1_44xx.h" #include "cm2_44xx.h" #include "cm-regbits-44xx.h" /* CM1 hardware module low-level functions */ /* Read a register in CM1 */ u32 omap4_cm1_read_inst_reg(s16 inst, u16 reg) { return __raw_readl(OMAP44XX_CM1_REGADDR(inst, reg)); } /* Write into a register in CM1 */ void omap4_cm1_write_inst_reg(u32 val, s16 inst, u16 reg) { __raw_writel(val, OMAP44XX_CM1_REGADDR(inst, reg)); } /* Read a register in CM2 */ u32 omap4_cm2_read_inst_reg(s16 inst, u16 reg) { return __raw_readl(OMAP44XX_CM2_REGADDR(inst, reg)); } /* Write into a register in CM2 */ void omap4_cm2_write_inst_reg(u32 val, s16 inst, u16 reg) { __raw_writel(val, OMAP44XX_CM2_REGADDR(inst, reg)); }