/* * am33xx Clock Management (CM) function prototypes * * Copyright (C) 2010 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ASM_MACH_OMAP2_CMINST33XX_H #define __ARCH_ASM_MACH_OMAP2_CMINST33XX_H extern bool am33xx_cminst_is_clkdm_in_hwsup(s16 inst, u16 cdoffs); extern void am33xx_cminst_clkdm_enable_hwsup(s16 inst, u16 cdoffs); extern void am33xx_cminst_clkdm_disable_hwsup(s16 inst, u16 cdoffs); extern void am33xx_cminst_clkdm_force_sleep(s16 inst, u16 cdoffs); extern void am33xx_cminst_clkdm_force_wakeup(s16 inst, u16 cdoffs); extern int am33xx_cminst_wait_module_ready(u16 inst, s16 cdoffs, u16 clkctrl_offs); #ifdef CONFIG_SOC_OMAPAM33XX extern int am33xx_cminst_wait_module_idle(u16 inst, s16 cdoffs, u16 clkctrl_offs); extern void am33xx_cminst_module_enable(u8 mode, u16 inst, s16 cdoffs, u16 clkctrl_offs); extern void am33xx_cminst_module_disable(u16 inst, s16 cdoffs, u16 clkctrl_offs); #else static inline int am33xx_cminst_wait_module_idle(u16 inst, s16 cdoffs, u16 clkctrl_offs) { return 0; } static inline void am33xx_cminst_module_enable(u8 mode, u16 inst, s16 cdoffs, u16 clkctrl_offs) { } static inline void am33xx_cminst_module_disable(u16 inst, s16 cdoffs, u16 clkctrl_offs) { } #endif /* * In an ideal world, we would not export these low-level functions, * but this will probably take some time to fix properly */ extern u32 am33xx_cminst_read_inst_reg(s16 inst, u16 idx); extern void am33xx_cminst_write_inst_reg(u32 val, s16 inst, u16 idx); extern u32 am33xx_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, s16 inst, s16 idx); extern u32 am33xx_cminst_set_inst_reg_bits(u32 bits, s16 inst, s16 idx); extern u32 am33xx_cminst_clear_inst_reg_bits(u32 bits, s16 inst, s16 idx); extern u32 am33xx_cminst_read_inst_reg_bits(u16 inst, s16 idx, u32 mask); #endif