/* * OMAP4 CM instance functions * * Copyright (C) 2009 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * This is needed since CM instances can be in the PRM, PRCM_MPU, CM1, * or CM2 hardware modules. For example, the EMU_CM CM instance is in * the PRM hardware module. What a mess... */ #include #include #include #include #include #include #include "cm.h" #include "cm1_44xx.h" #include "cm2_44xx.h" #include "cm44xx.h" #include "cminst44xx.h" #include "cm-regbits-34xx.h" #include "cm-regbits-44xx.h" #include "prcm44xx.h" #include "prm44xx.h" #include "prcm_mpu44xx.h" static u32 _cm_bases[OMAP4_MAX_PRCM_PARTITIONS] = { [OMAP4430_INVALID_PRCM_PARTITION] = 0, [OMAP4430_PRM_PARTITION] = OMAP4430_PRM_BASE, [OMAP4430_CM1_PARTITION] = OMAP4430_CM1_BASE, [OMAP4430_CM2_PARTITION] = OMAP4430_CM2_BASE, [OMAP4430_SCRM_PARTITION] = 0, [OMAP4430_PRCM_MPU_PARTITION] = OMAP4430_PRCM_MPU_BASE, }; /* Read a register in a CM instance */ u32 omap4_cminst_read_inst_reg(u8 part, s16 inst, u16 idx) { BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS || part == OMAP4430_INVALID_PRCM_PARTITION || !_cm_bases[part]); return __raw_readl(OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx)); } /* Write into a register in a CM instance */ void omap4_cminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx) { BUG_ON(part >= OMAP4_MAX_PRCM_PARTITIONS || part == OMAP4430_INVALID_PRCM_PARTITION || !_cm_bases[part]); __raw_writel(val, OMAP2_L4_IO_ADDRESS(_cm_bases[part] + inst + idx)); } /* Read-modify-write a register in CM1. Caller must lock */ u32 omap4_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst, s16 idx) { u32 v; v = omap4_cminst_read_inst_reg(part, inst, idx); v &= ~mask; v |= bits; omap4_cminst_write_inst_reg(v, part, inst, idx); return v; } u32 omap4_cminst_set_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx) { return omap4_cminst_rmw_inst_reg_bits(bits, bits, part, inst, idx); } u32 omap4_cminst_clear_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx) { return omap4_cminst_rmw_inst_reg_bits(bits, 0x0, part, inst, idx); } u32 omap4_cminst_read_inst_reg_bits(u8 part, u16 inst, s16 idx, u32 mask) { u32 v; v = omap4_cminst_read_inst_reg(part, inst, idx); v &= mask; v >>= __ffs(mask); return v; } /* * */ /** * _clktrctrl_write - write @c to a CM_CLKSTCTRL.CLKTRCTRL register bitfield * @c: CLKTRCTRL register bitfield (LSB = bit 0, i.e., unshifted) * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * @c must be the unshifted value for CLKTRCTRL - i.e., this function * will handle the shift itself. */ static void _clktrctrl_write(u8 c, u8 part, s16 inst, u16 cdoffs) { u32 v; v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL); v &= ~OMAP4430_CLKTRCTRL_MASK; v |= c << OMAP4430_CLKTRCTRL_SHIFT; omap4_cminst_write_inst_reg(v, part, inst, cdoffs + OMAP4_CM_CLKSTCTRL); } /** * omap4_cminst_is_clkdm_in_hwsup - is a clockdomain in hwsup idle mode? * @part: PRCM partition ID that the CM_CLKSTCTRL register exists in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * Returns true if the clockdomain referred to by (@part, @inst, @cdoffs) * is in hardware-supervised idle mode, or 0 otherwise. */ bool omap4_cminst_is_clkdm_in_hwsup(u8 part, s16 inst, u16 cdoffs) { u32 v; v = omap4_cminst_read_inst_reg(part, inst, cdoffs + OMAP4_CM_CLKSTCTRL); v &= OMAP4430_CLKTRCTRL_MASK; v >>= OMAP4430_CLKTRCTRL_SHIFT; return (v == OMAP34XX_CLKSTCTRL_ENABLE_AUTO) ? true : false; } /** * omap4_cminst_clkdm_enable_hwsup - put a clockdomain in hwsup-idle mode * @part: PRCM partition ID that the clockdomain registers exist in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * Put a clockdomain referred to by (@part, @inst, @cdoffs) into * hardware-supervised idle mode. No return value. */ void omap4_cminst_clkdm_enable_hwsup(u8 part, s16 inst, u16 cdoffs) { _clktrctrl_write(OMAP34XX_CLKSTCTRL_ENABLE_AUTO, part, inst, cdoffs); } /** * omap4_cminst_clkdm_disable_hwsup - put a clockdomain in swsup-idle mode * @part: PRCM partition ID that the clockdomain registers exist in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * Put a clockdomain referred to by (@part, @inst, @cdoffs) into * software-supervised idle mode, i.e., controlled manually by the * Linux OMAP clockdomain code. No return value. */ void omap4_cminst_clkdm_disable_hwsup(u8 part, s16 inst, u16 cdoffs) { _clktrctrl_write(OMAP34XX_CLKSTCTRL_DISABLE_AUTO, part, inst, cdoffs); } /** * omap4_cminst_clkdm_force_sleep - try to put a clockdomain into idle * @part: PRCM partition ID that the clockdomain registers exist in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * Put a clockdomain referred to by (@part, @inst, @cdoffs) into idle * No return value. */ void omap4_cminst_clkdm_force_sleep(u8 part, s16 inst, u16 cdoffs) { _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_SLEEP, part, inst, cdoffs); } /** * omap4_cminst_clkdm_force_sleep - try to take a clockdomain out of idle * @part: PRCM partition ID that the clockdomain registers exist in * @inst: CM instance register offset (*_INST macro) * @cdoffs: Clockdomain register offset (*_CDOFFS macro) * * Take a clockdomain referred to by (@part, @inst, @cdoffs) out of idle, * waking it up. No return value. */ void omap4_cminst_clkdm_force_wakeup(u8 part, s16 inst, u16 cdoffs) { _clktrctrl_write(OMAP34XX_CLKSTCTRL_FORCE_WAKEUP, part, inst, cdoffs); } /* * */ /** * omap4_cm_wait_module_ready - wait for a module to be in 'func' state * @clkctrl_reg: CLKCTRL module address * * Wait for the module IDLEST to be functional. If the idle state is in any * the non functional state (trans, idle or disabled), module and thus the * sysconfig cannot be accessed and will probably lead to an "imprecise * external abort" * * Module idle state: * 0x0 func: Module is fully functional, including OCP * 0x1 trans: Module is performing transition: wakeup, or sleep, or sleep * abortion * 0x2 idle: Module is in Idle mode (only OCP part). It is functional if * using separate functional clock * 0x3 disabled: Module is disabled and cannot be accessed * */ int omap4_cm_wait_module_ready(void __iomem *clkctrl_reg) { int i = 0; if (!clkctrl_reg) return 0; omap_test_timeout(( ((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) == 0) || (((__raw_readl(clkctrl_reg) & OMAP4430_IDLEST_MASK) >> OMAP4430_IDLEST_SHIFT) == 0x2)), MAX_MODULE_READY_TIME, i); return (i < MAX_MODULE_READY_TIME) ? 0 : -EBUSY; }