/* * OMAP4 Clock Management (CM) function prototypes * * Copyright (C) 2010 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ASM_MACH_OMAP2_CMINST44XX_H #define __ARCH_ASM_MACH_OMAP2_CMINST44XX_H extern bool omap4_cminst_is_clkdm_in_hwsup(u8 part, s16 inst, u16 cdoffs); extern void omap4_cminst_clkdm_enable_hwsup(u8 part, s16 inst, u16 cdoffs); extern void omap4_cminst_clkdm_disable_hwsup(u8 part, s16 inst, u16 cdoffs); extern void omap4_cminst_clkdm_force_sleep(u8 part, s16 inst, u16 cdoffs); extern void omap4_cminst_clkdm_force_wakeup(u8 part, s16 inst, u16 cdoffs); extern int omap4_cminst_wait_module_ready(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs); # if defined (CONFIG_ARCH_OMAP4) || defined (CONFIG_SOC_OMAPAM33XX) extern int omap4_cminst_wait_module_idle(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs); extern void omap4_cminst_module_enable(u8 mode, u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs); extern void omap4_cminst_module_disable(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs); # else static inline int omap4_cminst_wait_module_idle(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs) { return 0; } static inline void omap4_cminst_module_enable(u8 mode, u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs) { } static inline void omap4_cminst_module_disable(u8 part, u16 inst, s16 cdoffs, u16 clkctrl_offs) { } # endif /* * In an ideal world, we would not export these low-level functions, * but this will probably take some time to fix properly */ extern u32 omap4_cminst_read_inst_reg(u8 part, s16 inst, u16 idx); extern void omap4_cminst_write_inst_reg(u32 val, u8 part, s16 inst, u16 idx); extern u32 omap4_cminst_rmw_inst_reg_bits(u32 mask, u32 bits, u8 part, s16 inst, s16 idx); extern u32 omap4_cminst_set_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx); extern u32 omap4_cminst_clear_inst_reg_bits(u32 bits, u8 part, s16 inst, s16 idx); extern u32 omap4_cminst_read_inst_reg_bits(u8 part, u16 inst, s16 idx, u32 mask); extern void __init omap44xx_cminst_init(void); #endif