/* * linux/arch/arm/mach-omap2/common.c * * Code common to all OMAP2+ machines. * * Copyright (C) 2009 Texas Instruments * Copyright (C) 2010 Nokia Corporation * Tony Lindgren * Added OMAP4 support - Santosh Shilimkar * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include "common.h" #include #include #include #include "sdrc.h" #include "control.h" /* Global address base setup code */ #if defined(CONFIG_ARCH_OMAP2) || defined(CONFIG_ARCH_OMAP3) static void __init __omap2_set_globals(struct omap_globals *omap2_globals) { omap2_set_globals_tap(omap2_globals); omap2_set_globals_sdrc(omap2_globals); omap2_set_globals_control(omap2_globals); omap2_set_globals_prcm(omap2_globals); } #endif #if defined(CONFIG_SOC_OMAP2420) static struct omap_globals omap242x_globals = { .class = OMAP242X_CLASS, .tap = OMAP2_L4_IO_ADDRESS(0x48014000), .sdrc = OMAP2_L3_IO_ADDRESS(OMAP2420_SDRC_BASE), .sms = OMAP2_L3_IO_ADDRESS(OMAP2420_SMS_BASE), .ctrl = OMAP2_L4_IO_ADDRESS(OMAP242X_CTRL_BASE), .prm = OMAP2_L4_IO_ADDRESS(OMAP2420_PRM_BASE), .cm = OMAP2_L4_IO_ADDRESS(OMAP2420_CM_BASE), }; void __init omap2_set_globals_242x(void) { __omap2_set_globals(&omap242x_globals); } void __init omap242x_map_io(void) { omap242x_map_common_io(); } #endif #if defined(CONFIG_SOC_OMAP2430) static struct omap_globals omap243x_globals = { .class = OMAP243X_CLASS, .tap = OMAP2_L4_IO_ADDRESS(0x4900a000), .sdrc = OMAP2_L3_IO_ADDRESS(OMAP243X_SDRC_BASE), .sms = OMAP2_L3_IO_ADDRESS(OMAP243X_SMS_BASE), .ctrl = OMAP2_L4_IO_ADDRESS(OMAP243X_CTRL_BASE), .prm = OMAP2_L4_IO_ADDRESS(OMAP2430_PRM_BASE), .cm = OMAP2_L4_IO_ADDRESS(OMAP2430_CM_BASE), }; void __init omap2_set_globals_243x(void) { __omap2_set_globals(&omap243x_globals); } void __init omap243x_map_io(void) { omap243x_map_common_io(); } #endif #if defined(CONFIG_ARCH_OMAP3) static struct omap_globals omap3_globals = { .class = OMAP343X_CLASS, .tap = OMAP2_L4_IO_ADDRESS(0x4830A000), .sdrc = OMAP2_L3_IO_ADDRESS(OMAP343X_SDRC_BASE), .sms = OMAP2_L3_IO_ADDRESS(OMAP343X_SMS_BASE), .ctrl = OMAP2_L4_IO_ADDRESS(OMAP343X_CTRL_BASE), .prm = OMAP2_L4_IO_ADDRESS(OMAP3430_PRM_BASE), .cm = OMAP2_L4_IO_ADDRESS(OMAP3430_CM_BASE), }; void __init omap2_set_globals_3xxx(void) { __omap2_set_globals(&omap3_globals); } void __init omap3_map_io(void) { omap34xx_map_common_io(); } /* * Adjust TAP register base such that omap3_check_revision accesses the correct * TI81XX register for checking device ID (it adds 0x204 to tap base while * TI81XX DEVICE ID register is at offset 0x600 from control base). */ #define TI81XX_TAP_BASE (TI81XX_CTRL_BASE + \ TI81XX_CONTROL_DEVICE_ID - 0x204) static struct omap_globals ti81xx_globals = { .class = OMAP343X_CLASS, .tap = OMAP2_L4_IO_ADDRESS(TI81XX_TAP_BASE), .ctrl = OMAP2_L4_IO_ADDRESS(TI81XX_CTRL_BASE), .prm = OMAP2_L4_IO_ADDRESS(TI81XX_PRCM_BASE), .cm = OMAP2_L4_IO_ADDRESS(TI81XX_PRCM_BASE), }; void __init omap2_set_globals_ti81xx(void) { __omap2_set_globals(&ti81xx_globals); } void __init ti81xx_map_io(void) { omapti81xx_map_common_io(); } #define AM33XX_TAP_BASE (AM33XX_CTRL_BASE + \ TI81XX_CONTROL_DEVICE_ID - 0x204) static struct omap_globals am33xx_globals = { .class = AM335X_CLASS, .tap = AM33XX_L4_WK_IO_ADDRESS(AM33XX_TAP_BASE), .ctrl = AM33XX_L4_WK_IO_ADDRESS(AM33XX_CTRL_BASE), .prm = AM33XX_L4_WK_IO_ADDRESS(AM33XX_PRCM_BASE), .cm = AM33XX_L4_WK_IO_ADDRESS(AM33XX_PRCM_BASE), }; void __init omap2_set_globals_am33xx(void) { __omap2_set_globals(&am33xx_globals); } void __init am33xx_map_io(void) { omapam33xx_map_common_io(); } #endif #if defined(CONFIG_ARCH_OMAP4) static struct omap_globals omap4_globals = { .class = OMAP443X_CLASS, .tap = OMAP2_L4_IO_ADDRESS(OMAP443X_SCM_BASE), .ctrl = OMAP2_L4_IO_ADDRESS(OMAP443X_SCM_BASE), .ctrl_pad = OMAP2_L4_IO_ADDRESS(OMAP443X_CTRL_BASE), .prm = OMAP2_L4_IO_ADDRESS(OMAP4430_PRM_BASE), .cm = OMAP2_L4_IO_ADDRESS(OMAP4430_CM_BASE), .cm2 = OMAP2_L4_IO_ADDRESS(OMAP4430_CM2_BASE), }; void __init omap2_set_globals_443x(void) { omap2_set_globals_tap(&omap4_globals); omap2_set_globals_control(&omap4_globals); omap2_set_globals_prcm(&omap4_globals); } void __init omap4_map_io(void) { omap44xx_map_common_io(); } #endif