/* * linux/arch/arm/mach-omap2/devices.c * * OMAP2 platform device setup/initialization * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "mux.h" #include "control.h" #include "devices.h" #define L3_MODULES_MAX_LEN 12 #define L3_MODULES 3 static int __init omap3_l3_init(void) { int l; struct omap_hwmod *oh; struct platform_device *pdev; char oh_name[L3_MODULES_MAX_LEN]; /* * To avoid code running on other OMAPs in * multi-omap builds */ if (!(cpu_is_omap34xx())) return -ENODEV; l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main"); oh = omap_hwmod_lookup(oh_name); if (!oh) pr_err("could not look up %s\n", oh_name); pdev = omap_device_build("omap_l3_smx", 0, oh, NULL, 0, NULL, 0, 0); WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name); return IS_ERR(pdev) ? PTR_ERR(pdev) : 0; } postcore_initcall(omap3_l3_init); static int __init omap4_l3_init(void) { int l, i; struct omap_hwmod *oh[3]; struct platform_device *pdev; char oh_name[L3_MODULES_MAX_LEN]; /* If dtb is there, the devices will be created dynamically */ if (of_have_populated_dt()) return -ENODEV; /* * To avoid code running on other OMAPs in * multi-omap builds */ if (!(cpu_is_omap44xx())) return -ENODEV; for (i = 0; i < L3_MODULES; i++) { l = snprintf(oh_name, L3_MODULES_MAX_LEN, "l3_main_%d", i+1); oh[i] = omap_hwmod_lookup(oh_name); if (!(oh[i])) pr_err("could not look up %s\n", oh_name); } pdev = omap_device_build_ss("omap_l3_noc", 0, oh, 3, NULL, 0, NULL, 0, 0); WARN(IS_ERR(pdev), "could not build omap_device for %s\n", oh_name); return IS_ERR(pdev) ? PTR_ERR(pdev) : 0; } postcore_initcall(omap4_l3_init); #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE) static struct resource omap2cam_resources[] = { { .start = OMAP24XX_CAMERA_BASE, .end = OMAP24XX_CAMERA_BASE + 0xfff, .flags = IORESOURCE_MEM, }, { .start = INT_24XX_CAM_IRQ, .flags = IORESOURCE_IRQ, } }; static struct platform_device omap2cam_device = { .name = "omap24xxcam", .id = -1, .num_resources = ARRAY_SIZE(omap2cam_resources), .resource = omap2cam_resources, }; #endif static struct resource omap3isp_resources[] = { { .start = OMAP3430_ISP_BASE, .end = OMAP3430_ISP_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_CCP2_BASE, .end = OMAP3430_ISP_CCP2_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_CCDC_BASE, .end = OMAP3430_ISP_CCDC_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_HIST_BASE, .end = OMAP3430_ISP_HIST_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_H3A_BASE, .end = OMAP3430_ISP_H3A_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_PREV_BASE, .end = OMAP3430_ISP_PREV_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_RESZ_BASE, .end = OMAP3430_ISP_RESZ_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_SBL_BASE, .end = OMAP3430_ISP_SBL_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_CSI2A_REGS1_BASE, .end = OMAP3430_ISP_CSI2A_REGS1_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3430_ISP_CSIPHY2_BASE, .end = OMAP3430_ISP_CSIPHY2_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3630_ISP_CSI2A_REGS2_BASE, .end = OMAP3630_ISP_CSI2A_REGS2_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3630_ISP_CSI2C_REGS1_BASE, .end = OMAP3630_ISP_CSI2C_REGS1_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3630_ISP_CSIPHY1_BASE, .end = OMAP3630_ISP_CSIPHY1_END, .flags = IORESOURCE_MEM, }, { .start = OMAP3630_ISP_CSI2C_REGS2_BASE, .end = OMAP3630_ISP_CSI2C_REGS2_END, .flags = IORESOURCE_MEM, }, { .start = INT_34XX_CAM_IRQ, .flags = IORESOURCE_IRQ, } }; static struct platform_device omap3isp_device = { .name = "omap3isp", .id = -1, .num_resources = ARRAY_SIZE(omap3isp_resources), .resource = omap3isp_resources, }; int omap3_init_camera(struct isp_platform_data *pdata) { omap3isp_device.dev.platform_data = pdata; return platform_device_register(&omap3isp_device); } static inline void omap_init_camera(void) { #if defined(CONFIG_VIDEO_OMAP2) || defined(CONFIG_VIDEO_OMAP2_MODULE) if (cpu_is_omap24xx()) platform_device_register(&omap2cam_device); #endif } int __init omap4_keyboard_init(struct omap4_keypad_platform_data *sdp4430_keypad_data, struct omap_board_data *bdata) { struct platform_device *pdev; struct omap_hwmod *oh; struct omap4_keypad_platform_data *keypad_data; unsigned int id = -1; char *oh_name = "kbd"; char *name = "omap4-keypad"; oh = omap_hwmod_lookup(oh_name); if (!oh) { pr_err("Could not look up %s\n", oh_name); return -ENODEV; } keypad_data = sdp4430_keypad_data; pdev = omap_device_build(name, id, oh, keypad_data, sizeof(struct omap4_keypad_platform_data), NULL, 0, 0); if (IS_ERR(pdev)) { WARN(1, "Can't build omap_device for %s:%s.\n", name, oh->name); return PTR_ERR(pdev); } oh->mux = omap_hwmod_mux_init(bdata->pads, bdata->pads_cnt); return 0; } #if defined(CONFIG_OMAP_MBOX_FWK) || defined(CONFIG_OMAP_MBOX_FWK_MODULE) static inline void omap_init_mbox(void) { struct omap_hwmod *oh; struct platform_device *pdev; oh = omap_hwmod_lookup("mailbox"); if (!oh) { pr_err("%s: unable to find hwmod\n", __func__); return; } pdev = omap_device_build("omap-mailbox", -1, oh, NULL, 0, NULL, 0, 0); WARN(IS_ERR(pdev), "%s: could not build device, err %ld\n", __func__, PTR_ERR(pdev)); } #else static inline void omap_init_mbox(void) { } #endif /* CONFIG_OMAP_MBOX_FWK */ static inline void omap_init_sti(void) {} #if defined(CONFIG_SND_SOC) || defined(CONFIG_SND_SOC_MODULE) static struct platform_device omap_pcm = { .name = "omap-pcm-audio", .id = -1, }; /* * OMAP2420 has 2 McBSP ports * OMAP2430 has 5 McBSP ports * OMAP3 has 5 McBSP ports * OMAP4 has 4 McBSP ports */ OMAP_MCBSP_PLATFORM_DEVICE(1); OMAP_MCBSP_PLATFORM_DEVICE(2); OMAP_MCBSP_PLATFORM_DEVICE(3); OMAP_MCBSP_PLATFORM_DEVICE(4); OMAP_MCBSP_PLATFORM_DEVICE(5); static void omap_init_audio(void) { platform_device_register(&omap_mcbsp1); platform_device_register(&omap_mcbsp2); if (cpu_is_omap243x() || cpu_is_omap34xx() || cpu_is_omap44xx()) { platform_device_register(&omap_mcbsp3); platform_device_register(&omap_mcbsp4); } if (cpu_is_omap243x() || cpu_is_omap34xx()) platform_device_register(&omap_mcbsp5); platform_device_register(&omap_pcm); } #else static inline void omap_init_audio(void) {} #endif #if defined(CONFIG_SND_OMAP_SOC_MCPDM) || \ defined(CONFIG_SND_OMAP_SOC_MCPDM_MODULE) static void omap_init_mcpdm(void) { struct omap_hwmod *oh; struct platform_device *pdev; oh = omap_hwmod_lookup("mcpdm"); if (!oh) { printk(KERN_ERR "Could not look up mcpdm hw_mod\n"); return; } pdev = omap_device_build("omap-mcpdm", -1, oh, NULL, 0, NULL, 0, 0); WARN(IS_ERR(pdev), "Can't build omap_device for omap-mcpdm.\n"); } #else static inline void omap_init_mcpdm(void) {} #endif #if defined(CONFIG_SPI_OMAP24XX) || defined(CONFIG_SPI_OMAP24XX_MODULE) #include static int omap_mcspi_init(struct omap_hwmod *oh, void *unused) { struct platform_device *pdev; char *name = "omap2_mcspi"; struct omap2_mcspi_platform_config *pdata; static int spi_num; struct omap2_mcspi_dev_attr *mcspi_attrib = oh->dev_attr; pdata = kzalloc(sizeof(*pdata), GFP_KERNEL); if (!pdata) { pr_err("Memory allocation for McSPI device failed\n"); return -ENOMEM; } pdata->num_cs = mcspi_attrib->num_chipselect; switch (oh->class->rev) { case OMAP2_MCSPI_REV: case OMAP3_MCSPI_REV: pdata->regs_offset = 0; break; case OMAP4_MCSPI_REV: pdata->regs_offset = OMAP4_MCSPI_REG_OFFSET; break; default: pr_err("Invalid McSPI Revision value\n"); return -EINVAL; } spi_num++; pdev = omap_device_build(name, spi_num, oh, pdata, sizeof(*pdata), NULL, 0, 0); WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s\n", name, oh->name); kfree(pdata); return 0; } static void omap_init_mcspi(void) { omap_hwmod_for_each_by_class("mcspi", omap_mcspi_init, NULL); } #else static inline void omap_init_mcspi(void) {} #endif static struct resource omap2_pmu_resource = { .start = 3, .end = 3, .flags = IORESOURCE_IRQ, }; static struct resource omap3_pmu_resource = { .start = INT_34XX_BENCH_MPU_EMUL, .end = INT_34XX_BENCH_MPU_EMUL, .flags = IORESOURCE_IRQ, }; static struct platform_device omap_pmu_device = { .name = "arm-pmu", .id = ARM_PMU_DEVICE_CPU, .num_resources = 1, }; static void omap_init_pmu(void) { if (cpu_is_omap24xx()) omap_pmu_device.resource = &omap2_pmu_resource; else if (cpu_is_omap34xx()) omap_pmu_device.resource = &omap3_pmu_resource; else return; platform_device_register(&omap_pmu_device); } #if defined(CONFIG_CRYPTO_DEV_OMAP_SHAM) || defined(CONFIG_CRYPTO_DEV_OMAP_SHAM_MODULE) #ifdef CONFIG_ARCH_OMAP2 static struct resource omap2_sham_resources[] = { { .start = OMAP24XX_SEC_SHA1MD5_BASE, .end = OMAP24XX_SEC_SHA1MD5_BASE + 0x64, .flags = IORESOURCE_MEM, }, { .start = INT_24XX_SHA1MD5, .flags = IORESOURCE_IRQ, } }; static int omap2_sham_resources_sz = ARRAY_SIZE(omap2_sham_resources); #else #define omap2_sham_resources NULL #define omap2_sham_resources_sz 0 #endif #ifdef CONFIG_ARCH_OMAP3 static struct resource omap3_sham_resources[] = { { .start = OMAP34XX_SEC_SHA1MD5_BASE, .end = OMAP34XX_SEC_SHA1MD5_BASE + 0x64, .flags = IORESOURCE_MEM, }, { .start = INT_34XX_SHA1MD52_IRQ, .flags = IORESOURCE_IRQ, }, { .start = OMAP34XX_DMA_SHA1MD5_RX, .flags = IORESOURCE_DMA, } }; static int omap3_sham_resources_sz = ARRAY_SIZE(omap3_sham_resources); #else #define omap3_sham_resources NULL #define omap3_sham_resources_sz 0 #endif static struct platform_device sham_device = { .name = "omap-sham", .id = -1, }; static void omap_init_sham(void) { if (cpu_is_omap24xx()) { sham_device.resource = omap2_sham_resources; sham_device.num_resources = omap2_sham_resources_sz; } else if (cpu_is_omap34xx()) { sham_device.resource = omap3_sham_resources; sham_device.num_resources = omap3_sham_resources_sz; } else { pr_err("%s: platform not supported\n", __func__); return; } platform_device_register(&sham_device); } #else static inline void omap_init_sham(void) { } #endif #if defined(CONFIG_CRYPTO_DEV_OMAP_AES) || defined(CONFIG_CRYPTO_DEV_OMAP_AES_MODULE) #ifdef CONFIG_ARCH_OMAP2 static struct resource omap2_aes_resources[] = { { .start = OMAP24XX_SEC_AES_BASE, .end = OMAP24XX_SEC_AES_BASE + 0x4C, .flags = IORESOURCE_MEM, }, { .start = OMAP24XX_DMA_AES_TX, .flags = IORESOURCE_DMA, }, { .start = OMAP24XX_DMA_AES_RX, .flags = IORESOURCE_DMA, } }; static int omap2_aes_resources_sz = ARRAY_SIZE(omap2_aes_resources); #else #define omap2_aes_resources NULL #define omap2_aes_resources_sz 0 #endif #ifdef CONFIG_ARCH_OMAP3 static struct resource omap3_aes_resources[] = { { .start = OMAP34XX_SEC_AES_BASE, .end = OMAP34XX_SEC_AES_BASE + 0x4C, .flags = IORESOURCE_MEM, }, { .start = OMAP34XX_DMA_AES2_TX, .flags = IORESOURCE_DMA, }, { .start = OMAP34XX_DMA_AES2_RX, .flags = IORESOURCE_DMA, } }; static int omap3_aes_resources_sz = ARRAY_SIZE(omap3_aes_resources); #else #define omap3_aes_resources NULL #define omap3_aes_resources_sz 0 #endif static struct platform_device aes_device = { .name = "omap-aes", .id = -1, }; static void omap_init_aes(void) { if (cpu_is_omap24xx()) { aes_device.resource = omap2_aes_resources; aes_device.num_resources = omap2_aes_resources_sz; } else if (cpu_is_omap34xx()) { aes_device.resource = omap3_aes_resources; aes_device.num_resources = omap3_aes_resources_sz; } else { pr_err("%s: platform not supported\n", __func__); return; } platform_device_register(&aes_device); } #else static inline void omap_init_aes(void) { } #endif /*-------------------------------------------------------------------------*/ #if defined(CONFIG_MMC_OMAP) || defined(CONFIG_MMC_OMAP_MODULE) static inline void omap242x_mmc_mux(struct omap_mmc_platform_data *mmc_controller) { if ((mmc_controller->slots[0].switch_pin > 0) && \ (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES)) omap_mux_init_gpio(mmc_controller->slots[0].switch_pin, OMAP_PIN_INPUT_PULLUP); if ((mmc_controller->slots[0].gpio_wp > 0) && \ (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES)) omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp, OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc_cmd", 0); omap_mux_init_signal("sdmmc_clki", 0); omap_mux_init_signal("sdmmc_clko", 0); omap_mux_init_signal("sdmmc_dat0", 0); omap_mux_init_signal("sdmmc_dat_dir0", 0); omap_mux_init_signal("sdmmc_cmd_dir", 0); if (mmc_controller->slots[0].caps & MMC_CAP_4_BIT_DATA) { omap_mux_init_signal("sdmmc_dat1", 0); omap_mux_init_signal("sdmmc_dat2", 0); omap_mux_init_signal("sdmmc_dat3", 0); omap_mux_init_signal("sdmmc_dat_dir1", 0); omap_mux_init_signal("sdmmc_dat_dir2", 0); omap_mux_init_signal("sdmmc_dat_dir3", 0); } /* * Use internal loop-back in MMC/SDIO Module Input Clock * selection */ if (mmc_controller->slots[0].internal_clock) { u32 v = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0); v |= (1 << 24); omap_ctrl_writel(v, OMAP2_CONTROL_DEVCONF0); } } void __init omap242x_init_mmc(struct omap_mmc_platform_data **mmc_data) { char *name = "mmci-omap"; if (!mmc_data[0]) { pr_err("%s fails: Incomplete platform data\n", __func__); return; } omap242x_mmc_mux(mmc_data[0]); omap_mmc_add(name, 0, OMAP2_MMC1_BASE, OMAP2420_MMC_SIZE, INT_24XX_MMC_IRQ, mmc_data[0]); } #endif /*-------------------------------------------------------------------------*/ #if defined(CONFIG_HDQ_MASTER_OMAP) || defined(CONFIG_HDQ_MASTER_OMAP_MODULE) #if defined(CONFIG_SOC_OMAP2430) || defined(CONFIG_SOC_OMAP3430) #define OMAP_HDQ_BASE 0x480B2000 #endif static struct resource omap_hdq_resources[] = { { .start = OMAP_HDQ_BASE, .end = OMAP_HDQ_BASE + 0x1C, .flags = IORESOURCE_MEM, }, { .start = INT_24XX_HDQ_IRQ, .flags = IORESOURCE_IRQ, }, }; static struct platform_device omap_hdq_dev = { .name = "omap_hdq", .id = 0, .dev = { .platform_data = NULL, }, .num_resources = ARRAY_SIZE(omap_hdq_resources), .resource = omap_hdq_resources, }; static inline void omap_hdq_init(void) { (void) platform_device_register(&omap_hdq_dev); } #else static inline void omap_hdq_init(void) {} #endif /*---------------------------------------------------------------------------*/ #if defined(CONFIG_VIDEO_OMAP2_VOUT) || \ defined(CONFIG_VIDEO_OMAP2_VOUT_MODULE) #if defined(CONFIG_FB_OMAP2) || defined(CONFIG_FB_OMAP2_MODULE) static struct resource omap_vout_resource[3 - CONFIG_FB_OMAP2_NUM_FBS] = { }; #else static struct resource omap_vout_resource[2] = { }; #endif static struct platform_device omap_vout_device = { .name = "omap_vout", .num_resources = ARRAY_SIZE(omap_vout_resource), .resource = &omap_vout_resource[0], .id = -1, }; static void omap_init_vout(void) { if (platform_device_register(&omap_vout_device) < 0) printk(KERN_ERR "Unable to register OMAP-VOUT device\n"); } #else static inline void omap_init_vout(void) {} #endif /*-------------------------------------------------------------------------*/ static int __init omap2_init_devices(void) { /* * please keep these calls, and their implementations above, * in alphabetical order so they're easier to sort through. */ omap_init_audio(); omap_init_mcpdm(); omap_init_camera(); omap_init_mbox(); omap_init_mcspi(); omap_init_pmu(); omap_hdq_init(); omap_init_sti(); omap_init_sham(); omap_init_aes(); omap_init_vout(); return 0; } arch_initcall(omap2_init_devices); #if defined(CONFIG_OMAP_WATCHDOG) || defined(CONFIG_OMAP_WATCHDOG_MODULE) static int __init omap_init_wdt(void) { int id = -1; struct platform_device *pdev; struct omap_hwmod *oh; char *oh_name = "wd_timer2"; char *dev_name = "omap_wdt"; if (!cpu_class_is_omap2()) return 0; oh = omap_hwmod_lookup(oh_name); if (!oh) { pr_err("Could not look up wd_timer%d hwmod\n", id); return -EINVAL; } pdev = omap_device_build(dev_name, id, oh, NULL, 0, NULL, 0, 0); WARN(IS_ERR(pdev), "Can't build omap_device for %s:%s.\n", dev_name, oh->name); return 0; } subsys_initcall(omap_init_wdt); #endif