/* * linux/arch/arm/mach-omap2/gpmc-smsc911x.c * * Copyright (C) 2009 Li-Pro.Net * Stephan Linz * * Modified from linux/arch/arm/mach-omap2/gpmc-smc91x.c * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #define pr_fmt(fmt) "%s: " fmt, __func__ #include #include #include #include #include #include #include #include #include #include static struct omap_smsc911x_platform_data *gpmc_cfg; static struct resource gpmc_smsc911x_resources[] = { [0] = { .flags = IORESOURCE_MEM, }, [1] = { .flags = IORESOURCE_IRQ | IORESOURCE_IRQ_LOWLEVEL, }, }; static struct smsc911x_platform_config gpmc_smsc911x_config = { .phy_interface = PHY_INTERFACE_MODE_MII, .irq_polarity = SMSC911X_IRQ_POLARITY_ACTIVE_LOW, .irq_type = SMSC911X_IRQ_TYPE_OPEN_DRAIN, .flags = SMSC911X_USE_16BIT, }; /* * Initialize smsc911x device connected to the GPMC. Note that we * assume that pin multiplexing is done in the board-*.c file, * or in the bootloader. */ void __init gpmc_smsc911x_init(struct omap_smsc911x_platform_data *board_data) { struct platform_device *pdev; unsigned long cs_mem_base; int ret; gpmc_cfg = board_data; if (gpmc_cs_request(gpmc_cfg->cs, SZ_16M, &cs_mem_base) < 0) { pr_err("Failed to request GPMC mem region\n"); return; } gpmc_smsc911x_resources[0].start = cs_mem_base + 0x0; gpmc_smsc911x_resources[0].end = cs_mem_base + 0xff; if (gpio_request_one(gpmc_cfg->gpio_irq, GPIOF_IN, "smsc911x irq")) { pr_err("Failed to request IRQ GPIO%d\n", gpmc_cfg->gpio_irq); goto free1; } gpmc_smsc911x_resources[1].start = gpio_to_irq(gpmc_cfg->gpio_irq); if (gpio_is_valid(gpmc_cfg->gpio_reset)) { ret = gpio_request_one(gpmc_cfg->gpio_reset, GPIOF_OUT_INIT_HIGH, "smsc911x reset"); if (ret) { pr_err("Failed to request reset GPIO%d\n", gpmc_cfg->gpio_reset); goto free2; } gpio_set_value(gpmc_cfg->gpio_reset, 0); msleep(100); gpio_set_value(gpmc_cfg->gpio_reset, 1); } if (gpmc_cfg->flags) gpmc_smsc911x_config.flags = gpmc_cfg->flags; pdev = platform_device_register_resndata(NULL, "smsc911x", gpmc_cfg->id, gpmc_smsc911x_resources, ARRAY_SIZE(gpmc_smsc911x_resources), &gpmc_smsc911x_config, sizeof(gpmc_smsc911x_config)); if (!pdev) { pr_err("Unable to register platform device\n"); gpio_free(gpmc_cfg->gpio_reset); goto free2; } return; free2: gpio_free(gpmc_cfg->gpio_irq); free1: gpmc_cs_free(gpmc_cfg->cs); pr_err("Could not initialize smsc911x device\n"); }