/* * linux/arch/arm/mach-omap2/hsmmc.c * * Copyright (C) 2007-2008 Texas Instruments * Copyright (C) 2008 Nokia Corporation * Author: Texas Instruments * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include "mux.h" #include "hsmmc.h" #include "control.h" #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE) static u16 control_pbias_offset; static u16 control_devconf1_offset; static u16 control_mmc1; #define HSMMC_NAME_LEN 9 #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM) static int hsmmc_get_context_loss(struct device *dev) { return omap_pm_get_dev_context_loss_count(dev); } #else #define hsmmc_get_context_loss NULL #endif static void omap_hsmmc1_before_set_reg(struct device *dev, int slot, int power_on, int vdd) { u32 reg, prog_io; struct omap_mmc_platform_data *mmc = dev->platform_data; if (mmc->slots[0].remux) mmc->slots[0].remux(dev, slot, power_on); /* * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the * card with Vcc regulator (from twl4030 or whatever). OMAP has both * 1.8V and 3.0V modes, controlled by the PBIAS register. * * In 8-bit modes, OMAP VMMC1A (for DAT4..7) needs a supply, which * is most naturally TWL VSIM; those pins also use PBIAS. * * FIXME handle VMMC1A as needed ... */ if (power_on) { if (cpu_is_omap2430()) { reg = omap_ctrl_readl(OMAP243X_CONTROL_DEVCONF1); if ((1 << vdd) >= MMC_VDD_30_31) reg |= OMAP243X_MMC1_ACTIVE_OVERWRITE; else reg &= ~OMAP243X_MMC1_ACTIVE_OVERWRITE; omap_ctrl_writel(reg, OMAP243X_CONTROL_DEVCONF1); } if (mmc->slots[0].internal_clock) { reg = omap_ctrl_readl(OMAP2_CONTROL_DEVCONF0); reg |= OMAP2_MMCSDIO1ADPCLKISEL; omap_ctrl_writel(reg, OMAP2_CONTROL_DEVCONF0); } reg = omap_ctrl_readl(control_pbias_offset); if (cpu_is_omap3630()) { /* Set MMC I/O to 52Mhz */ prog_io = omap_ctrl_readl(OMAP343X_CONTROL_PROG_IO1); prog_io |= OMAP3630_PRG_SDMMC1_SPEEDCTRL; omap_ctrl_writel(prog_io, OMAP343X_CONTROL_PROG_IO1); } else { reg |= OMAP2_PBIASSPEEDCTRL0; } reg &= ~OMAP2_PBIASLITEPWRDNZ0; omap_ctrl_writel(reg, control_pbias_offset); } else { reg = omap_ctrl_readl(control_pbias_offset); reg &= ~OMAP2_PBIASLITEPWRDNZ0; omap_ctrl_writel(reg, control_pbias_offset); } } static void omap_hsmmc1_after_set_reg(struct device *dev, int slot, int power_on, int vdd) { u32 reg; /* 100ms delay required for PBIAS configuration */ msleep(100); if (power_on) { reg = omap_ctrl_readl(control_pbias_offset); reg |= (OMAP2_PBIASLITEPWRDNZ0 | OMAP2_PBIASSPEEDCTRL0); if ((1 << vdd) <= MMC_VDD_165_195) reg &= ~OMAP2_PBIASLITEVMODE0; else reg |= OMAP2_PBIASLITEVMODE0; omap_ctrl_writel(reg, control_pbias_offset); } else { reg = omap_ctrl_readl(control_pbias_offset); reg |= (OMAP2_PBIASSPEEDCTRL0 | OMAP2_PBIASLITEPWRDNZ0 | OMAP2_PBIASLITEVMODE0); omap_ctrl_writel(reg, control_pbias_offset); } } static void omap4_hsmmc1_before_set_reg(struct device *dev, int slot, int power_on, int vdd) { u32 reg; /* * Assume we power both OMAP VMMC1 (for CMD, CLK, DAT0..3) and the * card with Vcc regulator (from twl4030 or whatever). OMAP has both * 1.8V and 3.0V modes, controlled by the PBIAS register. */ reg = omap4_ctrl_pad_readl(control_pbias_offset); reg &= ~(OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK | OMAP4_MMC1_PWRDNZ_MASK | OMAP4_MMC1_PBIASLITE_VMODE_MASK); omap4_ctrl_pad_writel(reg, control_pbias_offset); } static void omap4_hsmmc1_after_set_reg(struct device *dev, int slot, int power_on, int vdd) { u32 reg; unsigned long timeout; if (power_on) { reg = omap4_ctrl_pad_readl(control_pbias_offset); reg |= OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK; if ((1 << vdd) <= MMC_VDD_165_195) reg &= ~OMAP4_MMC1_PBIASLITE_VMODE_MASK; else reg |= OMAP4_MMC1_PBIASLITE_VMODE_MASK; reg |= (OMAP4_MMC1_PBIASLITE_PWRDNZ_MASK | OMAP4_MMC1_PWRDNZ_MASK); omap4_ctrl_pad_writel(reg, control_pbias_offset); timeout = jiffies + msecs_to_jiffies(5); do { reg = omap4_ctrl_pad_readl(control_pbias_offset); if (!(reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK)) break; usleep_range(100, 200); } while (!time_after(jiffies, timeout)); if (reg & OMAP4_MMC1_PBIASLITE_VMODE_ERROR_MASK) { pr_err("Pbias Voltage is not same as LDO\n"); /* Caution : On VMODE_ERROR Power Down MMC IO */ reg &= ~(OMAP4_MMC1_PWRDNZ_MASK); omap4_ctrl_pad_writel(reg, control_pbias_offset); } } } static void hsmmc2_select_input_clk_src(struct omap_mmc_platform_data *mmc) { u32 reg; if (mmc->slots[0].internal_clock) { reg = omap_ctrl_readl(control_devconf1_offset); reg |= OMAP2_MMCSDIO2ADPCLKISEL; omap_ctrl_writel(reg, control_devconf1_offset); } } static void hsmmc23_before_set_reg(struct device *dev, int slot, int power_on, int vdd) { struct omap_mmc_platform_data *mmc = dev->platform_data; if (mmc->slots[0].remux) mmc->slots[0].remux(dev, slot, power_on); if (power_on) hsmmc2_select_input_clk_src(mmc); } static int am35x_hsmmc2_set_power(struct device *dev, int slot, int power_on, int vdd) { struct omap_mmc_platform_data *mmc = dev->platform_data; if (power_on) hsmmc2_select_input_clk_src(mmc); return 0; } static int nop_mmc_set_power(struct device *dev, int slot, int power_on, int vdd) { return 0; } static inline void omap_hsmmc_mux(struct omap_mmc_platform_data *mmc_controller, int controller_nr) { if (gpio_is_valid(mmc_controller->slots[0].switch_pin) && (mmc_controller->slots[0].switch_pin < OMAP_MAX_GPIO_LINES)) omap_mux_init_gpio(mmc_controller->slots[0].switch_pin, OMAP_PIN_INPUT_PULLUP); if (gpio_is_valid(mmc_controller->slots[0].gpio_wp) && (mmc_controller->slots[0].gpio_wp < OMAP_MAX_GPIO_LINES)) omap_mux_init_gpio(mmc_controller->slots[0].gpio_wp, OMAP_PIN_INPUT_PULLUP); if (cpu_is_omap34xx()) { if (controller_nr == 0) { omap_mux_init_signal("sdmmc1_clk", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_cmd", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat0", OMAP_PIN_INPUT_PULLUP); if (mmc_controller->slots[0].caps & (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) { omap_mux_init_signal("sdmmc1_dat1", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat2", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat3", OMAP_PIN_INPUT_PULLUP); } if (mmc_controller->slots[0].caps & MMC_CAP_8_BIT_DATA) { omap_mux_init_signal("sdmmc1_dat4", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat5", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat6", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc1_dat7", OMAP_PIN_INPUT_PULLUP); } } if (controller_nr == 1) { /* MMC2 */ omap_mux_init_signal("sdmmc2_clk", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_cmd", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat0", OMAP_PIN_INPUT_PULLUP); /* * For 8 wire configurations, Lines DAT4, 5, 6 and 7 * need to be muxed in the board-*.c files */ if (mmc_controller->slots[0].caps & (MMC_CAP_4_BIT_DATA | MMC_CAP_8_BIT_DATA)) { omap_mux_init_signal("sdmmc2_dat1", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat2", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat3", OMAP_PIN_INPUT_PULLUP); } if (mmc_controller->slots[0].caps & MMC_CAP_8_BIT_DATA) { omap_mux_init_signal("sdmmc2_dat4.sdmmc2_dat4", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat5.sdmmc2_dat5", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat6.sdmmc2_dat6", OMAP_PIN_INPUT_PULLUP); omap_mux_init_signal("sdmmc2_dat7.sdmmc2_dat7", OMAP_PIN_INPUT_PULLUP); } } /* * For MMC3 the pins need to be muxed in the board-*.c files */ } } static int __init omap_hsmmc_pdata_init(struct omap2_hsmmc_info *c, struct omap_mmc_platform_data *mmc) { char *hc_name; hc_name = kzalloc(sizeof(char) * (HSMMC_NAME_LEN + 1), GFP_KERNEL); if (!hc_name) { pr_err("Cannot allocate memory for controller slot name\n"); kfree(hc_name); return -ENOMEM; } if (cpu_is_am33xx()) mmc->version = MMC_CTRL_VERSION_2; if (c->name) strncpy(hc_name, c->name, HSMMC_NAME_LEN); else snprintf(hc_name, (HSMMC_NAME_LEN + 1), "mmc%islot%i", c->mmc, 1); mmc->slots[0].name = hc_name; mmc->nr_slots = 1; mmc->slots[0].caps = c->caps; mmc->slots[0].pm_caps = c->pm_caps; mmc->slots[0].internal_clock = !c->ext_clock; mmc->dma_mask = 0xffffffff; if (cpu_is_omap44xx()) mmc->reg_offset = OMAP4_MMC_REG_OFFSET; else mmc->reg_offset = 0; mmc->get_context_loss_count = hsmmc_get_context_loss; mmc->slots[0].switch_pin = c->gpio_cd; mmc->slots[0].gpio_wp = c->gpio_wp; mmc->slots[0].remux = c->remux; mmc->slots[0].init_card = c->init_card; if (c->cover_only) mmc->slots[0].cover = 1; if (c->nonremovable) mmc->slots[0].nonremovable = 1; if (c->power_saving) mmc->slots[0].power_saving = 1; if (c->no_off) mmc->slots[0].no_off = 1; if (c->no_off_init) mmc->slots[0].no_regulator_off_init = c->no_off_init; if (c->vcc_aux_disable_is_sleep) mmc->slots[0].vcc_aux_disable_is_sleep = 1; /* * NOTE: MMC slots should have a Vcc regulator set up. * This may be from a TWL4030-family chip, another * controllable regulator, or a fixed supply. * * temporary HACK: ocr_mask instead of fixed supply */ if (cpu_is_omap3505() || cpu_is_omap3517()) mmc->slots[0].ocr_mask = MMC_VDD_165_195 | MMC_VDD_26_27 | MMC_VDD_27_28 | MMC_VDD_29_30 | MMC_VDD_30_31 | MMC_VDD_31_32; else mmc->slots[0].ocr_mask = c->ocr_mask; if (!cpu_is_omap3517() && !cpu_is_omap3505() && !cpu_is_am33xx()) mmc->slots[0].features |= HSMMC_HAS_PBIAS; if ((cpu_is_omap44xx() && (omap_rev() > OMAP4430_REV_ES1_0)) || cpu_is_am33xx()) mmc->slots[0].features |= HSMMC_HAS_UPDATED_RESET; switch (c->mmc) { case 1: if (mmc->slots[0].features & HSMMC_HAS_PBIAS) { /* on-chip level shifting via PBIAS0/PBIAS1 */ if (cpu_is_omap44xx()) { mmc->slots[0].before_set_reg = omap4_hsmmc1_before_set_reg; mmc->slots[0].after_set_reg = omap4_hsmmc1_after_set_reg; } else { mmc->slots[0].before_set_reg = omap_hsmmc1_before_set_reg; mmc->slots[0].after_set_reg = omap_hsmmc1_after_set_reg; } } if (cpu_is_omap3517() || cpu_is_omap3505() || cpu_is_am33xx()) mmc->slots[0].set_power = nop_mmc_set_power; /* OMAP3630 HSMMC1 supports only 4-bit */ if (cpu_is_omap3630() && (c->caps & MMC_CAP_8_BIT_DATA)) { c->caps &= ~MMC_CAP_8_BIT_DATA; c->caps |= MMC_CAP_4_BIT_DATA; mmc->slots[0].caps = c->caps; } break; case 2: if (cpu_is_omap3517() || cpu_is_omap3505()) mmc->slots[0].set_power = am35x_hsmmc2_set_power; if (c->ext_clock) c->transceiver = 1; if (c->transceiver && (c->caps & MMC_CAP_8_BIT_DATA)) { c->caps &= ~MMC_CAP_8_BIT_DATA; c->caps |= MMC_CAP_4_BIT_DATA; } /* FALLTHROUGH */ case 3: if (mmc->slots[0].features & HSMMC_HAS_PBIAS) { /* off-chip level shifting, or none */ mmc->slots[0].before_set_reg = hsmmc23_before_set_reg; mmc->slots[0].after_set_reg = NULL; } break; case 4: case 5: mmc->slots[0].before_set_reg = NULL; mmc->slots[0].after_set_reg = NULL; break; default: pr_err("MMC%d configuration not supported!\n", c->mmc); kfree(hc_name); return -ENODEV; } return 0; } #define MAX_OMAP_MMC_HWMOD_NAME_LEN 16 void __init omap_init_hsmmc(struct omap2_hsmmc_info *hsmmcinfo, int ctrl_nr) { struct omap_hwmod *oh; struct platform_device *pdev; char oh_name[MAX_OMAP_MMC_HWMOD_NAME_LEN]; struct omap_mmc_platform_data *mmc_data; struct omap_mmc_dev_attr *mmc_dev_attr; char *name; int l; mmc_data = kzalloc(sizeof(struct omap_mmc_platform_data), GFP_KERNEL); if (!mmc_data) { pr_err("Cannot allocate memory for mmc device!\n"); goto done; } if (omap_hsmmc_pdata_init(hsmmcinfo, mmc_data) < 0) { pr_err("%s fails!\n", __func__); goto done; } if (!cpu_is_am33xx()) omap_hsmmc_mux(mmc_data, (ctrl_nr - 1)); name = "omap_hsmmc"; l = snprintf(oh_name, MAX_OMAP_MMC_HWMOD_NAME_LEN, "mmc%d", ctrl_nr); WARN(l >= MAX_OMAP_MMC_HWMOD_NAME_LEN, "String buffer overflow in MMC%d device setup\n", ctrl_nr); oh = omap_hwmod_lookup(oh_name); if (!oh) { pr_err("Could not look up %s\n", oh_name); kfree(mmc_data->slots[0].name); goto done; } if (oh->dev_attr != NULL) { mmc_dev_attr = oh->dev_attr; mmc_data->controller_flags = mmc_dev_attr->flags; } pdev = omap_device_build(name, ctrl_nr - 1, oh, mmc_data, sizeof(struct omap_mmc_platform_data), NULL, 0, false); if (IS_ERR(pdev)) { WARN(1, "Can't build omap_device for %s:%s.\n", name, oh->name); kfree(mmc_data->slots[0].name); goto done; } /* * return device handle to board setup code * required to populate for regulator framework structure */ hsmmcinfo->dev = &pdev->dev; done: kfree(mmc_data); } void __init omap2_hsmmc_init(struct omap2_hsmmc_info *controllers) { u32 reg; if (!cpu_is_omap44xx()) { if (cpu_is_omap2430()) { control_pbias_offset = OMAP243X_CONTROL_PBIAS_LITE; control_devconf1_offset = OMAP243X_CONTROL_DEVCONF1; } else { control_pbias_offset = OMAP343X_CONTROL_PBIAS_LITE; control_devconf1_offset = OMAP343X_CONTROL_DEVCONF1; } } else { control_pbias_offset = OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_PBIASLITE; control_mmc1 = OMAP4_CTRL_MODULE_PAD_CORE_CONTROL_MMC1; reg = omap4_ctrl_pad_readl(control_mmc1); reg |= (OMAP4_SDMMC1_PUSTRENGTH_GRP0_MASK | OMAP4_SDMMC1_PUSTRENGTH_GRP1_MASK); reg &= ~(OMAP4_SDMMC1_PUSTRENGTH_GRP2_MASK | OMAP4_SDMMC1_PUSTRENGTH_GRP3_MASK); reg |= (OMAP4_SDMMC1_DR0_SPEEDCTRL_MASK | OMAP4_SDMMC1_DR1_SPEEDCTRL_MASK | OMAP4_SDMMC1_DR2_SPEEDCTRL_MASK); omap4_ctrl_pad_writel(reg, control_mmc1); } for (; controllers->mmc; controllers++) omap_init_hsmmc(controllers, controllers->mmc); } #endif