/* * MMC definitions for OMAP2 * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ struct mmc_card; struct omap2_hsmmc_info { u8 mmc; /* controller 1/2/3 */ u32 caps; /* 4/8 wires and any additional host * capabilities OR'd (ref. linux/mmc/host.h) */ u32 pm_caps; /* PM capabilities */ bool transceiver; /* MMC-2 option */ bool ext_clock; /* use external pin for input clock */ bool cover_only; /* No card detect - just cover switch */ bool nonremovable; /* Nonremovable e.g. eMMC */ bool power_saving; /* Try to sleep or power off when possible */ bool no_off; /* power_saving and power is not to go off */ bool no_off_init; /* no power off when not in MMC sleep state */ bool vcc_aux_disable_is_sleep; /* Regulator off remapped to sleep */ int gpio_cd; /* or -EINVAL */ int gpio_wp; /* or -EINVAL */ char *name; /* or NULL for default */ struct device *dev; /* returned: pointer to mmc adapter */ int ocr_mask; /* temporary HACK */ /* Remux (pad configuration) when powering on/off */ void (*remux)(struct device *dev, int slot, int power_on); /* init some special card */ void (*init_card)(struct mmc_card *card); }; #if defined(CONFIG_MMC_OMAP_HS) || defined(CONFIG_MMC_OMAP_HS_MODULE) void omap2_hsmmc_init(struct omap2_hsmmc_info *); #else static inline void omap2_hsmmc_init(struct omap2_hsmmc_info *info) { } #endif