/* * OMAP hardware spinlock device initialization * * Copyright (C) 2010 Texas Instruments Incorporated - http://www.ti.com * * Contact: Simon Que * Hari Kanigeri * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License * version 2 as published by the Free Software Foundation. * * This program is distributed in the hope that it will be useful, but * WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU * General Public License for more details. */ #include #include #include #include #include #include static struct hwspinlock_pdata omap_hwspinlock_pdata __initdata = { .base_id = 0, }; int __init hwspinlocks_init(void) { int retval = 0; struct omap_hwmod *oh; struct platform_device *pdev; const char *oh_name = "spinlock"; const char *dev_name = "omap_hwspinlock"; /* * Hwmod lookup will fail in case our platform doesn't support the * hardware spinlock module, so it is safe to run this initcall * on all omaps */ oh = omap_hwmod_lookup(oh_name); if (oh == NULL) return -EINVAL; pdev = omap_device_build(dev_name, 0, oh, &omap_hwspinlock_pdata, sizeof(struct hwspinlock_pdata), NULL, 0, false); if (IS_ERR(pdev)) { pr_err("Can't build omap_device for %s:%s\n", dev_name, oh_name); retval = PTR_ERR(pdev); } return retval; } /* early board code might need to reserve specific hwspinlock instances */ postcore_initcall(hwspinlocks_init);