/* * omap iommu: omap2/3 architecture specific functions * * Copyright (C) 2008-2009 Nokia Corporation * * Written by Hiroshi DOYU , * Paul Mundt and Toshihiro Kobayashi * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include /* * omap2 architecture specific register bit definitions */ #define IOMMU_ARCH_VERSION 0x00000011 /* SYSCONF */ #define MMU_SYS_IDLE_SHIFT 3 #define MMU_SYS_IDLE_FORCE (0 << MMU_SYS_IDLE_SHIFT) #define MMU_SYS_IDLE_NONE (1 << MMU_SYS_IDLE_SHIFT) #define MMU_SYS_IDLE_SMART (2 << MMU_SYS_IDLE_SHIFT) #define MMU_SYS_IDLE_MASK (3 << MMU_SYS_IDLE_SHIFT) #define MMU_SYS_SOFTRESET (1 << 1) #define MMU_SYS_AUTOIDLE 1 /* SYSSTATUS */ #define MMU_SYS_RESETDONE 1 /* IRQSTATUS & IRQENABLE */ #define MMU_IRQ_MULTIHITFAULT (1 << 4) #define MMU_IRQ_TABLEWALKFAULT (1 << 3) #define MMU_IRQ_EMUMISS (1 << 2) #define MMU_IRQ_TRANSLATIONFAULT (1 << 1) #define MMU_IRQ_TLBMISS (1 << 0) #define __MMU_IRQ_FAULT \ (MMU_IRQ_MULTIHITFAULT | MMU_IRQ_EMUMISS | MMU_IRQ_TRANSLATIONFAULT) #define MMU_IRQ_MASK \ (__MMU_IRQ_FAULT | MMU_IRQ_TABLEWALKFAULT | MMU_IRQ_TLBMISS) #define MMU_IRQ_TWL_MASK (__MMU_IRQ_FAULT | MMU_IRQ_TABLEWALKFAULT) #define MMU_IRQ_TLB_MISS_MASK (__MMU_IRQ_FAULT | MMU_IRQ_TLBMISS) /* MMU_CNTL */ #define MMU_CNTL_SHIFT 1 #define MMU_CNTL_MASK (7 << MMU_CNTL_SHIFT) #define MMU_CNTL_EML_TLB (1 << 3) #define MMU_CNTL_TWL_EN (1 << 2) #define MMU_CNTL_MMU_EN (1 << 1) #define get_cam_va_mask(pgsz) \ (((pgsz) == MMU_CAM_PGSZ_16M) ? 0xff000000 : \ ((pgsz) == MMU_CAM_PGSZ_1M) ? 0xfff00000 : \ ((pgsz) == MMU_CAM_PGSZ_64K) ? 0xffff0000 : \ ((pgsz) == MMU_CAM_PGSZ_4K) ? 0xfffff000 : 0) static void __iommu_set_twl(struct omap_iommu *obj, bool on) { u32 l = iommu_read_reg(obj, MMU_CNTL); if (on) iommu_write_reg(obj, MMU_IRQ_TWL_MASK, MMU_IRQENABLE); else iommu_write_reg(obj, MMU_IRQ_TLB_MISS_MASK, MMU_IRQENABLE); l &= ~MMU_CNTL_MASK; if (on) l |= (MMU_CNTL_MMU_EN | MMU_CNTL_TWL_EN); else l |= (MMU_CNTL_MMU_EN); iommu_write_reg(obj, l, MMU_CNTL); } static int omap2_iommu_enable(struct omap_iommu *obj) { u32 l, pa; unsigned long timeout; if (!obj->iopgd || !IS_ALIGNED((u32)obj->iopgd, SZ_16K)) return -EINVAL; pa = virt_to_phys(obj->iopgd); if (!IS_ALIGNED(pa, SZ_16K)) return -EINVAL; iommu_write_reg(obj, MMU_SYS_SOFTRESET, MMU_SYSCONFIG); timeout = jiffies + msecs_to_jiffies(20); do { l = iommu_read_reg(obj, MMU_SYSSTATUS); if (l & MMU_SYS_RESETDONE) break; } while (!time_after(jiffies, timeout)); if (!(l & MMU_SYS_RESETDONE)) { dev_err(obj->dev, "can't take mmu out of reset\n"); return -ENODEV; } l = iommu_read_reg(obj, MMU_REVISION); dev_info(obj->dev, "%s: version %d.%d\n", obj->name, (l >> 4) & 0xf, l & 0xf); l = iommu_read_reg(obj, MMU_SYSCONFIG); l &= ~MMU_SYS_IDLE_MASK; l |= (MMU_SYS_IDLE_SMART | MMU_SYS_AUTOIDLE); iommu_write_reg(obj, l, MMU_SYSCONFIG); iommu_write_reg(obj, pa, MMU_TTB); __iommu_set_twl(obj, true); return 0; } static void omap2_iommu_disable(struct omap_iommu *obj) { u32 l = iommu_read_reg(obj, MMU_CNTL); l &= ~MMU_CNTL_MASK; iommu_write_reg(obj, l, MMU_CNTL); iommu_write_reg(obj, MMU_SYS_IDLE_FORCE, MMU_SYSCONFIG); dev_dbg(obj->dev, "%s is shutting down\n", obj->name); } static void omap2_iommu_set_twl(struct omap_iommu *obj, bool on) { __iommu_set_twl(obj, false); } static u32 omap2_iommu_fault_isr(struct omap_iommu *obj, u32 *ra) { u32 stat, da; u32 errs = 0; stat = iommu_read_reg(obj, MMU_IRQSTATUS); stat &= MMU_IRQ_MASK; if (!stat) { *ra = 0; return 0; } da = iommu_read_reg(obj, MMU_FAULT_AD); *ra = da; if (stat & MMU_IRQ_TLBMISS) errs |= OMAP_IOMMU_ERR_TLB_MISS; if (stat & MMU_IRQ_TRANSLATIONFAULT) errs |= OMAP_IOMMU_ERR_TRANS_FAULT; if (stat & MMU_IRQ_EMUMISS) errs |= OMAP_IOMMU_ERR_EMU_MISS; if (stat & MMU_IRQ_TABLEWALKFAULT) errs |= OMAP_IOMMU_ERR_TBLWALK_FAULT; if (stat & MMU_IRQ_MULTIHITFAULT) errs |= OMAP_IOMMU_ERR_MULTIHIT_FAULT; iommu_write_reg(obj, stat, MMU_IRQSTATUS); return errs; } static void omap2_tlb_read_cr(struct omap_iommu *obj, struct cr_regs *cr) { cr->cam = iommu_read_reg(obj, MMU_READ_CAM); cr->ram = iommu_read_reg(obj, MMU_READ_RAM); } static void omap2_tlb_load_cr(struct omap_iommu *obj, struct cr_regs *cr) { iommu_write_reg(obj, cr->cam | MMU_CAM_V, MMU_CAM); iommu_write_reg(obj, cr->ram, MMU_RAM); } static u32 omap2_cr_to_virt(struct cr_regs *cr) { u32 page_size = cr->cam & MMU_CAM_PGSZ_MASK; u32 mask = get_cam_va_mask(cr->cam & page_size); return cr->cam & mask; } static struct cr_regs *omap2_alloc_cr(struct omap_iommu *obj, struct iotlb_entry *e) { struct cr_regs *cr; if (e->da & ~(get_cam_va_mask(e->pgsz))) { dev_err(obj->dev, "%s:\twrong alignment: %08x\n", __func__, e->da); return ERR_PTR(-EINVAL); } cr = kmalloc(sizeof(*cr), GFP_KERNEL); if (!cr) return ERR_PTR(-ENOMEM); cr->cam = (e->da & MMU_CAM_VATAG_MASK) | e->prsvd | e->pgsz | e->valid; cr->ram = e->pa | e->endian | e->elsz | e->mixed; return cr; } static inline int omap2_cr_valid(struct cr_regs *cr) { return cr->cam & MMU_CAM_V; } static u32 omap2_get_pte_attr(struct iotlb_entry *e) { u32 attr; attr = e->mixed << 5; attr |= e->endian; attr |= e->elsz >> 3; attr <<= (((e->pgsz == MMU_CAM_PGSZ_4K) || (e->pgsz == MMU_CAM_PGSZ_64K)) ? 0 : 6); return attr; } static ssize_t omap2_dump_cr(struct omap_iommu *obj, struct cr_regs *cr, char *buf) { char *p = buf; /* FIXME: Need more detail analysis of cam/ram */ p += sprintf(p, "%08x %08x %01x\n", cr->cam, cr->ram, (cr->cam & MMU_CAM_P) ? 1 : 0); return p - buf; } #define pr_reg(name) \ do { \ ssize_t bytes; \ const char *str = "%20s: %08x\n"; \ const int maxcol = 32; \ bytes = snprintf(p, maxcol, str, __stringify(name), \ iommu_read_reg(obj, MMU_##name)); \ p += bytes; \ len -= bytes; \ if (len < maxcol) \ goto out; \ } while (0) static ssize_t omap2_iommu_dump_ctx(struct omap_iommu *obj, char *buf, ssize_t len) { char *p = buf; pr_reg(REVISION); pr_reg(SYSCONFIG); pr_reg(SYSSTATUS); pr_reg(IRQSTATUS); pr_reg(IRQENABLE); pr_reg(WALKING_ST); pr_reg(CNTL); pr_reg(FAULT_AD); pr_reg(TTB); pr_reg(LOCK); pr_reg(LD_TLB); pr_reg(CAM); pr_reg(RAM); pr_reg(GFLUSH); pr_reg(FLUSH_ENTRY); pr_reg(READ_CAM); pr_reg(READ_RAM); pr_reg(EMU_FAULT_AD); out: return p - buf; } static void omap2_iommu_save_ctx(struct omap_iommu *obj) { int i; u32 *p = obj->ctx; for (i = 0; i < (MMU_REG_SIZE / sizeof(u32)); i++) { p[i] = iommu_read_reg(obj, i * sizeof(u32)); dev_dbg(obj->dev, "%s\t[%02d] %08x\n", __func__, i, p[i]); } BUG_ON(p[0] != IOMMU_ARCH_VERSION); } static void omap2_iommu_restore_ctx(struct omap_iommu *obj) { int i; u32 *p = obj->ctx; for (i = 0; i < (MMU_REG_SIZE / sizeof(u32)); i++) { iommu_write_reg(obj, p[i], i * sizeof(u32)); dev_dbg(obj->dev, "%s\t[%02d] %08x\n", __func__, i, p[i]); } BUG_ON(p[0] != IOMMU_ARCH_VERSION); } static void omap2_cr_to_e(struct cr_regs *cr, struct iotlb_entry *e) { e->da = cr->cam & MMU_CAM_VATAG_MASK; e->pa = cr->ram & MMU_RAM_PADDR_MASK; e->valid = cr->cam & MMU_CAM_V; e->pgsz = cr->cam & MMU_CAM_PGSZ_MASK; e->endian = cr->ram & MMU_RAM_ENDIAN_MASK; e->elsz = cr->ram & MMU_RAM_ELSZ_MASK; e->mixed = cr->ram & MMU_RAM_MIXED; } static const struct iommu_functions omap2_iommu_ops = { .version = IOMMU_ARCH_VERSION, .enable = omap2_iommu_enable, .disable = omap2_iommu_disable, .set_twl = omap2_iommu_set_twl, .fault_isr = omap2_iommu_fault_isr, .tlb_read_cr = omap2_tlb_read_cr, .tlb_load_cr = omap2_tlb_load_cr, .cr_to_e = omap2_cr_to_e, .cr_to_virt = omap2_cr_to_virt, .alloc_cr = omap2_alloc_cr, .cr_valid = omap2_cr_valid, .dump_cr = omap2_dump_cr, .get_pte_attr = omap2_get_pte_attr, .save_ctx = omap2_iommu_save_ctx, .restore_ctx = omap2_iommu_restore_ctx, .dump_ctx = omap2_iommu_dump_ctx, }; static int __init omap2_iommu_init(void) { return omap_install_iommu_arch(&omap2_iommu_ops); } module_init(omap2_iommu_init); static void __exit omap2_iommu_exit(void) { omap_uninstall_iommu_arch(&omap2_iommu_ops); } module_exit(omap2_iommu_exit); MODULE_AUTHOR("Hiroshi DOYU, Paul Mundt and Toshihiro Kobayashi"); MODULE_DESCRIPTION("omap iommu: omap2/3 architecture specific functions"); MODULE_LICENSE("GPL v2");