/* * Mailbox reservation modules for OMAP2/3 * * Copyright (C) 2006-2009 Nokia Corporation * Written by: Hiroshi DOYU * and Paul Mundt * * This file is subject to the terms and conditions of the GNU General Public * License. See the file "COPYING" in the main directory of this archive * for more details. */ #include #include #include #include #include #include #include #define MAILBOX_REVISION 0x000 #define MAILBOX_MESSAGE(m) (0x040 + 4 * (m)) #define MAILBOX_FIFOSTATUS(m) (0x080 + 4 * (m)) #define MAILBOX_MSGSTATUS(m) (0x0c0 + 4 * (m)) #define MAILBOX_IRQSTATUS(u) (0x100 + 8 * (u)) #define MAILBOX_IRQENABLE(u) (0x104 + 8 * (u)) #define OMAP4_MAILBOX_IRQSTATUS(u) (0x104 + 10 * (u)) #define OMAP4_MAILBOX_IRQENABLE(u) (0x108 + 10 * (u)) #define OMAP4_MAILBOX_IRQENABLE_CLR(u) (0x10c + 10 * (u)) #define MAILBOX_IRQ_NEWMSG(m) (1 << (2 * (m))) #define MAILBOX_IRQ_NOTFULL(m) (1 << (2 * (m) + 1)) #define MBOX_REG_SIZE 0x120 #define OMAP4_MBOX_REG_SIZE 0x130 #define MBOX_NR_REGS (MBOX_REG_SIZE / sizeof(u32)) #define OMAP4_MBOX_NR_REGS (OMAP4_MBOX_REG_SIZE / sizeof(u32)) static void __iomem *mbox_base; struct omap_mbox2_fifo { unsigned long msg; unsigned long fifo_stat; unsigned long msg_stat; }; struct omap_mbox2_priv { struct omap_mbox2_fifo tx_fifo; struct omap_mbox2_fifo rx_fifo; unsigned long irqenable; unsigned long irqstatus; u32 newmsg_bit; u32 notfull_bit; u32 ctx[OMAP4_MBOX_NR_REGS]; unsigned long irqdisable; }; static void omap2_mbox_enable_irq(struct omap_mbox *mbox, omap_mbox_type_t irq); static inline unsigned int mbox_read_reg(size_t ofs) { return __raw_readl(mbox_base + ofs); } static inline void mbox_write_reg(u32 val, size_t ofs) { __raw_writel(val, mbox_base + ofs); } /* Mailbox H/W preparations */ static int omap2_mbox_startup(struct omap_mbox *mbox) { u32 l; pm_runtime_enable(mbox->dev->parent); pm_runtime_get_sync(mbox->dev->parent); l = mbox_read_reg(MAILBOX_REVISION); pr_debug("omap mailbox rev %d.%d\n", (l & 0xf0) >> 4, (l & 0x0f)); omap2_mbox_enable_irq(mbox, IRQ_RX); return 0; } static void omap2_mbox_shutdown(struct omap_mbox *mbox) { pm_runtime_put_sync(mbox->dev->parent); pm_runtime_disable(mbox->dev->parent); } /* Mailbox FIFO handle functions */ static mbox_msg_t omap2_mbox_fifo_read(struct omap_mbox *mbox) { struct omap_mbox2_fifo *fifo = &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo; return (mbox_msg_t) mbox_read_reg(fifo->msg); } static void omap2_mbox_fifo_write(struct omap_mbox *mbox, mbox_msg_t msg) { struct omap_mbox2_fifo *fifo = &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo; mbox_write_reg(msg, fifo->msg); } static int omap2_mbox_fifo_empty(struct omap_mbox *mbox) { struct omap_mbox2_fifo *fifo = &((struct omap_mbox2_priv *)mbox->priv)->rx_fifo; return (mbox_read_reg(fifo->msg_stat) == 0); } static int omap2_mbox_fifo_full(struct omap_mbox *mbox) { struct omap_mbox2_fifo *fifo = &((struct omap_mbox2_priv *)mbox->priv)->tx_fifo; return mbox_read_reg(fifo->fifo_stat); } /* Mailbox IRQ handle functions */ static void omap2_mbox_enable_irq(struct omap_mbox *mbox, omap_mbox_type_t irq) { struct omap_mbox2_priv *p = mbox->priv; u32 l, bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit; l = mbox_read_reg(p->irqenable); l |= bit; mbox_write_reg(l, p->irqenable); } static void omap2_mbox_disable_irq(struct omap_mbox *mbox, omap_mbox_type_t irq) { struct omap_mbox2_priv *p = mbox->priv; u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit; if (!cpu_is_omap44xx()) bit = mbox_read_reg(p->irqdisable) & ~bit; mbox_write_reg(bit, p->irqdisable); } static void omap2_mbox_ack_irq(struct omap_mbox *mbox, omap_mbox_type_t irq) { struct omap_mbox2_priv *p = mbox->priv; u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit; mbox_write_reg(bit, p->irqstatus); /* Flush posted write for irq status to avoid spurious interrupts */ mbox_read_reg(p->irqstatus); } static int omap2_mbox_is_irq(struct omap_mbox *mbox, omap_mbox_type_t irq) { struct omap_mbox2_priv *p = mbox->priv; u32 bit = (irq == IRQ_TX) ? p->notfull_bit : p->newmsg_bit; u32 enable = mbox_read_reg(p->irqenable); u32 status = mbox_read_reg(p->irqstatus); return (int)(enable & status & bit); } static void omap2_mbox_save_ctx(struct omap_mbox *mbox) { int i; struct omap_mbox2_priv *p = mbox->priv; int nr_regs; if (cpu_is_omap44xx()) nr_regs = OMAP4_MBOX_NR_REGS; else nr_regs = MBOX_NR_REGS; for (i = 0; i < nr_regs; i++) { p->ctx[i] = mbox_read_reg(i * sizeof(u32)); dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__, i, p->ctx[i]); } } static void omap2_mbox_restore_ctx(struct omap_mbox *mbox) { int i; struct omap_mbox2_priv *p = mbox->priv; int nr_regs; if (cpu_is_omap44xx()) nr_regs = OMAP4_MBOX_NR_REGS; else nr_regs = MBOX_NR_REGS; for (i = 0; i < nr_regs; i++) { mbox_write_reg(p->ctx[i], i * sizeof(u32)); dev_dbg(mbox->dev, "%s: [%02x] %08x\n", __func__, i, p->ctx[i]); } } static struct omap_mbox_ops omap2_mbox_ops = { .type = OMAP_MBOX_TYPE2, .startup = omap2_mbox_startup, .shutdown = omap2_mbox_shutdown, .fifo_read = omap2_mbox_fifo_read, .fifo_write = omap2_mbox_fifo_write, .fifo_empty = omap2_mbox_fifo_empty, .fifo_full = omap2_mbox_fifo_full, .enable_irq = omap2_mbox_enable_irq, .disable_irq = omap2_mbox_disable_irq, .ack_irq = omap2_mbox_ack_irq, .is_irq = omap2_mbox_is_irq, .save_ctx = omap2_mbox_save_ctx, .restore_ctx = omap2_mbox_restore_ctx, }; /* * MAILBOX 0: ARM -> DSP, * MAILBOX 1: ARM <- DSP. * MAILBOX 2: ARM -> IVA, * MAILBOX 3: ARM <- IVA. */ /* FIXME: the following structs should be filled automatically by the user id */ #if defined(CONFIG_ARCH_OMAP3) || defined(CONFIG_ARCH_OMAP2) /* DSP */ static struct omap_mbox2_priv omap2_mbox_dsp_priv = { .tx_fifo = { .msg = MAILBOX_MESSAGE(0), .fifo_stat = MAILBOX_FIFOSTATUS(0), }, .rx_fifo = { .msg = MAILBOX_MESSAGE(1), .msg_stat = MAILBOX_MSGSTATUS(1), }, .irqenable = MAILBOX_IRQENABLE(0), .irqstatus = MAILBOX_IRQSTATUS(0), .notfull_bit = MAILBOX_IRQ_NOTFULL(0), .newmsg_bit = MAILBOX_IRQ_NEWMSG(1), .irqdisable = MAILBOX_IRQENABLE(0), }; struct omap_mbox mbox_dsp_info = { .name = "dsp", .ops = &omap2_mbox_ops, .priv = &omap2_mbox_dsp_priv, }; #endif #if defined(CONFIG_ARCH_OMAP3) struct omap_mbox *omap3_mboxes[] = { &mbox_dsp_info, NULL }; #endif #if defined(CONFIG_SOC_OMAP2420) /* IVA */ static struct omap_mbox2_priv omap2_mbox_iva_priv = { .tx_fifo = { .msg = MAILBOX_MESSAGE(2), .fifo_stat = MAILBOX_FIFOSTATUS(2), }, .rx_fifo = { .msg = MAILBOX_MESSAGE(3), .msg_stat = MAILBOX_MSGSTATUS(3), }, .irqenable = MAILBOX_IRQENABLE(3), .irqstatus = MAILBOX_IRQSTATUS(3), .notfull_bit = MAILBOX_IRQ_NOTFULL(2), .newmsg_bit = MAILBOX_IRQ_NEWMSG(3), .irqdisable = MAILBOX_IRQENABLE(3), }; static struct omap_mbox mbox_iva_info = { .name = "iva", .ops = &omap2_mbox_ops, .priv = &omap2_mbox_iva_priv, }; struct omap_mbox *omap2_mboxes[] = { &mbox_dsp_info, &mbox_iva_info, NULL }; #endif #if defined(CONFIG_ARCH_OMAP4) /* OMAP4 */ static struct omap_mbox2_priv omap2_mbox_1_priv = { .tx_fifo = { .msg = MAILBOX_MESSAGE(0), .fifo_stat = MAILBOX_FIFOSTATUS(0), }, .rx_fifo = { .msg = MAILBOX_MESSAGE(1), .msg_stat = MAILBOX_MSGSTATUS(1), }, .irqenable = OMAP4_MAILBOX_IRQENABLE(0), .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0), .notfull_bit = MAILBOX_IRQ_NOTFULL(0), .newmsg_bit = MAILBOX_IRQ_NEWMSG(1), .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0), }; struct omap_mbox mbox_1_info = { .name = "mailbox-1", .ops = &omap2_mbox_ops, .priv = &omap2_mbox_1_priv, }; static struct omap_mbox2_priv omap2_mbox_2_priv = { .tx_fifo = { .msg = MAILBOX_MESSAGE(3), .fifo_stat = MAILBOX_FIFOSTATUS(3), }, .rx_fifo = { .msg = MAILBOX_MESSAGE(2), .msg_stat = MAILBOX_MSGSTATUS(2), }, .irqenable = OMAP4_MAILBOX_IRQENABLE(0), .irqstatus = OMAP4_MAILBOX_IRQSTATUS(0), .notfull_bit = MAILBOX_IRQ_NOTFULL(3), .newmsg_bit = MAILBOX_IRQ_NEWMSG(2), .irqdisable = OMAP4_MAILBOX_IRQENABLE_CLR(0), }; struct omap_mbox mbox_2_info = { .name = "mailbox-2", .ops = &omap2_mbox_ops, .priv = &omap2_mbox_2_priv, }; struct omap_mbox *omap4_mboxes[] = { &mbox_1_info, &mbox_2_info, NULL }; #endif static int __devinit omap2_mbox_probe(struct platform_device *pdev) { struct resource *mem; int ret; struct omap_mbox **list; if (false) ; #if defined(CONFIG_ARCH_OMAP3) else if (cpu_is_omap34xx()) { list = omap3_mboxes; list[0]->irq = platform_get_irq(pdev, 0); } #endif #if defined(CONFIG_ARCH_OMAP2) else if (cpu_is_omap2430()) { list = omap2_mboxes; list[0]->irq = platform_get_irq(pdev, 0); } else if (cpu_is_omap2420()) { list = omap2_mboxes; list[0]->irq = platform_get_irq_byname(pdev, "dsp"); list[1]->irq = platform_get_irq_byname(pdev, "iva"); } #endif #if defined(CONFIG_ARCH_OMAP4) else if (cpu_is_omap44xx()) { list = omap4_mboxes; list[0]->irq = list[1]->irq = platform_get_irq(pdev, 0); } #endif else { pr_err("%s: platform not supported\n", __func__); return -ENODEV; } mem = platform_get_resource(pdev, IORESOURCE_MEM, 0); mbox_base = ioremap(mem->start, resource_size(mem)); if (!mbox_base) return -ENOMEM; ret = omap_mbox_register(&pdev->dev, list); if (ret) { iounmap(mbox_base); return ret; } return 0; } static int __devexit omap2_mbox_remove(struct platform_device *pdev) { omap_mbox_unregister(); iounmap(mbox_base); return 0; } static struct platform_driver omap2_mbox_driver = { .probe = omap2_mbox_probe, .remove = __devexit_p(omap2_mbox_remove), .driver = { .name = "omap-mailbox", }, }; static int __init omap2_mbox_init(void) { return platform_driver_register(&omap2_mbox_driver); } static void __exit omap2_mbox_exit(void) { platform_driver_unregister(&omap2_mbox_driver); } module_init(omap2_mbox_init); module_exit(omap2_mbox_exit); MODULE_LICENSE("GPL v2"); MODULE_DESCRIPTION("omap mailbox: omap2/3/4 architecture specific functions"); MODULE_AUTHOR("Hiroshi DOYU "); MODULE_AUTHOR("Paul Mundt"); MODULE_ALIAS("platform:omap2-mailbox");