/* * Copyright (C) 2009 Nokia * Copyright (C) 2009-2010 Texas Instruments * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include "mux2420.h" #include "mux2430.h" #include "mux34xx.h" #include "mux44xx.h" #include "mux33xx.h" #define OMAP_MUX_TERMINATOR 0xffff /* 34xx mux mode options for each pin. See TRM for options */ #define OMAP_MUX_MODE0 0 #define OMAP_MUX_MODE1 1 #define OMAP_MUX_MODE2 2 #define OMAP_MUX_MODE3 3 #define OMAP_MUX_MODE4 4 #define OMAP_MUX_MODE5 5 #define OMAP_MUX_MODE6 6 #define OMAP_MUX_MODE7 7 /* 24xx/34xx mux bit defines */ #define OMAP_PULL_ENA (1 << 3) #define OMAP_PULL_UP (1 << 4) #define OMAP_ALTELECTRICALSEL (1 << 5) /* 34xx specific mux bit defines */ #define OMAP_INPUT_EN (1 << 8) #define OMAP_OFF_EN (1 << 9) #define OMAP_OFFOUT_EN (1 << 10) #define OMAP_OFFOUT_VAL (1 << 11) #define OMAP_OFF_PULL_EN (1 << 12) #define OMAP_OFF_PULL_UP (1 << 13) #define OMAP_WAKEUP_EN (1 << 14) /* 44xx specific mux bit defines */ #define OMAP_WAKEUP_EVENT (1 << 15) /* am33xx specific mux bit defines */ #define AM33XX_SLEWCTRL_FAST (0 << 6) #define AM33XX_SLEWCTRL_SLOW (1 << 6) #define AM33XX_INPUT_EN (1 << 5) #define AM33XX_PULL_UP (1 << 4) /* bit 3: 0 - enable, 1 - disable for pull enable */ #define AM33XX_PULL_DISA (1 << 3) #define AM33XX_PULL_ENBL (0 << 3) /* Definition of output pin could have pull disabled, but * this has not been done due to two reasons * 1. AM33XX_MUX will take care of it * 2. If pull was disabled for out macro, combining out & in pull on macros * would disable pull resistor and AM33XX_MUX cannot take care of the * correct pull setting and unintentionally pull would get disabled */ #define AM33XX_PIN_OUTPUT (0) #define AM33XX_PIN_OUTPUT_PULLUP (AM33XX_PULL_UP) #define AM33XX_PIN_INPUT (AM33XX_INPUT_EN | AM33XX_PULL_DISA) #define AM33XX_PIN_INPUT_PULLUP (AM33XX_INPUT_EN | AM33XX_PULL_UP) #define AM33XX_PIN_INPUT_PULLDOWN (AM33XX_INPUT_EN) /* Active pin states */ #define OMAP_PIN_OUTPUT 0 #define OMAP_PIN_INPUT OMAP_INPUT_EN #define OMAP_PIN_INPUT_PULLUP (OMAP_PULL_ENA | OMAP_INPUT_EN \ | OMAP_PULL_UP) #define OMAP_PIN_INPUT_PULLDOWN (OMAP_PULL_ENA | OMAP_INPUT_EN) /* Off mode states */ #define OMAP_PIN_OFF_NONE 0 #define OMAP_PIN_OFF_OUTPUT_HIGH (OMAP_OFF_EN | OMAP_OFFOUT_EN \ | OMAP_OFFOUT_VAL) #define OMAP_PIN_OFF_OUTPUT_LOW (OMAP_OFF_EN | OMAP_OFFOUT_EN) #define OMAP_PIN_OFF_INPUT_PULLUP (OMAP_OFF_EN | OMAP_OFF_PULL_EN \ | OMAP_OFF_PULL_UP) #define OMAP_PIN_OFF_INPUT_PULLDOWN (OMAP_OFF_EN | OMAP_OFF_PULL_EN) #define OMAP_PIN_OFF_WAKEUPENABLE OMAP_WAKEUP_EN #define OMAP_MODE_GPIO(x) (((x) & OMAP_MUX_MODE7) == OMAP_MUX_MODE4) /* Flags for omapX_mux_init */ #define OMAP_PACKAGE_MASK 0xffff #define OMAP_PACKAGE_CBS 8 /* 547-pin 0.40 0.40 */ #define OMAP_PACKAGE_CBL 7 /* 547-pin 0.40 0.40 */ #define OMAP_PACKAGE_CBP 6 /* 515-pin 0.40 0.50 */ #define OMAP_PACKAGE_CUS 5 /* 423-pin 0.65 */ #define OMAP_PACKAGE_CBB 4 /* 515-pin 0.40 0.50 */ #define OMAP_PACKAGE_CBC 3 /* 515-pin 0.50 0.65 */ #define OMAP_PACKAGE_ZAC 2 /* 24xx 447-pin POP */ #define OMAP_PACKAGE_ZAF 1 /* 2420 447-pin SIP */ #define OMAP_MUX_NR_MODES 8 /* Available modes */ #define OMAP_MUX_NR_SIDES 2 /* Bottom & top */ /* * omap_mux_init flags definition: * * OMAP_MUX_REG_8BIT: Ensure that access to padconf is done in 8 bits. * The default value is 16 bits. * OMAP_MUX_GPIO_IN_MODE3: The GPIO is selected in mode3. * The default is mode4. */ #define OMAP_MUX_REG_8BIT (1 << 0) #define OMAP_MUX_GPIO_IN_MODE3 (1 << 1) /** * struct omap_board_data - board specific device data * @id: instance id * @flags: additional flags for platform init code * @pads: array of device specific pads * @pads_cnt: ARRAY_SIZE() of pads */ struct omap_board_data { int id; u32 flags; struct omap_device_pad *pads; int pads_cnt; }; /** * struct mux_partition - contain partition related information * @name: name of the current partition * @flags: flags specific to this partition * @phys: physical address * @size: partition size * @base: virtual address after ioremap * @muxmodes: list of nodes that belong to a partition * @node: list node for the partitions linked list */ struct omap_mux_partition { const char *name; u32 flags; u32 phys; u32 size; void __iomem *base; struct list_head muxmodes; struct list_head node; }; /** * struct omap_mux - data for omap mux register offset and it's value * @reg_offset: mux register offset from the mux base * @gpio: GPIO number * @muxnames: available signal modes for a ball * @balls: available balls on the package * @partition: mux partition */ struct omap_mux { u16 reg_offset; u16 gpio; #ifdef CONFIG_OMAP_MUX char *muxnames[OMAP_MUX_NR_MODES]; #ifdef CONFIG_DEBUG_FS char *balls[OMAP_MUX_NR_SIDES]; #endif #endif }; /** * struct omap_ball - data for balls on omap package * @reg_offset: mux register offset from the mux base * @balls: available balls on the package */ struct omap_ball { u16 reg_offset; char *balls[OMAP_MUX_NR_SIDES]; }; /** * struct omap_board_mux - data for initializing mux registers * @reg_offset: mux register offset from the mux base * @mux_value: desired mux value to set */ struct omap_board_mux { u16 reg_offset; u16 value; }; #define OMAP_DEVICE_PAD_REMUX BIT(1) /* Dynamically remux a pad, needs enable, idle and off values */ #define OMAP_DEVICE_PAD_WAKEUP BIT(0) /* Pad is wake-up capable */ /** * struct omap_device_pad - device specific pad configuration * @name: signal name * @flags: pad specific runtime flags * @enable: runtime value for a pad * @idle: idle value for a pad * @off: off value for a pad, defaults to safe mode * @partition: mux partition * @mux: mux register */ struct omap_device_pad { char *name; u8 flags; u16 enable; u16 idle; u16 off; struct omap_mux_partition *partition; struct omap_mux *mux; }; struct omap_hwmod_mux_info; #define OMAP_MUX_STATIC(signal, mode) \ { \ .name = (signal), \ .enable = (mode), \ } #if defined(CONFIG_OMAP_MUX) /** * omap_mux_init_gpio - initialize a signal based on the GPIO number * @gpio: GPIO number * @val: Options for the mux register value */ int omap_mux_init_gpio(int gpio, int val); /** * omap_mux_init_signal - initialize a signal based on the signal name * @muxname: Mux name in mode0_name.signal_name format * @val: Options for the mux register value */ int omap_mux_init_signal(const char *muxname, int val); /** * omap_hwmod_mux_init - initialize hwmod specific mux data * @bpads: Board specific device signal names * @nr_pads: Number of signal names for the device */ extern struct omap_hwmod_mux_info * omap_hwmod_mux_init(struct omap_device_pad *bpads, int nr_pads); /** * omap_hwmod_mux - omap hwmod specific pin muxing * @hmux: Pads for a hwmod * @state: Desired _HWMOD_STATE * * Called only from omap_hwmod.c, do not use. */ void omap_hwmod_mux(struct omap_hwmod_mux_info *hmux, u8 state); #else static inline int omap_mux_init_gpio(int gpio, int val) { return 0; } static inline int omap_mux_init_signal(char *muxname, int val) { return 0; } static inline struct omap_hwmod_mux_info * omap_hwmod_mux_init(struct omap_device_pad *bpads, int nr_pads) { return NULL; } static inline void omap_hwmod_mux(struct omap_hwmod_mux_info *hmux, u8 state) { } static struct omap_board_mux *board_mux __initdata __maybe_unused; #endif /** * omap_mux_get_gpio() - get mux register value based on GPIO number * @gpio: GPIO number * */ u16 omap_mux_get_gpio(int gpio); /** * omap_mux_set_gpio() - set mux register value based on GPIO number * @val: New mux register value * @gpio: GPIO number * */ void omap_mux_set_gpio(u16 val, int gpio); /** * omap_mux_get() - get a mux partition by name * @name: Name of the mux partition * */ struct omap_mux_partition *omap_mux_get(const char *name); /** * omap_mux_read() - read mux register * @partition: Mux partition * @mux_offset: Offset of the mux register * */ u16 omap_mux_read(struct omap_mux_partition *p, u16 mux_offset); /** * omap_mux_write() - write mux register * @partition: Mux partition * @val: New mux register value * @mux_offset: Offset of the mux register * * This should be only needed for dynamic remuxing of non-gpio signals. */ void omap_mux_write(struct omap_mux_partition *p, u16 val, u16 mux_offset); /** * omap_mux_write_array() - write an array of mux registers * @partition: Mux partition * @board_mux: Array of mux registers terminated by MAP_MUX_TERMINATOR * * This should be only needed for dynamic remuxing of non-gpio signals. */ void omap_mux_write_array(struct omap_mux_partition *p, struct omap_board_mux *board_mux); /** * omap2420_mux_init() - initialize mux system with board specific set * @board_mux: Board specific mux table * @flags: OMAP package type used for the board */ int omap2420_mux_init(struct omap_board_mux *board_mux, int flags); /** * omap2430_mux_init() - initialize mux system with board specific set * @board_mux: Board specific mux table * @flags: OMAP package type used for the board */ int omap2430_mux_init(struct omap_board_mux *board_mux, int flags); /** * omap3_mux_init() - initialize mux system with board specific set * @board_mux: Board specific mux table * @flags: OMAP package type used for the board */ int omap3_mux_init(struct omap_board_mux *board_mux, int flags); /** * omap4_mux_init() - initialize mux system with board specific set * @board_subset: Board specific mux table * @board_wkup_subset: Board specific mux table for wakeup instance * @flags: OMAP package type used for the board */ int omap4_mux_init(struct omap_board_mux *board_subset, struct omap_board_mux *board_wkup_subset, int flags); /** * am33xx_mux_init() - initialize mux system along with board specific set * @board_mux: Board specific mux table */ int am33xx_mux_init(struct omap_board_mux *board_mux); /** * omap_mux_init - private mux init function, do not call */ int omap_mux_init(const char *name, u32 flags, u32 mux_pbase, u32 mux_size, struct omap_mux *superset, struct omap_mux *package_subset, struct omap_board_mux *board_mux, struct omap_ball *package_balls);