/* * OMAP Secure API infrastructure. * * Copyright (C) 2011 Texas Instruments, Inc. * Santosh Shilimkar * * * This program is free software,you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include static phys_addr_t omap_secure_memblock_base; /** * omap_sec_dispatcher: Routine to dispatch low power secure * service routines * @idx: The HAL API index * @flag: The flag indicating criticality of operation * @nargs: Number of valid arguments out of four. * @arg1, arg2, arg3 args4: Parameters passed to secure API * * Return the non-zero error value on failure. */ u32 omap_secure_dispatcher(u32 idx, u32 flag, u32 nargs, u32 arg1, u32 arg2, u32 arg3, u32 arg4) { u32 ret; u32 param[5]; param[0] = nargs; param[1] = arg1; param[2] = arg2; param[3] = arg3; param[4] = arg4; /* * Secure API needs physical address * pointer for the parameters */ flush_cache_all(); outer_clean_range(__pa(param), __pa(param + 5)); ret = omap_smc2(idx, flag, __pa(param)); return ret; } /* Allocate the memory to save secure ram */ int __init omap_secure_ram_reserve_memblock(void) { phys_addr_t paddr; u32 size = OMAP_SECURE_RAM_STORAGE; size = ALIGN(size, SZ_1M); paddr = memblock_alloc(size, SZ_1M); if (!paddr) { pr_err("%s: failed to reserve %x bytes\n", __func__, size); return -ENOMEM; } memblock_free(paddr, size); memblock_remove(paddr, size); omap_secure_memblock_base = paddr; return 0; } phys_addr_t omap_secure_ram_mempool_base(void) { return omap_secure_memblock_base; }