/* * OMAP WakeupGen Source file * * OMAP WakeupGen is the interrupt controller extension used along * with ARM GIC to wake the CPU out from low power states on * external interrupts. It is responsible for generating wakeup * event from the incoming interrupts and enable bits. It is * implemented in MPU always ON power domain. During normal operation, * WakeupGen delivers external interrupts directly to the GIC. * * Copyright (C) 2011 Texas Instruments, Inc. * Santosh Shilimkar * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include #include "omap4-sar-layout.h" #include "common.h" #define NR_REG_BANKS 4 #define MAX_IRQS 128 #define WKG_MASK_ALL 0x00000000 #define WKG_UNMASK_ALL 0xffffffff #define CPU_ENA_OFFSET 0x400 #define CPU0_ID 0x0 #define CPU1_ID 0x1 static void __iomem *wakeupgen_base; static void __iomem *sar_base; static DEFINE_PER_CPU(u32 [NR_REG_BANKS], irqmasks); static DEFINE_SPINLOCK(wakeupgen_lock); static unsigned int irq_target_cpu[NR_IRQS]; /* * Static helper functions. */ static inline u32 wakeupgen_readl(u8 idx, u32 cpu) { return __raw_readl(wakeupgen_base + OMAP_WKG_ENB_A_0 + (cpu * CPU_ENA_OFFSET) + (idx * 4)); } static inline void wakeupgen_writel(u32 val, u8 idx, u32 cpu) { __raw_writel(val, wakeupgen_base + OMAP_WKG_ENB_A_0 + (cpu * CPU_ENA_OFFSET) + (idx * 4)); } static inline void sar_writel(u32 val, u32 offset, u8 idx) { __raw_writel(val, sar_base + offset + (idx * 4)); } static void _wakeupgen_set_all(unsigned int cpu, unsigned int reg) { u8 i; for (i = 0; i < NR_REG_BANKS; i++) wakeupgen_writel(reg, i, cpu); } static inline int _wakeupgen_get_irq_info(u32 irq, u32 *bit_posn, u8 *reg_index) { unsigned int spi_irq; /* * PPIs and SGIs are not supported. */ if (irq < OMAP44XX_IRQ_GIC_START) return -EINVAL; /* * Subtract the GIC offset. */ spi_irq = irq - OMAP44XX_IRQ_GIC_START; if (spi_irq > MAX_IRQS) { pr_err("omap wakeupGen: Invalid IRQ%d\n", irq); return -EINVAL; } /* * Each WakeupGen register controls 32 interrupt. * i.e. 1 bit per SPI IRQ */ *reg_index = spi_irq >> 5; *bit_posn = spi_irq %= 32; return 0; } static void _wakeupgen_clear(unsigned int irq, unsigned int cpu) { u32 val, bit_number; u8 i; if (_wakeupgen_get_irq_info(irq, &bit_number, &i)) return; val = wakeupgen_readl(i, cpu); val &= ~BIT(bit_number); wakeupgen_writel(val, i, cpu); } static void _wakeupgen_set(unsigned int irq, unsigned int cpu) { u32 val, bit_number; u8 i; if (_wakeupgen_get_irq_info(irq, &bit_number, &i)) return; val = wakeupgen_readl(i, cpu); val |= BIT(bit_number); wakeupgen_writel(val, i, cpu); } static void _wakeupgen_save_masks(unsigned int cpu) { u8 i; for (i = 0; i < NR_REG_BANKS; i++) per_cpu(irqmasks, cpu)[i] = wakeupgen_readl(i, cpu); } static void _wakeupgen_restore_masks(unsigned int cpu) { u8 i; for (i = 0; i < NR_REG_BANKS; i++) wakeupgen_writel(per_cpu(irqmasks, cpu)[i], i, cpu); } /* * Architecture specific Mask extension */ static void wakeupgen_mask(struct irq_data *d) { unsigned long flags; spin_lock_irqsave(&wakeupgen_lock, flags); _wakeupgen_clear(d->irq, irq_target_cpu[d->irq]); spin_unlock_irqrestore(&wakeupgen_lock, flags); } /* * Architecture specific Unmask extension */ static void wakeupgen_unmask(struct irq_data *d) { unsigned long flags; spin_lock_irqsave(&wakeupgen_lock, flags); _wakeupgen_set(d->irq, irq_target_cpu[d->irq]); spin_unlock_irqrestore(&wakeupgen_lock, flags); } /* * Mask or unmask all interrupts on given CPU. * 0 = Mask all interrupts on the 'cpu' * 1 = Unmask all interrupts on the 'cpu' * Ensure that the initial mask is maintained. This is faster than * iterating through GIC registers to arrive at the correct masks. */ static void wakeupgen_irqmask_all(unsigned int cpu, unsigned int set) { unsigned long flags; spin_lock_irqsave(&wakeupgen_lock, flags); if (set) { _wakeupgen_save_masks(cpu); _wakeupgen_set_all(cpu, WKG_MASK_ALL); } else { _wakeupgen_set_all(cpu, WKG_UNMASK_ALL); _wakeupgen_restore_masks(cpu); } spin_unlock_irqrestore(&wakeupgen_lock, flags); } #ifdef CONFIG_CPU_PM /* * Save WakeupGen interrupt context in SAR BANK3. Restore is done by * ROM code. WakeupGen IP is integrated along with GIC to manage the * interrupt wakeups from CPU low power states. It manages * masking/unmasking of Shared peripheral interrupts(SPI). So the * interrupt enable/disable control should be in sync and consistent * at WakeupGen and GIC so that interrupts are not lost. */ static void irq_save_context(void) { u32 i, val; if (omap_rev() == OMAP4430_REV_ES1_0) return; if (!sar_base) sar_base = omap4_get_sar_ram_base(); for (i = 0; i < NR_REG_BANKS; i++) { /* Save the CPUx interrupt mask for IRQ 0 to 127 */ val = wakeupgen_readl(i, 0); sar_writel(val, WAKEUPGENENB_OFFSET_CPU0, i); val = wakeupgen_readl(i, 1); sar_writel(val, WAKEUPGENENB_OFFSET_CPU1, i); /* * Disable the secure interrupts for CPUx. The restore * code blindly restores secure and non-secure interrupt * masks from SAR RAM. Secure interrupts are not suppose * to be enabled from HLOS. So overwrite the SAR location * so that the secure interrupt remains disabled. */ sar_writel(0x0, WAKEUPGENENB_SECURE_OFFSET_CPU0, i); sar_writel(0x0, WAKEUPGENENB_SECURE_OFFSET_CPU1, i); } /* Save AuxBoot* registers */ val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0); __raw_writel(val, sar_base + AUXCOREBOOT0_OFFSET); val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0); __raw_writel(val, sar_base + AUXCOREBOOT1_OFFSET); /* Save SyncReq generation logic */ val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0); __raw_writel(val, sar_base + AUXCOREBOOT0_OFFSET); val = __raw_readl(wakeupgen_base + OMAP_AUX_CORE_BOOT_0); __raw_writel(val, sar_base + AUXCOREBOOT1_OFFSET); /* Save SyncReq generation logic */ val = __raw_readl(wakeupgen_base + OMAP_PTMSYNCREQ_MASK); __raw_writel(val, sar_base + PTMSYNCREQ_MASK_OFFSET); val = __raw_readl(wakeupgen_base + OMAP_PTMSYNCREQ_EN); __raw_writel(val, sar_base + PTMSYNCREQ_EN_OFFSET); /* Set the Backup Bit Mask status */ val = __raw_readl(sar_base + SAR_BACKUP_STATUS_OFFSET); val |= SAR_BACKUP_STATUS_WAKEUPGEN; __raw_writel(val, sar_base + SAR_BACKUP_STATUS_OFFSET); } /* * Clear WakeupGen SAR backup status. */ void irq_sar_clear(void) { u32 val; val = __raw_readl(sar_base + SAR_BACKUP_STATUS_OFFSET); val &= ~SAR_BACKUP_STATUS_WAKEUPGEN; __raw_writel(val, sar_base + SAR_BACKUP_STATUS_OFFSET); } /* * Save GIC and Wakeupgen interrupt context using secure API * for HS/EMU devices. */ static void irq_save_secure_context(void) { u32 ret; ret = omap_secure_dispatcher(OMAP4_HAL_SAVEGIC_INDEX, FLAG_START_CRITICAL, 0, 0, 0, 0, 0); if (ret != API_HAL_RET_VALUE_OK) pr_err("GIC and Wakeupgen context save failed\n"); } #endif #ifdef CONFIG_HOTPLUG_CPU static int __cpuinit irq_cpu_hotplug_notify(struct notifier_block *self, unsigned long action, void *hcpu) { unsigned int cpu = (unsigned int)hcpu; switch (action) { case CPU_ONLINE: wakeupgen_irqmask_all(cpu, 0); break; case CPU_DEAD: wakeupgen_irqmask_all(cpu, 1); break; } return NOTIFY_OK; } static struct notifier_block __refdata irq_hotplug_notifier = { .notifier_call = irq_cpu_hotplug_notify, }; static void __init irq_hotplug_init(void) { register_hotcpu_notifier(&irq_hotplug_notifier); } #else static void __init irq_hotplug_init(void) {} #endif #ifdef CONFIG_CPU_PM static int irq_notifier(struct notifier_block *self, unsigned long cmd, void *v) { switch (cmd) { case CPU_CLUSTER_PM_ENTER: if (omap_type() == OMAP2_DEVICE_TYPE_GP) irq_save_context(); else irq_save_secure_context(); break; case CPU_CLUSTER_PM_EXIT: if (omap_type() == OMAP2_DEVICE_TYPE_GP) irq_sar_clear(); break; } return NOTIFY_OK; } static struct notifier_block irq_notifier_block = { .notifier_call = irq_notifier, }; static void __init irq_pm_init(void) { cpu_pm_register_notifier(&irq_notifier_block); } #else static void __init irq_pm_init(void) {} #endif /* * Initialise the wakeupgen module. */ int __init omap_wakeupgen_init(void) { int i; unsigned int boot_cpu = smp_processor_id(); /* Not supported on OMAP4 ES1.0 silicon */ if (omap_rev() == OMAP4430_REV_ES1_0) { WARN(1, "WakeupGen: Not supported on OMAP4430 ES1.0\n"); return -EPERM; } /* Static mapping, never released */ wakeupgen_base = ioremap(OMAP44XX_WKUPGEN_BASE, SZ_4K); if (WARN_ON(!wakeupgen_base)) return -ENOMEM; /* Clear all IRQ bitmasks at wakeupGen level */ for (i = 0; i < NR_REG_BANKS; i++) { wakeupgen_writel(0, i, CPU0_ID); wakeupgen_writel(0, i, CPU1_ID); } /* * Override GIC architecture specific functions to add * OMAP WakeupGen interrupt controller along with GIC */ gic_arch_extn.irq_mask = wakeupgen_mask; gic_arch_extn.irq_unmask = wakeupgen_unmask; gic_arch_extn.flags = IRQCHIP_MASK_ON_SUSPEND | IRQCHIP_SKIP_SET_WAKE; /* * FIXME: Add support to set_smp_affinity() once the core * GIC code has necessary hooks in place. */ /* Associate all the IRQs to boot CPU like GIC init does. */ for (i = 0; i < NR_IRQS; i++) irq_target_cpu[i] = boot_cpu; irq_hotplug_init(); irq_pm_init(); return 0; }