/* * OMAP4 specific common source file. * * Copyright (C) 2010 Texas Instruments, Inc. * Author: * Santosh Shilimkar * * * This program is free software,you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include #include #include "common.h" #include "omap4-sar-layout.h" #ifdef CONFIG_CACHE_L2X0 static void __iomem *l2cache_base; #endif static void __iomem *sar_ram_base; #ifdef CONFIG_OMAP4_ERRATA_I688 /* Used to implement memory barrier on DRAM path */ #define OMAP4_DRAM_BARRIER_VA 0xfe600000 void __iomem *dram_sync, *sram_sync; void omap_bus_sync(void) { if (dram_sync && sram_sync) { writel_relaxed(readl_relaxed(dram_sync), dram_sync); writel_relaxed(readl_relaxed(sram_sync), sram_sync); isb(); } } static int __init omap_barriers_init(void) { struct map_desc dram_io_desc[1]; phys_addr_t paddr; u32 size; if (!cpu_is_omap44xx()) return -ENODEV; size = ALIGN(PAGE_SIZE, SZ_1M); paddr = memblock_alloc(size, SZ_1M); if (!paddr) { pr_err("%s: failed to reserve 4 Kbytes\n", __func__); return -ENOMEM; } memblock_free(paddr, size); memblock_remove(paddr, size); dram_io_desc[0].virtual = OMAP4_DRAM_BARRIER_VA; dram_io_desc[0].pfn = __phys_to_pfn(paddr); dram_io_desc[0].length = size; dram_io_desc[0].type = MT_MEMORY_SO; iotable_init(dram_io_desc, ARRAY_SIZE(dram_io_desc)); dram_sync = (void __iomem *) dram_io_desc[0].virtual; sram_sync = (void __iomem *) OMAP4_SRAM_VA; pr_info("OMAP4: Map 0x%08llx to 0x%08lx for dram barrier\n", (long long) paddr, dram_io_desc[0].virtual); return 0; } core_initcall(omap_barriers_init); #endif void __init gic_init_irq(void) { void __iomem *omap_irq_base; void __iomem *gic_dist_base_addr; /* Static mapping, never released */ gic_dist_base_addr = ioremap(OMAP44XX_GIC_DIST_BASE, SZ_4K); BUG_ON(!gic_dist_base_addr); /* Static mapping, never released */ omap_irq_base = ioremap(OMAP44XX_GIC_CPU_BASE, SZ_512); BUG_ON(!omap_irq_base); omap_wakeupgen_init(); gic_init(0, 29, gic_dist_base_addr, omap_irq_base); } #ifdef CONFIG_CACHE_L2X0 void __iomem *omap4_get_l2cache_base(void) { return l2cache_base; } static void omap4_l2x0_disable(void) { /* Disable PL310 L2 Cache controller */ omap_smc1(0x102, 0x0); } static void omap4_l2x0_set_debug(unsigned long val) { /* Program PL310 L2 Cache controller debug register */ omap_smc1(0x100, val); } static int __init omap_l2_cache_init(void) { u32 aux_ctrl = 0; /* * To avoid code running on other OMAPs in * multi-omap builds */ if (!cpu_is_omap44xx()) return -ENODEV; /* Static mapping, never released */ l2cache_base = ioremap(OMAP44XX_L2CACHE_BASE, SZ_4K); if (WARN_ON(!l2cache_base)) return -ENOMEM; /* * 16-way associativity, parity disabled * Way size - 32KB (es1.0) * Way size - 64KB (es2.0 +) */ aux_ctrl = ((1 << L2X0_AUX_CTRL_ASSOCIATIVITY_SHIFT) | (0x1 << 25) | (0x1 << L2X0_AUX_CTRL_NS_LOCKDOWN_SHIFT) | (0x1 << L2X0_AUX_CTRL_NS_INT_CTRL_SHIFT)); if (omap_rev() == OMAP4430_REV_ES1_0) { aux_ctrl |= 0x2 << L2X0_AUX_CTRL_WAY_SIZE_SHIFT; } else { aux_ctrl |= ((0x3 << L2X0_AUX_CTRL_WAY_SIZE_SHIFT) | (1 << L2X0_AUX_CTRL_SHARE_OVERRIDE_SHIFT) | (1 << L2X0_AUX_CTRL_DATA_PREFETCH_SHIFT) | (1 << L2X0_AUX_CTRL_INSTR_PREFETCH_SHIFT) | (1 << L2X0_AUX_CTRL_EARLY_BRESP_SHIFT)); } if (omap_rev() != OMAP4430_REV_ES1_0) omap_smc1(0x109, aux_ctrl); /* Enable PL310 L2 Cache controller */ omap_smc1(0x102, 0x1); l2x0_init(l2cache_base, aux_ctrl, L2X0_AUX_CTRL_MASK); /* * Override default outer_cache.disable with a OMAP4 * specific one */ outer_cache.disable = omap4_l2x0_disable; outer_cache.set_debug = omap4_l2x0_set_debug; return 0; } early_initcall(omap_l2_cache_init); #endif void __iomem *omap4_get_sar_ram_base(void) { return sar_ram_base; } /* * SAR RAM used to save and restore the HW * context in low power modes */ static int __init omap4_sar_ram_init(void) { /* * To avoid code running on other OMAPs in * multi-omap builds */ if (!cpu_is_omap44xx()) return -ENOMEM; /* Static mapping, never released */ sar_ram_base = ioremap(OMAP44XX_SAR_RAM_BASE, SZ_16K); if (WARN_ON(!sar_ram_base)) return -ENOMEM; return 0; } early_initcall(omap4_sar_ram_init);