/* * omap_hwmod common data structures * * Copyright (C) 2010 Texas Instruments, Inc. * Thara Gopinath * BenoƮt Cousson * * Copyright (C) 2010 Nokia Corporation * Paul Walmsley * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * * This data/structures are to be used while defining OMAP on-chip module * data and their integration with other OMAP modules and Linux. */ #include #include "omap_hwmod_common_data.h" /** * struct omap_hwmod_sysc_type1 - TYPE1 sysconfig scheme. * * To be used by hwmod structure to specify the sysconfig offsets * if the device ip is compliant with the original PRCM protocol * defined for OMAP2420. */ struct omap_hwmod_sysc_fields omap_hwmod_sysc_type1 = { .midle_shift = SYSC_TYPE1_MIDLEMODE_SHIFT, .clkact_shift = SYSC_TYPE1_CLOCKACTIVITY_SHIFT, .sidle_shift = SYSC_TYPE1_SIDLEMODE_SHIFT, .enwkup_shift = SYSC_TYPE1_ENAWAKEUP_SHIFT, .srst_shift = SYSC_TYPE1_SOFTRESET_SHIFT, .autoidle_shift = SYSC_TYPE1_AUTOIDLE_SHIFT, }; /** * struct omap_hwmod_sysc_type2 - TYPE2 sysconfig scheme. * * To be used by hwmod structure to specify the sysconfig offsets if the * device ip is compliant with the new PRCM protocol defined for new * OMAP4 IPs. */ struct omap_hwmod_sysc_fields omap_hwmod_sysc_type2 = { .midle_shift = SYSC_TYPE2_MIDLEMODE_SHIFT, .sidle_shift = SYSC_TYPE2_SIDLEMODE_SHIFT, .srst_shift = SYSC_TYPE2_SOFTRESET_SHIFT, }; struct omap_dss_dispc_dev_attr omap2_3_dss_dispc_dev_attr = { .manager_count = 2, .has_framedonetv_irq = 0 };