/* * OMAP2/3 Power Management Routines * * Copyright (C) 2008 Nokia Corporation * Jouni Hogander * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ARM_MACH_OMAP2_PM_H #define __ARCH_ARM_MACH_OMAP2_PM_H #include #include "powerdomain.h" extern void *omap3_secure_ram_storage; extern void omap3_pm_off_mode_enable(int); extern void omap_sram_idle(void); extern int omap3_can_sleep(void); extern int omap_set_pwrdm_state(struct powerdomain *pwrdm, u32 state); extern int omap3_idle_init(void); extern int omap4_idle_init(void); #if defined(CONFIG_PM_OPP) extern int omap3_opp_init(void); extern int omap4_opp_init(void); #else static inline int omap3_opp_init(void) { return -EINVAL; } static inline int omap4_opp_init(void) { return -EINVAL; } #endif /* * cpuidle mach specific parameters * * The board code can override the default C-states definition using * omap3_pm_init_cpuidle */ struct cpuidle_params { u32 exit_latency; /* exit_latency = sleep + wake-up latencies */ u32 target_residency; u8 valid; /* validates the C-state */ }; #if defined(CONFIG_PM) && defined(CONFIG_CPU_IDLE) extern void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params); #else static inline void omap3_pm_init_cpuidle(struct cpuidle_params *cpuidle_board_params) { } #endif extern int omap3_pm_get_suspend_state(struct powerdomain *pwrdm); extern int omap3_pm_set_suspend_state(struct powerdomain *pwrdm, int state); #ifdef CONFIG_PM_DEBUG extern u32 enable_off_mode; #else #define enable_off_mode 0 #endif #if defined(CONFIG_PM_DEBUG) && defined(CONFIG_DEBUG_FS) extern void pm_dbg_update_time(struct powerdomain *pwrdm, int prev); #else #define pm_dbg_update_time(pwrdm, prev) do {} while (0); #endif /* CONFIG_PM_DEBUG */ /* 24xx */ extern void omap24xx_idle_loop_suspend(void); extern unsigned int omap24xx_idle_loop_suspend_sz; extern void omap24xx_cpu_suspend(u32 dll_ctrl, void __iomem *sdrc_dlla_ctrl, void __iomem *sdrc_power); extern unsigned int omap24xx_cpu_suspend_sz; /* 3xxx */ extern void omap34xx_cpu_suspend(int save_state); /* omap3_do_wfi function pointer and size, for copy to SRAM */ extern void omap3_do_wfi(void); extern unsigned int omap3_do_wfi_sz; /* ... and its pointer from SRAM after copy */ extern void (*omap3_do_wfi_sram)(void); /* save_secure_ram_context function pointer and size, for copy to SRAM */ extern int save_secure_ram_context(u32 *addr); extern unsigned int save_secure_ram_context_sz; extern void omap3_save_scratchpad_contents(void); #define PM_RTA_ERRATUM_i608 (1 << 0) #define PM_SDRC_WAKEUP_ERRATUM_i583 (1 << 1) #if defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) extern u16 pm34xx_errata; #define IS_PM34XX_ERRATUM(id) (pm34xx_errata & (id)) extern void enable_omap3630_toggle_l2_on_restore(void); #else #define IS_PM34XX_ERRATUM(id) 0 static inline void enable_omap3630_toggle_l2_on_restore(void) { } #endif /* defined(CONFIG_PM) && defined(CONFIG_ARCH_OMAP3) */ #ifdef CONFIG_OMAP_SMARTREFLEX extern int omap_devinit_smartreflex(void); extern void omap_enable_smartreflex_on_init(void); #else static inline int omap_devinit_smartreflex(void) { return -EINVAL; } static inline void omap_enable_smartreflex_on_init(void) {} #endif #ifdef CONFIG_TWL4030_CORE extern int omap3_twl_init(void); extern int omap4_twl_init(void); extern int omap3_twl_set_sr_bit(bool enable); #else static inline int omap3_twl_init(void) { return -EINVAL; } static inline int omap4_twl_init(void) { return -EINVAL; } #endif #endif