/* * AM33XX Power Management Routines * * Copyright (C) 2012 Texas Instruments Inc. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __ARCH_ARM_MACH_OMAP2_PM33XX_H #define __ARCH_ARM_MACH_OMAP2_PM33XX_H #include /* XXX Is this the right one to include? */ #ifndef __ASSEMBLER__ extern void __iomem *am33xx_get_ram_base(void); #endif /* ASSEMBLER */ #define M3_TXEV_EOI (AM33XX_CTRL_BASE + 0x1324) #define A8_M3_IPC_REGS (AM33XX_CTRL_BASE + 0x1328) #define DS_RESUME_ADDR 0x403000A0 #define DS_IPC_DEFAULT 0xffffffff #define M3_UMEM 0x44D00000 #define DS0_ID 0x3 #define DS1_ID 0x5 /* DDR offsets */ #define DDR_CMD0_IOCTRL (AM33XX_CTRL_BASE + 0x1404) #define DDR_CMD1_IOCTRL (AM33XX_CTRL_BASE + 0x1408) #define DDR_CMD2_IOCTRL (AM33XX_CTRL_BASE + 0x140C) #define DDR_DATA0_IOCTRL (AM33XX_CTRL_BASE + 0x1440) #define DDR_DATA1_IOCTRL (AM33XX_CTRL_BASE + 0x1444) #define DDR_IO_CTRL (AM33XX_CTRL_BASE + 0x0E04) #define VTP0_CTRL_REG (AM33XX_CTRL_BASE + 0x0E0C) #define DDR_CKE_CTRL (AM33XX_CTRL_BASE + 0x131C) #define DDR_PHY_BASE_ADDR (AM33XX_CTRL_BASE + 0x2000) #define CMD0_CTRL_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x01C) #define CMD0_CTRL_SLAVE_FORCE_0 (DDR_PHY_BASE_ADDR + 0x020) #define CMD0_CTRL_SLAVE_DELAY_0 (DDR_PHY_BASE_ADDR + 0x024) #define CMD0_DLL_LOCK_DIFF_0 (DDR_PHY_BASE_ADDR + 0x028) #define CMD0_INVERT_CLKOUT_0 (DDR_PHY_BASE_ADDR + 0x02C) #define CMD1_CTRL_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x050) #define CMD1_CTRL_SLAVE_FORCE_0 (DDR_PHY_BASE_ADDR + 0x054) #define CMD1_CTRL_SLAVE_DELAY_0 (DDR_PHY_BASE_ADDR + 0x058) #define CMD1_DLL_LOCK_DIFF_0 (DDR_PHY_BASE_ADDR + 0x05C) #define CMD1_INVERT_CLKOUT_0 (DDR_PHY_BASE_ADDR + 0x060) #define CMD2_CTRL_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x084) #define CMD2_CTRL_SLAVE_FORCE_0 (DDR_PHY_BASE_ADDR + 0x088) #define CMD2_CTRL_SLAVE_DELAY_0 (DDR_PHY_BASE_ADDR + 0x08C) #define CMD2_DLL_LOCK_DIFF_0 (DDR_PHY_BASE_ADDR + 0x090) #define CMD2_INVERT_CLKOUT_0 (DDR_PHY_BASE_ADDR + 0x094) #define DATA0_RD_DQS_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x0C8) #define DATA0_RD_DQS_SLAVE_RATIO_1 (DDR_PHY_BASE_ADDR + 0x0CC) #define DATA0_WR_DQS_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x0DC) #define DATA0_WR_DQS_SLAVE_RATIO_1 (DDR_PHY_BASE_ADDR + 0x0E0) #define DATA0_WRLVL_INIT_RATIO_0 (DDR_PHY_BASE_ADDR + 0x0F0) #define DATA0_WRLVL_INIT_RATIO_1 (DDR_PHY_BASE_ADDR + 0x0F4) #define DATA0_GATELVL_INIT_RATIO_0 (DDR_PHY_BASE_ADDR + 0x0FC) #define DATA0_GATELVL_INIT_RATIO_1 (DDR_PHY_BASE_ADDR + 0x100) #define DATA0_FIFO_WE_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x108) #define DATA0_FIFO_WE_SLAVE_RATIO_1 (DDR_PHY_BASE_ADDR + 0x10C) #define DATA0_WR_DATA_SLAVE_RATIO_0 (DDR_PHY_BASE_ADDR + 0x120) #define DATA0_WR_DATA_SLAVE_RATIO_1 (DDR_PHY_BASE_ADDR + 0x124) #define DATA0_DLL_LOCK_DIFF_0 (DDR_PHY_BASE_ADDR + 0x138) #define DATA0_RANK0_DELAYS_0 (DDR_PHY_BASE_ADDR + 0x134) #define DATA1_RANK0_DELAYS_0 (DDR_PHY_BASE_ADDR + 0x1D8) /* Temp placeholder for the values we want in the registers */ #define EMIF_READ_LATENCY 0x04 #define EMIF_TIM1 0x0666B3D6 #define EMIF_TIM2 0x143731DA #define EMIF_TIM3 0x00000347 #define EMIF_SDCFG 0x43805332 #define EMIF_SDREF 0x0000081a #define EMIF_SDMGT 0x80000000 #define EMIF_SDRAM 0x00004650 #define EMIF_PHYCFG 0x2 #define DDR2_DLL_LOCK_DIFF 0x0 #define DDR2_RD_DQS 0x12 #define DDR2_PHY_FIFO_WE 0x80 #define DDR_PHY_RESET (0x1 << 10) #define DDR_PHY_READY (0x1 << 2) #define DDR2_RATIO 0x80 #define CMD_FORCE 0x00 #define CMD_DELAY 0x00 #define DDR2_INVERT_CLKOUT 0x00 #define DDR2_WR_DQS 0x00 #define DDR2_PHY_WRLVL 0x00 #define DDR2_PHY_GATELVL 0x00 #define DDR2_PHY_WR_DATA 0x40 #define PHY_RANK0_DELAY 0x01 #define PHY_DLL_LOCK_DIFF 0x0 #define DDR_IOCTRL_VALUE 0x18B #define VTP_CTRL_READY (0x1 << 5) #define VTP_CTRL_ENABLE (0x1 << 6) #define VTP_CTRL_LOCK_EN (0x1 << 4) #define VTP_CTRL_START_EN (0x1) #endif