/* * OMAP3/OMAP4 smartreflex device file * * Author: Thara Gopinath * * Based originally on code from smartreflex.c * Copyright (C) 2010 Texas Instruments, Inc. * Thara Gopinath * * Copyright (C) 2008 Nokia Corporation * Kalle Jokiniemi * * Copyright (C) 2007 Texas Instruments, Inc. * Lesly A M * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include "smartreflex.h" #include "voltage.h" #include "control.h" #include "pm.h" static bool sr_enable_on_init; /* Read EFUSE values from control registers for OMAP3430 */ static void __init sr_set_nvalues(struct omap_volt_data *volt_data, struct omap_sr_data *sr_data) { struct omap_sr_nvalue_table *nvalue_table; int i, count = 0; while (volt_data[count].volt_nominal) count++; nvalue_table = kzalloc(sizeof(struct omap_sr_nvalue_table)*count, GFP_KERNEL); for (i = 0; i < count; i++) { u32 v; /* * In OMAP4 the efuse registers are 24 bit aligned. * A __raw_readl will fail for non-32 bit aligned address * and hence the 8-bit read and shift. */ if (cpu_is_omap44xx()) { u16 offset = volt_data[i].sr_efuse_offs; v = omap_ctrl_readb(offset) | omap_ctrl_readb(offset + 1) << 8 | omap_ctrl_readb(offset + 2) << 16; } else { v = omap_ctrl_readl(volt_data[i].sr_efuse_offs); } nvalue_table[i].efuse_offs = volt_data[i].sr_efuse_offs; nvalue_table[i].nvalue = v; } sr_data->nvalue_table = nvalue_table; sr_data->nvalue_count = count; } static int sr_dev_init(struct omap_hwmod *oh, void *user) { struct omap_sr_data *sr_data; struct platform_device *pdev; struct omap_volt_data *volt_data; char *name = "smartreflex"; static int i; sr_data = kzalloc(sizeof(struct omap_sr_data), GFP_KERNEL); if (!sr_data) { pr_err("%s: Unable to allocate memory for %s sr_data.Error!\n", __func__, oh->name); return -ENOMEM; } if (!oh->vdd_name) { pr_err("%s: No voltage domain specified for %s." "Cannot initialize\n", __func__, oh->name); goto exit; } sr_data->ip_type = oh->class->rev; sr_data->senn_mod = 0x1; sr_data->senp_mod = 0x1; sr_data->voltdm = voltdm_lookup(oh->vdd_name); if (IS_ERR(sr_data->voltdm)) { pr_err("%s: Unable to get voltage domain pointer for VDD %s\n", __func__, oh->vdd_name); goto exit; } omap_voltage_get_volttable(sr_data->voltdm, &volt_data); if (!volt_data) { pr_warning("%s: No Voltage table registerd fo VDD%d." "Something really wrong\n\n", __func__, i + 1); goto exit; } sr_set_nvalues(volt_data, sr_data); sr_data->enable_on_init = sr_enable_on_init; pdev = omap_device_build(name, i, oh, sr_data, sizeof(*sr_data), NULL, 0, 0); if (IS_ERR(pdev)) pr_warning("%s: Could not build omap_device for %s: %s.\n\n", __func__, name, oh->name); exit: i++; kfree(sr_data); return 0; } /* * API to be called from board files to enable smartreflex * autocompensation at init. */ void __init omap_enable_smartreflex_on_init(void) { sr_enable_on_init = true; } int __init omap_devinit_smartreflex(void) { return omap_hwmod_for_each_by_class("smartreflex", sr_dev_init, NULL); }