/* * arch/arm/plat-omap/include/mach/board.h * * Information structures for board-specific data * * Copyright (C) 2004 Nokia Corporation * Written by Juha Yrjölä */ #ifndef _OMAP_BOARD_H #define _OMAP_BOARD_H #include #include /* * OMAP35x EVM revision * Run time detection of EVM revision is done by reading Ethernet * PHY ID - * GEN_1 = 0x01150000 * GEN_2 = 0x92200000 */ enum { OMAP3EVM_BOARD_GEN_1 = 0, /* EVM Rev between A - D */ OMAP3EVM_BOARD_GEN_2, /* EVM Rev >= Rev E */ }; /* Different peripheral ids */ #define OMAP_TAG_CLOCK 0x4f01 #define OMAP_TAG_LCD 0x4f05 #define OMAP_TAG_GPIO_SWITCH 0x4f06 #define OMAP_TAG_FBMEM 0x4f08 #define OMAP_TAG_STI_CONSOLE 0x4f09 #define OMAP_TAG_CAMERA_SENSOR 0x4f0a #define OMAP_TAG_BOOT_REASON 0x4f80 #define OMAP_TAG_FLASH_PART 0x4f81 #define OMAP_TAG_VERSION_STR 0x4f82 struct omap_clock_config { /* 0 for 12 MHz, 1 for 13 MHz and 2 for 19.2 MHz */ u8 system_clock_type; }; struct omap_serial_console_config { u8 console_uart; u32 console_speed; }; struct omap_sti_console_config { unsigned enable:1; u8 channel; }; struct omap_camera_sensor_config { u16 reset_gpio; int (*power_on)(void * data); int (*power_off)(void * data); }; struct omap_usb_config { /* Configure drivers according to the connectors on your board: * - "A" connector (rectagular) * ... for host/OHCI use, set "register_host". * - "B" connector (squarish) or "Mini-B" * ... for device/gadget use, set "register_dev". * - "Mini-AB" connector (very similar to Mini-B) * ... for OTG use as device OR host, initialize "otg" */ unsigned register_host:1; unsigned register_dev:1; u8 otg; /* port number, 1-based: usb1 == 2 */ u8 hmc_mode; /* implicitly true if otg: host supports remote wakeup? */ u8 rwc; /* signaling pins used to talk to transceiver on usbN: * 0 == usbN unused * 2 == usb0-only, using internal transceiver * 3 == 3 wire bidirectional * 4 == 4 wire bidirectional * 6 == 6 wire unidirectional (or TLL) */ u8 pins[3]; struct platform_device *udc_device; struct platform_device *ohci_device; struct platform_device *otg_device; u32 (*usb0_init)(unsigned nwires, unsigned is_device); u32 (*usb1_init)(unsigned nwires); u32 (*usb2_init)(unsigned nwires, unsigned alt_pingroup); }; struct omap_lcd_config { char panel_name[16]; char ctrl_name[16]; s16 nreset_gpio; u8 data_lines; }; struct device; struct fb_info; struct omap_backlight_config { int default_intensity; int (*set_power)(struct device *dev, int state); }; struct omap_fbmem_config { u32 start; u32 size; }; struct omap_pwm_led_platform_data { const char *name; int intensity_timer; int blink_timer; void (*set_power)(struct omap_pwm_led_platform_data *self, int on_off); }; struct omap_uart_config { /* Bit field of UARTs present; bit 0 --> UART1 */ unsigned int enabled_uarts; }; struct omap_flash_part_config { char part_table[0]; }; struct omap_boot_reason_config { char reason_str[12]; }; struct omap_version_config { char component[12]; char version[12]; }; struct omap_board_config_entry { u16 tag; u16 len; u8 data[0]; }; struct omap_board_config_kernel { u16 tag; const void *data; }; extern const void *__init __omap_get_config(u16 tag, size_t len, int nr); #define omap_get_config(tag, type) \ ((const type *) __omap_get_config((tag), sizeof(type), 0)) #define omap_get_nr_config(tag, type, nr) \ ((const type *) __omap_get_config((tag), sizeof(type), (nr))) extern const void *__init omap_get_var_config(u16 tag, size_t *len); extern struct omap_board_config_kernel *omap_board_config; extern int omap_board_config_size; /* for TI reference platforms sharing the same debug card */ extern int debug_card_init(u32 addr, unsigned gpio); /* OMAP3EVM revision */ #if defined(CONFIG_MACH_OMAP3EVM) u8 get_omap3_evm_rev(void); #else #define get_omap3_evm_rev() (-EINVAL) #endif #endif