/* * Support for compiling in multiple OMAP processors * * Copyright (C) 2010 Nokia Corporation * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA * */ #ifndef __PLAT_OMAP_MULTI_H #define __PLAT_OMAP_MULTI_H /* * Test if multicore OMAP support is needed */ #undef MULTI_OMAP1 #undef MULTI_OMAP2 #undef OMAP_NAME #ifdef CONFIG_ARCH_OMAP730 # ifdef OMAP_NAME # undef MULTI_OMAP1 # define MULTI_OMAP1 # else # define OMAP_NAME omap730 # endif #endif #ifdef CONFIG_ARCH_OMAP850 # ifdef OMAP_NAME # undef MULTI_OMAP1 # define MULTI_OMAP1 # else # define OMAP_NAME omap850 # endif #endif #ifdef CONFIG_ARCH_OMAP15XX # ifdef OMAP_NAME # undef MULTI_OMAP1 # define MULTI_OMAP1 # else # define OMAP_NAME omap1510 # endif #endif #ifdef CONFIG_ARCH_OMAP16XX # ifdef OMAP_NAME # undef MULTI_OMAP1 # define MULTI_OMAP1 # else # define OMAP_NAME omap16xx # endif #endif #ifdef CONFIG_ARCH_OMAP2PLUS # if (defined(OMAP_NAME) || defined(MULTI_OMAP1)) # error "OMAP1 and OMAP2PLUS can't be selected at the same time" # endif #endif #ifdef CONFIG_SOC_OMAP2420 # ifdef OMAP_NAME # undef MULTI_OMAP2 # define MULTI_OMAP2 # else # define OMAP_NAME omap2420 # endif #endif #ifdef CONFIG_SOC_OMAP2430 # ifdef OMAP_NAME # undef MULTI_OMAP2 # define MULTI_OMAP2 # else # define OMAP_NAME omap2430 # endif #endif #ifdef CONFIG_ARCH_OMAP3 # ifdef OMAP_NAME # undef MULTI_OMAP2 # define MULTI_OMAP2 # else # define OMAP_NAME omap3 # endif #endif #ifdef CONFIG_ARCH_OMAP4 # ifdef OMAP_NAME # undef MULTI_OMAP2 # define MULTI_OMAP2 # else # define OMAP_NAME omap4 # endif #endif #endif /* __PLAT_OMAP_MULTI_H */