/* * arch/arm/plat-omap/include/mach/nand.h * * Copyright (C) 2006 Micron Technology Inc. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include enum nand_io { NAND_OMAP_PREFETCH_POLLED = 0, /* prefetch polled mode, default */ NAND_OMAP_POLLED, /* polled mode, without prefetch */ NAND_OMAP_PREFETCH_DMA, /* prefetch enabled sDMA mode */ NAND_OMAP_PREFETCH_IRQ /* prefetch enabled irq mode */ }; struct omap_nand_platform_data { int cs; struct mtd_partition *parts; struct gpmc_timings *gpmc_t; int nr_parts; bool dev_ready; int gpmc_irq; enum nand_io xfer_type; unsigned long phys_base; int devsize; enum omap_ecc ecc_opt; }; /* minimum size for IO mapping */ #define NAND_IO_SIZE 4 #if defined(CONFIG_MTD_NAND_OMAP2) || defined(CONFIG_MTD_NAND_OMAP2_MODULE) extern int gpmc_nand_init(struct omap_nand_platform_data *d); #else static inline int gpmc_nand_init(struct omap_nand_platform_data *d) { return 0; } #endif