/* * arch/arm/plat-omap/include/mach/omap24xx.h * * This file contains the processor specific definitions * of the TI OMAP24XX. * * Copyright (C) 2007 Texas Instruments. * Copyright (C) 2007 Nokia Corporation. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA * */ #ifndef __ASM_ARCH_OMAP2_H #define __ASM_ARCH_OMAP2_H /* * Please place only base defines here and put the rest in device * specific headers. Note also that some of these defines are needed * for omap1 to compile without adding ifdefs. */ #define L4_24XX_BASE 0x48000000 #define L4_WK_243X_BASE 0x49000000 #define L3_24XX_BASE 0x68000000 /* interrupt controller */ #define OMAP24XX_IC_BASE (L4_24XX_BASE + 0xfe000) #define OMAP24XX_IVA_INTC_BASE 0x40000000 #define OMAP242X_CTRL_BASE L4_24XX_BASE #define OMAP2420_32KSYNCT_BASE (L4_24XX_BASE + 0x4000) #define OMAP2420_PRCM_BASE (L4_24XX_BASE + 0x8000) #define OMAP2420_CM_BASE (L4_24XX_BASE + 0x8000) #define OMAP2420_PRM_BASE OMAP2420_CM_BASE #define OMAP2420_SDRC_BASE (L3_24XX_BASE + 0x9000) #define OMAP2420_SMS_BASE 0x68008000 #define OMAP2420_GPMC_BASE 0x6800a000 #define OMAP2430_32KSYNCT_BASE (L4_WK_243X_BASE + 0x20000) #define OMAP2430_PRCM_BASE (L4_WK_243X_BASE + 0x6000) #define OMAP2430_CM_BASE (L4_WK_243X_BASE + 0x6000) #define OMAP2430_PRM_BASE OMAP2430_CM_BASE #define OMAP243X_SMS_BASE 0x6C000000 #define OMAP243X_SDRC_BASE 0x6D000000 #define OMAP243X_GPMC_BASE 0x6E000000 #define OMAP243X_SCM_BASE (L4_WK_243X_BASE + 0x2000) #define OMAP243X_CTRL_BASE OMAP243X_SCM_BASE #define OMAP243X_HS_BASE (L4_24XX_BASE + 0x000ac000) /* DSP SS */ #define OMAP2420_DSP_BASE 0x58000000 #define OMAP2420_DSP_MEM_BASE (OMAP2420_DSP_BASE + 0x0) #define OMAP2420_DSP_IPI_BASE (OMAP2420_DSP_BASE + 0x1000000) #define OMAP2420_DSP_MMU_BASE (OMAP2420_DSP_BASE + 0x2000000) #define OMAP243X_DSP_BASE 0x5C000000 #define OMAP243X_DSP_MEM_BASE (OMAP243X_DSP_BASE + 0x0) #define OMAP243X_DSP_MMU_BASE (OMAP243X_DSP_BASE + 0x1000000) /* Mailbox */ #define OMAP24XX_MAILBOX_BASE (L4_24XX_BASE + 0x94000) /* Camera */ #define OMAP24XX_CAMERA_BASE (L4_24XX_BASE + 0x52000) /* Security */ #define OMAP24XX_SEC_BASE (L4_24XX_BASE + 0xA0000) #define OMAP24XX_SEC_RNG_BASE (OMAP24XX_SEC_BASE + 0x0000) #define OMAP24XX_SEC_DES_BASE (OMAP24XX_SEC_BASE + 0x2000) #define OMAP24XX_SEC_SHA1MD5_BASE (OMAP24XX_SEC_BASE + 0x4000) #define OMAP24XX_SEC_AES_BASE (OMAP24XX_SEC_BASE + 0x6000) #define OMAP24XX_SEC_PKA_BASE (OMAP24XX_SEC_BASE + 0x8000) #endif /* __ASM_ARCH_OMAP2_H */