/* * arch/arm/plat-omap/include/mach/omap34xx.h * * This file contains the processor specific definitions of the TI OMAP34XX. * * Copyright (C) 2007 Texas Instruments. * Copyright (C) 2007 Nokia Corporation. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License as published by * the Free Software Foundation; either version 2 of the License, or * (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA */ #ifndef __ASM_ARCH_OMAP3_H #define __ASM_ARCH_OMAP3_H /* * Please place only base defines here and put the rest in device * specific headers. */ #define L4_34XX_BASE 0x48000000 #define L4_WK_34XX_BASE 0x48300000 #define L4_PER_34XX_BASE 0x49000000 #define L4_EMU_34XX_BASE 0x54000000 #define L3_34XX_BASE 0x68000000 #define L4_WK_AM33XX_BASE 0x44C00000 #define OMAP3430_32KSYNCT_BASE 0x48320000 #define OMAP3430_CM_BASE 0x48004800 #define OMAP3430_PRM_BASE 0x48306800 #define OMAP343X_SMS_BASE 0x6C000000 #define OMAP343X_SDRC_BASE 0x6D000000 #define OMAP34XX_GPMC_BASE 0x6E000000 #define OMAP343X_SCM_BASE 0x48002000 #define OMAP343X_CTRL_BASE OMAP343X_SCM_BASE #define OMAP34XX_IC_BASE 0x48200000 #define OMAP3430_ISP_BASE (L4_34XX_BASE + 0xBC000) #define OMAP3430_ISP_CBUFF_BASE (OMAP3430_ISP_BASE + 0x0100) #define OMAP3430_ISP_CCP2_BASE (OMAP3430_ISP_BASE + 0x0400) #define OMAP3430_ISP_CCDC_BASE (OMAP3430_ISP_BASE + 0x0600) #define OMAP3430_ISP_HIST_BASE (OMAP3430_ISP_BASE + 0x0A00) #define OMAP3430_ISP_H3A_BASE (OMAP3430_ISP_BASE + 0x0C00) #define OMAP3430_ISP_PREV_BASE (OMAP3430_ISP_BASE + 0x0E00) #define OMAP3430_ISP_RESZ_BASE (OMAP3430_ISP_BASE + 0x1000) #define OMAP3430_ISP_SBL_BASE (OMAP3430_ISP_BASE + 0x1200) #define OMAP3430_ISP_MMU_BASE (OMAP3430_ISP_BASE + 0x1400) #define OMAP3430_ISP_CSI2A_REGS1_BASE (OMAP3430_ISP_BASE + 0x1800) #define OMAP3430_ISP_CSIPHY2_BASE (OMAP3430_ISP_BASE + 0x1970) #define OMAP3630_ISP_CSI2A_REGS2_BASE (OMAP3430_ISP_BASE + 0x19C0) #define OMAP3630_ISP_CSI2C_REGS1_BASE (OMAP3430_ISP_BASE + 0x1C00) #define OMAP3630_ISP_CSIPHY1_BASE (OMAP3430_ISP_BASE + 0x1D70) #define OMAP3630_ISP_CSI2C_REGS2_BASE (OMAP3430_ISP_BASE + 0x1DC0) #define OMAP3430_ISP_END (OMAP3430_ISP_BASE + 0x06F) #define OMAP3430_ISP_CBUFF_END (OMAP3430_ISP_CBUFF_BASE + 0x077) #define OMAP3430_ISP_CCP2_END (OMAP3430_ISP_CCP2_BASE + 0x1EF) #define OMAP3430_ISP_CCDC_END (OMAP3430_ISP_CCDC_BASE + 0x0A7) #define OMAP3430_ISP_HIST_END (OMAP3430_ISP_HIST_BASE + 0x047) #define OMAP3430_ISP_H3A_END (OMAP3430_ISP_H3A_BASE + 0x05F) #define OMAP3430_ISP_PREV_END (OMAP3430_ISP_PREV_BASE + 0x09F) #define OMAP3430_ISP_RESZ_END (OMAP3430_ISP_RESZ_BASE + 0x0AB) #define OMAP3430_ISP_SBL_END (OMAP3430_ISP_SBL_BASE + 0x0FB) #define OMAP3430_ISP_MMU_END (OMAP3430_ISP_MMU_BASE + 0x06F) #define OMAP3430_ISP_CSI2A_REGS1_END (OMAP3430_ISP_CSI2A_REGS1_BASE + 0x16F) #define OMAP3430_ISP_CSIPHY2_END (OMAP3430_ISP_CSIPHY2_BASE + 0x00B) #define OMAP3630_ISP_CSI2A_REGS2_END (OMAP3630_ISP_CSI2A_REGS2_BASE + 0x3F) #define OMAP3630_ISP_CSI2C_REGS1_END (OMAP3630_ISP_CSI2C_REGS1_BASE + 0x16F) #define OMAP3630_ISP_CSIPHY1_END (OMAP3630_ISP_CSIPHY1_BASE + 0x00B) #define OMAP3630_ISP_CSI2C_REGS2_END (OMAP3630_ISP_CSI2C_REGS2_BASE + 0x3F) #define OMAP34XX_HSUSB_OTG_BASE (L4_34XX_BASE + 0xAB000) #define OMAP34XX_USBTLL_BASE (L4_34XX_BASE + 0x62000) #define OMAP34XX_UHH_CONFIG_BASE (L4_34XX_BASE + 0x64000) #define OMAP34XX_OHCI_BASE (L4_34XX_BASE + 0x64400) #define OMAP34XX_EHCI_BASE (L4_34XX_BASE + 0x64800) #define OMAP34XX_SR1_BASE 0x480C9000 #define OMAP34XX_SR2_BASE 0x480CB000 #define OMAP34XX_MAILBOX_BASE (L4_34XX_BASE + 0x94000) /* Security */ #define OMAP34XX_SEC_BASE (L4_34XX_BASE + 0xA0000) #define OMAP34XX_SEC_SHA1MD5_BASE (OMAP34XX_SEC_BASE + 0x23000) #define OMAP34XX_SEC_AES_BASE (OMAP34XX_SEC_BASE + 0x25000) #endif /* __ASM_ARCH_OMAP3_H */