/* * linux/arch/arm/plat-omap/sram.c * * OMAP SRAM detection and management * * Copyright (C) 2005 Nokia Corporation * Written by Tony Lindgren * * Copyright (C) 2009 Texas Instruments * Added OMAP4 support - Santosh Shilimkar * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #undef DEBUG #include #include #include #include #include #include #include #include #include #include #include "sram.h" /* XXX These "sideways" includes are a sign that something is wrong */ #if defined(CONFIG_ARCH_OMAP2) || defined(CONFIG_ARCH_OMAP3) # include "../mach-omap2/prm2xxx_3xxx.h" # include "../mach-omap2/sdrc.h" #endif #define OMAP1_SRAM_PA 0x20000000 #define OMAP2_SRAM_PUB_PA (OMAP2_SRAM_PA + 0xf800) #define OMAP3_SRAM_PUB_PA (OMAP3_SRAM_PA + 0x8000) #ifdef CONFIG_OMAP4_ERRATA_I688 #define OMAP4_SRAM_PUB_PA OMAP4_SRAM_PA #else #define OMAP4_SRAM_PUB_PA (OMAP4_SRAM_PA + 0x4000) #endif #if defined(CONFIG_ARCH_OMAP2PLUS) #define SRAM_BOOTLOADER_SZ 0x00 #else #define SRAM_BOOTLOADER_SZ 0x80 #endif #define OMAP24XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68005048) #define OMAP24XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68005050) #define OMAP24XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68005058) #define OMAP34XX_VA_REQINFOPERM0 OMAP2_L3_IO_ADDRESS(0x68012848) #define OMAP34XX_VA_READPERM0 OMAP2_L3_IO_ADDRESS(0x68012850) #define OMAP34XX_VA_WRITEPERM0 OMAP2_L3_IO_ADDRESS(0x68012858) #define OMAP34XX_VA_ADDR_MATCH2 OMAP2_L3_IO_ADDRESS(0x68012880) #define OMAP34XX_VA_SMS_RG_ATT0 OMAP2_L3_IO_ADDRESS(0x6C000048) #define GP_DEVICE 0x300 #define ROUND_DOWN(value,boundary) ((value) & (~((boundary)-1))) static unsigned long omap_sram_start; static void __iomem *omap_sram_base; static unsigned long omap_sram_size; /* * Depending on the target RAMFS firewall setup, the public usable amount of * SRAM varies. The default accessible size for all device types is 2k. A GP * device allows ARM11 but not other initiators for full size. This * functionality seems ok until some nice security API happens. */ static int is_sram_locked(void) { if (OMAP2_DEVICE_TYPE_GP == omap_type()) { /* RAMFW: R/W access to all initiators for all qualifier sets */ if (cpu_is_omap242x()) { __raw_writel(0xFF, OMAP24XX_VA_REQINFOPERM0); /* all q-vects */ __raw_writel(0xCFDE, OMAP24XX_VA_READPERM0); /* all i-read */ __raw_writel(0xCFDE, OMAP24XX_VA_WRITEPERM0); /* all i-write */ } if (cpu_is_omap34xx()) { __raw_writel(0xFFFF, OMAP34XX_VA_REQINFOPERM0); /* all q-vects */ __raw_writel(0xFFFF, OMAP34XX_VA_READPERM0); /* all i-read */ __raw_writel(0xFFFF, OMAP34XX_VA_WRITEPERM0); /* all i-write */ __raw_writel(0x0, OMAP34XX_VA_ADDR_MATCH2); __raw_writel(0xFFFFFFFF, OMAP34XX_VA_SMS_RG_ATT0); } return 0; } else return 1; /* assume locked with no PPA or security driver */ } struct gen_pool *omap_gen_pool; EXPORT_SYMBOL_GPL(omap_gen_pool); /* * The amount of SRAM depends on the core type. * Note that we cannot try to test for SRAM here because writes * to secure SRAM will hang the system. Also the SRAM is not * yet mapped at this point. */ static void __init omap_detect_sram(void) { if (cpu_class_is_omap2()) { if (is_sram_locked()) { if (cpu_is_omap34xx()) { omap_sram_start = OMAP3_SRAM_PUB_PA; if ((omap_type() == OMAP2_DEVICE_TYPE_EMU) || (omap_type() == OMAP2_DEVICE_TYPE_SEC)) { omap_sram_size = 0x7000; /* 28K */ } else { omap_sram_size = 0x8000; /* 32K */ } } else if (cpu_is_omap44xx()) { omap_sram_start = OMAP4_SRAM_PUB_PA; omap_sram_size = 0xa000; /* 40K */ } else { omap_sram_start = OMAP2_SRAM_PUB_PA; omap_sram_size = 0x800; /* 2K */ } } else { if (cpu_is_omap34xx()) { omap_sram_start = OMAP3_SRAM_PA; omap_sram_size = 0x10000; /* 64K */ } else if (cpu_is_omap44xx()) { omap_sram_start = OMAP4_SRAM_PA; omap_sram_size = 0xe000; /* 56K */ } else { omap_sram_start = OMAP2_SRAM_PA; if (cpu_is_omap242x()) omap_sram_size = 0xa0000; /* 640K */ else if (cpu_is_omap243x()) omap_sram_size = 0x10000; /* 64K */ } } } else { omap_sram_start = OMAP1_SRAM_PA; if (cpu_is_omap7xx()) omap_sram_size = 0x32000; /* 200K */ else if (cpu_is_omap15xx()) omap_sram_size = 0x30000; /* 192K */ else if (cpu_is_omap1610() || cpu_is_omap1611() || cpu_is_omap1621() || cpu_is_omap1710()) omap_sram_size = 0x4000; /* 16K */ else { pr_err("Could not detect SRAM size\n"); omap_sram_size = 0x4000; } } { /* The first SRAM_BOOTLOADER_SZ of SRAM are reserved */ void *base = (void *)omap_sram_base + SRAM_BOOTLOADER_SZ; phys_addr_t phys = omap_sram_start + SRAM_BOOTLOADER_SZ; size_t len = omap_sram_size - SRAM_BOOTLOADER_SZ; omap_gen_pool = gen_pool_create(ilog2(FNCPY_ALIGN), -1); if (omap_gen_pool) WARN_ON(gen_pool_add_virt(omap_gen_pool, (unsigned long)base, phys, len, -1)); WARN_ON(!omap_gen_pool); } } /* * Note that we cannot use ioremap for SRAM, as clock init needs SRAM early. */ static void __init omap_map_sram(void) { int cached = 1; if (omap_sram_size == 0) return; #ifdef CONFIG_OMAP4_ERRATA_I688 omap_sram_start += PAGE_SIZE; omap_sram_size -= SZ_16K; #endif if (cpu_is_omap34xx()) { /* * SRAM must be marked as non-cached on OMAP3 since the * CORE DPLL M2 divider change code (in SRAM) runs with the * SDRAM controller disabled, and if it is marked cached, * the ARM may attempt to write cache lines back to SDRAM * which will cause the system to hang. */ cached = 0; } omap_sram_start = ROUND_DOWN(omap_sram_start, PAGE_SIZE); omap_sram_base = __arm_ioremap_exec(omap_sram_start, omap_sram_size, cached); if (!omap_sram_base) { pr_err("SRAM: Could not map\n"); return; } /* * Looks like we need to preserve some bootloader code at the * beginning of SRAM for jumping to flash for reboot to work... */ memset((void *)omap_sram_base + SRAM_BOOTLOADER_SZ, 0, omap_sram_size - SRAM_BOOTLOADER_SZ); } #ifdef CONFIG_ARCH_OMAP1 static void (*_omap_sram_reprogram_clock)(u32 dpllctl, u32 ckctl); void omap_sram_reprogram_clock(u32 dpllctl, u32 ckctl) { BUG_ON(!_omap_sram_reprogram_clock); /* On 730, bit 13 must always be 1 */ if (cpu_is_omap7xx()) ckctl |= 0x2000; _omap_sram_reprogram_clock(dpllctl, ckctl); } static int __init omap1_sram_init(void) { _omap_sram_reprogram_clock = omap_sram_push(omap1_sram_reprogram_clock, omap1_sram_reprogram_clock_sz); return 0; } #else #define omap1_sram_init() do {} while (0) #endif #if defined(CONFIG_ARCH_OMAP2) static void (*_omap2_sram_ddr_init)(u32 *slow_dll_ctrl, u32 fast_dll_ctrl, u32 base_cs, u32 force_unlock); void omap2_sram_ddr_init(u32 *slow_dll_ctrl, u32 fast_dll_ctrl, u32 base_cs, u32 force_unlock) { BUG_ON(!_omap2_sram_ddr_init); _omap2_sram_ddr_init(slow_dll_ctrl, fast_dll_ctrl, base_cs, force_unlock); } static void (*_omap2_sram_reprogram_sdrc)(u32 perf_level, u32 dll_val, u32 mem_type); void omap2_sram_reprogram_sdrc(u32 perf_level, u32 dll_val, u32 mem_type) { BUG_ON(!_omap2_sram_reprogram_sdrc); _omap2_sram_reprogram_sdrc(perf_level, dll_val, mem_type); } static u32 (*_omap2_set_prcm)(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass); u32 omap2_set_prcm(u32 dpll_ctrl_val, u32 sdrc_rfr_val, int bypass) { BUG_ON(!_omap2_set_prcm); return _omap2_set_prcm(dpll_ctrl_val, sdrc_rfr_val, bypass); } #endif #ifdef CONFIG_SOC_OMAP2420 static int __init omap242x_sram_init(void) { _omap2_sram_ddr_init = omap_sram_push(omap242x_sram_ddr_init, omap242x_sram_ddr_init_sz); _omap2_sram_reprogram_sdrc = omap_sram_push(omap242x_sram_reprogram_sdrc, omap242x_sram_reprogram_sdrc_sz); _omap2_set_prcm = omap_sram_push(omap242x_sram_set_prcm, omap242x_sram_set_prcm_sz); return 0; } #else static inline int omap242x_sram_init(void) { return 0; } #endif #ifdef CONFIG_SOC_OMAP2430 static int __init omap243x_sram_init(void) { _omap2_sram_ddr_init = omap_sram_push(omap243x_sram_ddr_init, omap243x_sram_ddr_init_sz); _omap2_sram_reprogram_sdrc = omap_sram_push(omap243x_sram_reprogram_sdrc, omap243x_sram_reprogram_sdrc_sz); _omap2_set_prcm = omap_sram_push(omap243x_sram_set_prcm, omap243x_sram_set_prcm_sz); return 0; } #else static inline int omap243x_sram_init(void) { return 0; } #endif #ifdef CONFIG_ARCH_OMAP3 static u32 (*_omap3_sram_configure_core_dpll)( u32 m2, u32 unlock_dll, u32 f, u32 inc, u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0, u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0, u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1, u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1); u32 omap3_configure_core_dpll(u32 m2, u32 unlock_dll, u32 f, u32 inc, u32 sdrc_rfr_ctrl_0, u32 sdrc_actim_ctrl_a_0, u32 sdrc_actim_ctrl_b_0, u32 sdrc_mr_0, u32 sdrc_rfr_ctrl_1, u32 sdrc_actim_ctrl_a_1, u32 sdrc_actim_ctrl_b_1, u32 sdrc_mr_1) { BUG_ON(!_omap3_sram_configure_core_dpll); return _omap3_sram_configure_core_dpll( m2, unlock_dll, f, inc, sdrc_rfr_ctrl_0, sdrc_actim_ctrl_a_0, sdrc_actim_ctrl_b_0, sdrc_mr_0, sdrc_rfr_ctrl_1, sdrc_actim_ctrl_a_1, sdrc_actim_ctrl_b_1, sdrc_mr_1); } #ifdef CONFIG_PM void omap3_sram_restore_context(void) { _omap3_sram_configure_core_dpll = omap_sram_push(omap3_sram_configure_core_dpll, omap3_sram_configure_core_dpll_sz); omap_push_sram_idle(); } #endif /* CONFIG_PM */ #endif /* CONFIG_ARCH_OMAP3 */ static inline int omap34xx_sram_init(void) { #if defined(CONFIG_ARCH_OMAP3) && defined(CONFIG_PM) omap3_sram_restore_context(); #endif return 0; } int __init omap_sram_init(void) { if (cpu_is_am33xx()) return 0; omap_detect_sram(); omap_map_sram(); if (!(cpu_class_is_omap2())) omap1_sram_init(); else if (cpu_is_omap242x()) omap242x_sram_init(); else if (cpu_is_omap2430()) omap243x_sram_init(); else if (cpu_is_omap34xx()) omap34xx_sram_init(); return 0; }