/* * Texas Instruments Ethernet Switch Driver * * Copyright (C) 2010 Texas Instruments * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation version 2. * * This program is distributed "as is" WITHOUT ANY WARRANTY of any * kind, whether express or implied; without even the implied warranty * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include #include "cpsw_ale.h" #include "davinci_cpdma.h" #define CPSW_DEBUG (NETIF_MSG_HW | NETIF_MSG_WOL | \ NETIF_MSG_DRV | NETIF_MSG_LINK | \ NETIF_MSG_IFUP | NETIF_MSG_INTR | \ NETIF_MSG_PROBE | NETIF_MSG_TIMER | \ NETIF_MSG_IFDOWN | NETIF_MSG_RX_ERR | \ NETIF_MSG_TX_ERR | NETIF_MSG_TX_DONE | \ NETIF_MSG_PKTDATA | NETIF_MSG_TX_QUEUED | \ NETIF_MSG_RX_STATUS) #define msg(level, type, format, ...) \ do { \ if (netif_msg_##type(priv) && net_ratelimit()) \ dev_##level(priv->dev, format, ## __VA_ARGS__); \ } while (0) #define CPDMA_RXTHRESH 0x0c0 #define CPDMA_RXFREE 0x0e0 #define CPDMA_TXHDP_VER1 0x100 #define CPDMA_TXHDP_VER2 0x200 #define CPDMA_RXHDP_VER1 0x120 #define CPDMA_RXHDP_VER2 0x220 #define CPDMA_TXCP_VER1 0x140 #define CPDMA_TXCP_VER2 0x240 #define CPDMA_RXCP_VER1 0x160 #define CPDMA_RXCP_VER2 0x260 #define CPSW_POLL_WEIGHT 64 #define CPSW_MIN_PACKET_SIZE 60 #define CPSW_MAX_PACKET_SIZE (1500 + 14 + 4 + 4) #define CPSW_PHY_SPEED 1000 #define CPSW_IRQ_QUIRK #ifdef CPSW_IRQ_QUIRK #define cpsw_enable_irq(priv) \ do { \ u32 i; \ for (i = 0; i < priv->num_irqs; i++) \ enable_irq(priv->irqs_table[i]); \ } while (0); #define cpsw_disable_irq(priv) \ do { \ u32 i; \ for (i = 0; i < priv->num_irqs; i++) \ disable_irq_nosync(priv->irqs_table[i]); \ } while (0); #else #define cpsw_enable_irq(priv) do { } while (0); #define cpsw_disable_irq(priv) do { } while (0); #endif static int debug_level; module_param(debug_level, int, 0); MODULE_PARM_DESC(debug_level, "cpsw debug level (NETIF_MSG bits)"); static int ale_ageout = 10; module_param(ale_ageout, int, 0); MODULE_PARM_DESC(ale_ageout, "cpsw ale ageout interval (seconds)"); static int rx_packet_max = CPSW_MAX_PACKET_SIZE; module_param(rx_packet_max, int, 0); MODULE_PARM_DESC(rx_packet_max, "maximum receive packet size (bytes)"); struct cpsw_ss_regs { u32 id_ver; u32 soft_reset; u32 control; u32 int_control; u32 rx_thresh_en; u32 rx_en; u32 tx_en; u32 misc_en; }; struct cpsw_regs { u32 id_ver; u32 control; u32 soft_reset; u32 stat_port_en; u32 ptype; }; struct cpsw_slave_regs { u32 max_blks; u32 blk_cnt; u32 flow_thresh; u32 port_vlan; u32 tx_pri_map; #ifdef CONFIG_ARCH_TI814X u32 ts_ctl; u32 ts_seq_ltype; u32 ts_vlan; #endif u32 sa_lo; u32 sa_hi; }; struct cpsw_host_regs { u32 max_blks; u32 blk_cnt; u32 flow_thresh; u32 port_vlan; u32 tx_pri_map; u32 cpdma_tx_pri_map; u32 cpdma_rx_chan_map; }; struct cpsw_sliver_regs { u32 id_ver; u32 mac_control; u32 mac_status; u32 soft_reset; u32 rx_maxlen; u32 __reserved_0; u32 rx_pause; u32 tx_pause; u32 __reserved_1; u32 rx_pri_map; }; struct cpsw_hw_stats { u32 rxgoodframes; u32 rxbroadcastframes; u32 rxmulticastframes; u32 rxpauseframes; u32 rxcrcerrors; u32 rxaligncodeerrors; u32 rxoversizedframes; u32 rxjabberframes; u32 rxundersizedframes; u32 rxfragments; u32 __pad_0[2]; u32 rxoctets; u32 txgoodframes; u32 txbroadcastframes; u32 txmulticastframes; u32 txpauseframes; u32 txdeferredframes; u32 txcollisionframes; u32 txsinglecollframes; u32 txmultcollframes; u32 txexcessivecollisions; u32 txlatecollisions; u32 txunderrun; u32 txcarriersenseerrors; u32 txoctets; u32 octetframes64; u32 octetframes65t127; u32 octetframes128t255; u32 octetframes256t511; u32 octetframes512t1023; u32 octetframes1024tup; u32 netoctets; u32 rxsofoverruns; u32 rxmofoverruns; u32 rxdmaoverruns; }; struct cpsw_slave { struct cpsw_slave_regs __iomem *regs; struct cpsw_sliver_regs __iomem *sliver; int slave_num; u32 mac_control; struct cpsw_slave_data *data; struct phy_device *phy; }; struct cpsw_priv { spinlock_t lock; struct platform_device *pdev; struct net_device *ndev; struct resource *cpsw_res; struct resource *cpsw_ss_res; struct napi_struct napi; #define napi_to_priv(napi) container_of(napi, struct cpsw_priv, napi) struct device *dev; struct cpsw_platform_data data; struct cpsw_regs __iomem *regs; struct cpsw_ss_regs __iomem *ss_regs; struct cpsw_hw_stats __iomem *hw_stats; struct cpsw_host_regs __iomem *host_port_regs; u32 msg_enable; struct net_device_stats stats; int rx_packet_max; int host_port; struct clk *clk; u8 mac_addr[ETH_ALEN]; struct cpsw_slave *slaves; #define for_each_slave(priv, func, arg...) \ do { \ int idx; \ for (idx = 0; idx < (priv)->data.slaves; idx++) \ (func)((priv)->slaves + idx, ##arg); \ } while (0) struct cpdma_ctlr *dma; struct cpdma_chan *txch, *rxch; struct cpsw_ale *ale; #ifdef CPSW_IRQ_QUIRK /* snapshot of IRQ numbers */ u32 irqs_table[4]; u32 num_irqs; #endif }; static void cpsw_intr_enable(struct cpsw_priv *priv) { __raw_writel(0xFF, &priv->ss_regs->tx_en); __raw_writel(0xFF, &priv->ss_regs->rx_en); cpdma_ctlr_int_ctrl(priv->dma, true); return; } static void cpsw_intr_disable(struct cpsw_priv *priv) { __raw_writel(0, &priv->ss_regs->tx_en); __raw_writel(0, &priv->ss_regs->rx_en); cpdma_ctlr_int_ctrl(priv->dma, false); return; } void cpsw_tx_handler(void *token, int len, int status) { struct sk_buff *skb = token; struct net_device *ndev = skb->dev; struct cpsw_priv *priv = netdev_priv(ndev); if (unlikely(netif_queue_stopped(ndev))) netif_start_queue(ndev); priv->stats.tx_packets++; priv->stats.tx_bytes += len; dev_kfree_skb_any(skb); } void cpsw_rx_handler(void *token, int len, int status) { struct sk_buff *skb = token; struct net_device *ndev = skb->dev; struct cpsw_priv *priv = netdev_priv(ndev); int ret = 0; if (likely(status >= 0)) { skb_put(skb, len); skb->protocol = eth_type_trans(skb, ndev); netif_receive_skb(skb); priv->stats.rx_bytes += len; priv->stats.rx_packets++; skb = NULL; } if (unlikely(!netif_running(ndev))) { if (skb) dev_kfree_skb_any(skb); return; } if (likely(!skb)) { skb = netdev_alloc_skb_ip_align(ndev, priv->rx_packet_max); if (WARN_ON(!skb)) return; ret = cpdma_chan_submit(priv->rxch, skb, skb->data, skb_tailroom(skb), GFP_KERNEL); } WARN_ON(ret < 0); } static irqreturn_t cpsw_interrupt(int irq, void *dev_id) { struct cpsw_priv *priv = dev_id; if (likely(netif_running(priv->ndev))) { cpsw_intr_disable(priv); cpsw_disable_irq(priv); napi_schedule(&priv->napi); } return IRQ_HANDLED; } static int cpsw_poll(struct napi_struct *napi, int budget) { struct cpsw_priv *priv = napi_to_priv(napi); int num_tx, num_rx; num_tx = cpdma_chan_process(priv->txch, 128); num_rx = cpdma_chan_process(priv->rxch, budget); if (num_rx || num_tx) msg(dbg, intr, "poll %d rx, %d tx pkts\n", num_rx, num_tx); if (num_rx < budget) { napi_complete(napi); cpdma_ctlr_eoi(priv->dma); cpsw_intr_enable(priv); cpsw_enable_irq(priv); } return num_rx; } static inline void soft_reset(const char *module, void __iomem *reg) { unsigned long timeout = jiffies + HZ; __raw_writel(1, reg); do { cpu_relax(); } while ((__raw_readl(reg) & 1) && time_after(timeout, jiffies)); WARN(__raw_readl(reg) & 1, "failed to soft-reset %s\n", module); } #define mac_hi(mac) (((mac)[0] << 0) | ((mac)[1] << 8) | \ ((mac)[2] << 16) | ((mac)[3] << 24)) #define mac_lo(mac) (((mac)[4] << 0) | ((mac)[5] << 8)) static void cpsw_set_slave_mac(struct cpsw_slave *slave, struct cpsw_priv *priv) { __raw_writel(mac_hi(priv->mac_addr), &slave->regs->sa_hi); __raw_writel(mac_lo(priv->mac_addr), &slave->regs->sa_lo); } static inline u32 cpsw_get_slave_port(struct cpsw_priv *priv, u32 slave_num) { if (priv->host_port == 0) return slave_num + 1; else return slave_num; } static void _cpsw_adjust_link(struct cpsw_slave *slave, struct cpsw_priv *priv, bool *link) { struct phy_device *phy = slave->phy; u32 mac_control = 0; u32 slave_port; if (!phy) return; slave_port = cpsw_get_slave_port(priv, slave->slave_num); if (phy->link) { /* enable forwarding */ cpsw_ale_control_set(priv->ale, slave_port, ALE_PORT_STATE, ALE_PORT_STATE_FORWARD); mac_control = priv->data.mac_control; if (phy->speed == 10) mac_control |= BIT(18); /* In Band mode */ if (phy->speed == 1000) mac_control |= BIT(7); /* GIGABITEN */ if (phy->duplex) mac_control |= BIT(0); /* FULLDUPLEXEN */ if (phy->interface == PHY_INTERFACE_MODE_RGMII) /* RGMII */ mac_control |= (BIT(15)|BIT(16)); *link = true; } else { cpsw_ale_control_set(priv->ale, slave_port, ALE_PORT_STATE, ALE_PORT_STATE_DISABLE); mac_control = 0; } if (mac_control != slave->mac_control) { phy_print_status(phy); __raw_writel(mac_control, &slave->sliver->mac_control); } slave->mac_control = mac_control; } static void cpsw_adjust_link(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); bool link = false; for_each_slave(priv, _cpsw_adjust_link, priv, &link); if (link) { netif_carrier_on(ndev); if (netif_running(ndev)) netif_wake_queue(ndev); } else { netif_carrier_off(ndev); netif_stop_queue(ndev); } } static inline int __show_stat(char *buf, int maxlen, const char* name, u32 val) { static char *leader = "........................................"; if (!val) return 0; else return snprintf(buf, maxlen, "%s %s %10d\n", name, leader + strlen(name), val); } static ssize_t cpsw_hw_stats_show(struct device *dev, struct device_attribute *attr, char *buf) { struct net_device *ndev = to_net_dev(dev); struct cpsw_priv *priv = netdev_priv(ndev); int len = 0; struct cpdma_chan_stats dma_stats; #define show_stat(x) do { \ len += __show_stat(buf + len, SZ_4K - len, #x, \ __raw_readl(&priv->hw_stats->x)); \ } while (0) #define show_dma_stat(x) do { \ len += __show_stat(buf + len, SZ_4K - len, #x, dma_stats.x); \ } while (0) len += snprintf(buf + len, SZ_4K - len, "CPSW Statistics:\n"); show_stat(rxgoodframes); show_stat(rxbroadcastframes); show_stat(rxmulticastframes); show_stat(rxpauseframes); show_stat(rxcrcerrors); show_stat(rxaligncodeerrors); show_stat(rxoversizedframes); show_stat(rxjabberframes); show_stat(rxundersizedframes); show_stat(rxfragments); show_stat(rxoctets); show_stat(txgoodframes); show_stat(txbroadcastframes); show_stat(txmulticastframes); show_stat(txpauseframes); show_stat(txdeferredframes); show_stat(txcollisionframes); show_stat(txsinglecollframes); show_stat(txmultcollframes); show_stat(txexcessivecollisions); show_stat(txlatecollisions); show_stat(txunderrun); show_stat(txcarriersenseerrors); show_stat(txoctets); show_stat(octetframes64); show_stat(octetframes65t127); show_stat(octetframes128t255); show_stat(octetframes256t511); show_stat(octetframes512t1023); show_stat(octetframes1024tup); show_stat(netoctets); show_stat(rxsofoverruns); show_stat(rxmofoverruns); show_stat(rxdmaoverruns); cpdma_chan_get_stats(priv->rxch, &dma_stats); len += snprintf(buf + len, SZ_4K - len, "\nRX DMA Statistics:\n"); show_dma_stat(head_enqueue); show_dma_stat(tail_enqueue); show_dma_stat(pad_enqueue); show_dma_stat(misqueued); show_dma_stat(desc_alloc_fail); show_dma_stat(pad_alloc_fail); show_dma_stat(runt_receive_buff); show_dma_stat(runt_transmit_buff); show_dma_stat(empty_dequeue); show_dma_stat(busy_dequeue); show_dma_stat(good_dequeue); show_dma_stat(teardown_dequeue); cpdma_chan_get_stats(priv->txch, &dma_stats); len += snprintf(buf + len, SZ_4K - len, "\nTX DMA Statistics:\n"); show_dma_stat(head_enqueue); show_dma_stat(tail_enqueue); show_dma_stat(pad_enqueue); show_dma_stat(misqueued); show_dma_stat(desc_alloc_fail); show_dma_stat(pad_alloc_fail); show_dma_stat(runt_receive_buff); show_dma_stat(runt_transmit_buff); show_dma_stat(empty_dequeue); show_dma_stat(busy_dequeue); show_dma_stat(good_dequeue); show_dma_stat(teardown_dequeue); return len; } DEVICE_ATTR(hw_stats, S_IRUGO, cpsw_hw_stats_show, NULL); #define PHY_CONFIG_REG 22 static void cpsw_set_phy_config(struct cpsw_priv *priv, struct phy_device *phy) { struct cpsw_platform_data *pdata = priv->pdev->dev.platform_data; struct mii_bus *miibus; int phy_addr = 0; u16 val = 0; u16 tmp = 0; if (!pdata->gigabit_en) return; if (!phy) return; miibus = phy->bus; if (!miibus) return; phy_addr = phy->addr; /* Following lines enable gigbit advertisement capability even in case * the advertisement is not enabled by default */ val = miibus->read(miibus, phy_addr, MII_BMCR); val |= (BMCR_SPEED100 | BMCR_ANENABLE | BMCR_FULLDPLX); miibus->write(miibus, phy_addr, MII_BMCR, val); tmp = miibus->read(miibus, phy_addr, MII_BMCR); /* Enable gigabit support only if the speed is 1000Mbps */ if (phy->speed == CPSW_PHY_SPEED) { tmp = miibus->read(miibus, phy_addr, MII_BMSR); if (tmp & 0x1) { val = miibus->read(miibus, phy_addr, MII_CTRL1000); val |= BIT(9); miibus->write(miibus, phy_addr, MII_CTRL1000, val); tmp = miibus->read(miibus, phy_addr, MII_CTRL1000); } } val = miibus->read(miibus, phy_addr, MII_ADVERTISE); val |= (ADVERTISE_10HALF | ADVERTISE_10FULL | \ ADVERTISE_100HALF | ADVERTISE_100FULL); miibus->write(miibus, phy_addr, MII_ADVERTISE, val); tmp = miibus->read(miibus, phy_addr, MII_ADVERTISE); /* TODO : This check is required. This should be * moved to a board init section as its specific * to a phy.*/ if (phy->phy_id == 0x0282F014) { /* This enables TX_CLK-ing in case of 10/100MBps operation */ val = miibus->read(miibus, phy_addr, PHY_CONFIG_REG); val |= BIT(5); miibus->write(miibus, phy_addr, PHY_CONFIG_REG, val); tmp = miibus->read(miibus, phy_addr, PHY_CONFIG_REG); } return; } static void cpsw_slave_open(struct cpsw_slave *slave, struct cpsw_priv *priv) { char name[32]; u32 slave_port; sprintf(name, "slave-%d", slave->slave_num); soft_reset(name, &slave->sliver->soft_reset); /* setup priority mapping */ __raw_writel(0x76543210, &slave->sliver->rx_pri_map); __raw_writel(0x33221100, &slave->regs->tx_pri_map); /* setup max packet size, and mac address */ __raw_writel(priv->rx_packet_max, &slave->sliver->rx_maxlen); cpsw_set_slave_mac(slave, priv); slave->mac_control = 0; /* no link yet */ slave_port = cpsw_get_slave_port(priv, slave->slave_num); cpsw_ale_add_mcast(priv->ale, priv->ndev->broadcast, 1 << slave_port); slave->phy = phy_connect(priv->ndev, slave->data->phy_id, &cpsw_adjust_link, 0, slave->data->phy_if); if (IS_ERR(slave->phy)) { msg(err, ifup, "phy %s not found on slave %d\n", slave->data->phy_id, slave->slave_num); slave->phy = NULL; } else { printk(KERN_ERR"\nCPSW phy found : id is : 0x%x\n", slave->phy->phy_id); cpsw_set_phy_config(priv, slave->phy); phy_start(slave->phy); } } static void cpsw_init_host_port(struct cpsw_priv *priv) { /* soft reset the controller and initialize ale */ soft_reset("cpsw", &priv->regs->soft_reset); cpsw_ale_start(priv->ale); /* switch to vlan unaware mode */ cpsw_ale_control_set(priv->ale, 0, ALE_VLAN_AWARE, 0); /* setup host port priority mapping */ __raw_writel(0x76543210, &priv->host_port_regs->cpdma_tx_pri_map); __raw_writel(0, &priv->host_port_regs->cpdma_rx_chan_map); cpsw_ale_control_set(priv->ale, priv->host_port, ALE_PORT_STATE, ALE_PORT_STATE_FORWARD); cpsw_ale_add_ucast(priv->ale, priv->mac_addr, priv->host_port, 0); /* ALE_SECURE); */ cpsw_ale_add_mcast(priv->ale, priv->ndev->broadcast, 1 << priv->host_port); } static int cpsw_ndo_open(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); int i, ret; u32 reg; cpsw_intr_disable(priv); netif_carrier_off(ndev); ret = clk_enable(priv->clk); if (ret < 0) { dev_err(priv->dev, "unable to turn on device clock\n"); return ret; } ret = device_create_file(&ndev->dev, &dev_attr_hw_stats); if (ret < 0) { dev_err(priv->dev, "unable to add device attr\n"); return ret; } if (priv->data.phy_control) (*priv->data.phy_control)(true); reg = __raw_readl(&priv->regs->id_ver); msg(info, ifup, "initializing cpsw version %d.%d (%d)\n", (reg >> 8 & 0x7), reg & 0xff, (reg >> 11) & 0x1f); /* initialize host and slave ports */ cpsw_init_host_port(priv); for_each_slave(priv, cpsw_slave_open, priv); /* setup tx dma to fixed prio and zero offset */ cpdma_control_set(priv->dma, CPDMA_TX_PRIO_FIXED, 1); cpdma_control_set(priv->dma, CPDMA_RX_BUFFER_OFFSET, 0); /* disable priority elevation and enable statistics on all ports */ __raw_writel(0, &priv->regs->ptype); /* enable statistics collection only on the host port */ /* __raw_writel(BIT(priv->host_port), &priv->regs->stat_port_en); */ __raw_writel(0x7, &priv->regs->stat_port_en); if (WARN_ON(!priv->data.rx_descs)) priv->data.rx_descs = 128; for (i = 0; i < priv->data.rx_descs; i++) { struct sk_buff *skb; ret = -ENOMEM; skb = netdev_alloc_skb_ip_align(priv->ndev, priv->rx_packet_max); if (!skb) break; ret = cpdma_chan_submit(priv->rxch, skb, skb->data, skb_tailroom(skb), GFP_KERNEL); if (WARN_ON(ret < 0)) break; } /* continue even if we didn't manage to submit all receive descs */ msg(info, ifup, "submitted %d rx descriptors\n", i); cpdma_ctlr_start(priv->dma); cpsw_intr_enable(priv); napi_enable(&priv->napi); cpdma_ctlr_eoi(priv->dma); return 0; } static void cpsw_slave_stop(struct cpsw_slave *slave, struct cpsw_priv *priv) { if (!slave->phy) return; phy_stop(slave->phy); phy_disconnect(slave->phy); slave->phy = NULL; } static int cpsw_ndo_stop(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); msg(info, ifdown, "shutting down cpsw device\n"); cpsw_intr_disable(priv); cpdma_ctlr_int_ctrl(priv->dma, false); cpdma_ctlr_stop(priv->dma); netif_stop_queue(priv->ndev); napi_disable(&priv->napi); netif_carrier_off(priv->ndev); cpsw_ale_stop(priv->ale); device_remove_file(&ndev->dev, &dev_attr_hw_stats); for_each_slave(priv, cpsw_slave_stop, priv); if (priv->data.phy_control) (*priv->data.phy_control)(false); clk_disable(priv->clk); return 0; } static netdev_tx_t cpsw_ndo_start_xmit(struct sk_buff *skb, struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); int ret; ndev->trans_start = jiffies; ret = skb_padto(skb, CPSW_MIN_PACKET_SIZE); if (unlikely(ret < 0)) { msg(err, tx_err, "packet pad failed"); goto fail; } ret = cpdma_chan_submit(priv->txch, skb, skb->data, skb->len, GFP_KERNEL); if (unlikely(ret != 0)) { msg(err, tx_err, "desc submit failed"); goto fail; } return NETDEV_TX_OK; fail: priv->stats.tx_dropped++; netif_stop_queue(ndev); return NETDEV_TX_BUSY; } static void cpsw_ndo_change_rx_flags(struct net_device *ndev, int flags) { /* * The switch cannot operate in promiscuous mode without substantial * headache. For promiscuous mode to work, we would need to put the * ALE in bypass mode and route all traffic to the host port. * Subsequently, the host will need to operate as a "bridge", learn, * and flood as needed. For now, we simply complain here and * do nothing about it :-) */ if ((flags & IFF_PROMISC) && (ndev->flags & IFF_PROMISC)) dev_err(&ndev->dev, "promiscuity ignored!\n"); /* * The switch cannot filter multicast traffic unless it is configured * in "VLAN Aware" mode. Unfortunately, VLAN awareness requires a * whole bunch of additional logic that this driver does not implement * at present. */ if ((flags & IFF_ALLMULTI) && !(ndev->flags & IFF_ALLMULTI)) dev_err(&ndev->dev, "multicast traffic cannot be filtered!\n"); } static int cpsw_ndo_set_mac_address(struct net_device *ndev, void *addr) { struct cpsw_priv *priv = netdev_priv(ndev); cpsw_ale_del_ucast(priv->ale, priv->mac_addr, priv->host_port); memcpy(priv->mac_addr, ndev->dev_addr, ETH_ALEN); cpsw_ale_add_ucast(priv->ale, priv->mac_addr, priv->host_port, 0); /* ALE_SECURE); */ for_each_slave(priv, cpsw_set_slave_mac, priv); return 0; } static void cpsw_ndo_tx_timeout(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); msg(err, tx_err, "transmit timeout, restarting dma"); priv->stats.tx_errors++; cpsw_intr_disable(priv); cpdma_ctlr_int_ctrl(priv->dma, false); cpdma_chan_stop(priv->txch); cpdma_chan_start(priv->txch); cpdma_ctlr_int_ctrl(priv->dma, true); cpsw_intr_enable(priv); cpdma_ctlr_eoi(priv->dma); } static struct net_device_stats *cpsw_ndo_get_stats(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); return &priv->stats; } #ifdef CONFIG_NET_POLL_CONTROLLER static void cpsw_ndo_poll_controller(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); cpsw_intr_disable(priv); cpdma_ctlr_int_ctrl(priv->dma, false); cpsw_interrupt(ndev->irq, priv); cpdma_ctlr_int_ctrl(priv->dma, true); cpsw_intr_enable(priv); cpdma_ctlr_eoi(priv->dma); } #endif static const struct net_device_ops cpsw_netdev_ops = { .ndo_open = cpsw_ndo_open, .ndo_stop = cpsw_ndo_stop, .ndo_start_xmit = cpsw_ndo_start_xmit, .ndo_change_rx_flags = cpsw_ndo_change_rx_flags, .ndo_set_mac_address = cpsw_ndo_set_mac_address, .ndo_validate_addr = eth_validate_addr, .ndo_tx_timeout = cpsw_ndo_tx_timeout, .ndo_get_stats = cpsw_ndo_get_stats, #ifdef CONFIG_NET_POLL_CONTROLLER .ndo_poll_controller = cpsw_ndo_poll_controller, #endif }; static void cpsw_get_drvinfo(struct net_device *ndev, struct ethtool_drvinfo *info) { struct cpsw_priv *priv = netdev_priv(ndev); strcpy(info->driver, "TI CPSW Driver v1.0"); strcpy(info->version, "1.0"); strcpy(info->bus_info, priv->pdev->name); } static u32 cpsw_get_msglevel(struct net_device *ndev) { struct cpsw_priv *priv = netdev_priv(ndev); return priv->msg_enable; } static void cpsw_set_msglevel(struct net_device *ndev, u32 value) { struct cpsw_priv *priv = netdev_priv(ndev); priv->msg_enable = value; } static const struct ethtool_ops cpsw_ethtool_ops = { .get_drvinfo = cpsw_get_drvinfo, .get_msglevel = cpsw_get_msglevel, .set_msglevel = cpsw_set_msglevel, .get_link = ethtool_op_get_link, }; static void cpsw_slave_init(struct cpsw_slave *slave, struct cpsw_priv *priv) { void __iomem *regs = priv->regs; int slave_num = slave->slave_num; struct cpsw_slave_data *data = priv->data.slave_data + slave_num; slave->data = data; slave->regs = regs + data->slave_reg_ofs; slave->sliver = regs + data->sliver_reg_ofs; } static int __devinit cpsw_probe(struct platform_device *pdev) { struct cpsw_platform_data *data = pdev->dev.platform_data; struct net_device *ndev; struct cpsw_priv *priv; struct cpdma_params dma_params; struct cpsw_ale_params ale_params; void __iomem *regs; struct resource *res; int ret = 0, i, k = 0; if (!data) { pr_err("cpsw: platform data missing\n"); return -ENODEV; } ndev = alloc_etherdev(sizeof(struct cpsw_priv)); if (!ndev) { pr_err("cpsw: error allocating net_device\n"); return -ENOMEM; } platform_set_drvdata(pdev, ndev); priv = netdev_priv(ndev); spin_lock_init(&priv->lock); priv->data = *data; priv->pdev = pdev; priv->ndev = ndev; priv->dev = &ndev->dev; priv->msg_enable = netif_msg_init(debug_level, CPSW_DEBUG); priv->rx_packet_max = max(rx_packet_max, 128); if (is_valid_ether_addr(data->mac_addr)) { memcpy(priv->mac_addr, data->mac_addr, ETH_ALEN); printk(KERN_INFO"Detected MACID=%x:%x:%x:%x:%x:%x\n", priv->mac_addr[0], priv->mac_addr[1], priv->mac_addr[2], priv->mac_addr[3], priv->mac_addr[4], priv->mac_addr[5]); } else { random_ether_addr(priv->mac_addr); printk(KERN_INFO"Random MACID=%x:%x:%x:%x:%x:%x\n", priv->mac_addr[0], priv->mac_addr[1], priv->mac_addr[2], priv->mac_addr[3], priv->mac_addr[4], priv->mac_addr[5]); } memcpy(ndev->dev_addr, priv->mac_addr, ETH_ALEN); priv->slaves = kzalloc(sizeof(struct cpsw_slave) * data->slaves, GFP_KERNEL); if (!priv->slaves) { dev_err(priv->dev, "failed to allocate slave ports\n"); ret = -EBUSY; goto clean_ndev_ret; } for (i = 0; i < data->slaves; i++) priv->slaves[i].slave_num = i; priv->clk = clk_get(&pdev->dev, NULL); if (IS_ERR(priv->clk)) dev_err(priv->dev, "failed to get device clock\n"); priv->cpsw_res = platform_get_resource(pdev, IORESOURCE_MEM, 0); if (!priv->cpsw_res) { dev_err(priv->dev, "error getting i/o resource\n"); ret = -ENOENT; goto clean_clk_ret; } if (!request_mem_region(priv->cpsw_res->start, resource_size(priv->cpsw_res), ndev->name)) { dev_err(priv->dev, "failed request i/o region\n"); ret = -ENXIO; goto clean_clk_ret; } regs = ioremap(priv->cpsw_res->start, resource_size(priv->cpsw_res)); if (!regs) { dev_err(priv->dev, "unable to map i/o region\n"); goto clean_cpsw_iores_ret; } priv->regs = regs; priv->host_port = data->host_port_num; priv->host_port_regs = regs + data->host_port_reg_ofs; priv->hw_stats = regs + data->hw_stats_reg_ofs; priv->cpsw_ss_res = platform_get_resource(pdev, IORESOURCE_MEM, 1); if (!priv->cpsw_ss_res) { dev_err(priv->dev, "error getting i/o resource\n"); ret = -ENOENT; goto clean_clk_ret; } if (!request_mem_region(priv->cpsw_ss_res->start, resource_size(priv->cpsw_ss_res), ndev->name)) { dev_err(priv->dev, "failed request i/o region\n"); ret = -ENXIO; goto clean_clk_ret; } regs = ioremap(priv->cpsw_ss_res->start, resource_size(priv->cpsw_ss_res)); if (!regs) { dev_err(priv->dev, "unable to map i/o region\n"); goto clean_cpsw_ss_iores_ret; } priv->ss_regs = regs; for_each_slave(priv, cpsw_slave_init, priv); memset(&dma_params, 0, sizeof(dma_params)); dma_params.dev = &pdev->dev; dma_params.dmaregs = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs); dma_params.rxthresh = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXTHRESH); dma_params.rxfree = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXFREE); if (data->version == CPSW_VERSION_2) { dma_params.txhdp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_TXHDP_VER2); dma_params.rxhdp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXHDP_VER2); dma_params.txcp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_TXCP_VER2); dma_params.rxcp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXCP_VER2); } else { dma_params.txhdp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_TXHDP_VER1); dma_params.rxhdp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXHDP_VER1); dma_params.txcp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_TXCP_VER1); dma_params.rxcp = (void __iomem *)(((u32)priv->regs) + data->cpdma_reg_ofs + CPDMA_RXCP_VER1); } dma_params.num_chan = data->channels; dma_params.has_soft_reset = true; dma_params.min_packet_size = CPSW_MIN_PACKET_SIZE; dma_params.desc_mem_size = data->bd_ram_size; dma_params.desc_align = 16; dma_params.has_ext_regs = true; dma_params.desc_mem_phys = data->no_bd_ram ? 0 : (u32 __force)priv->cpsw_res->start + data->bd_ram_ofs; dma_params.desc_hw_addr = data->hw_ram_addr ? data->hw_ram_addr : dma_params.desc_mem_phys ; priv->dma = cpdma_ctlr_create(&dma_params); if (!priv->dma) { dev_err(priv->dev, "error initializing dma\n"); ret = -ENOMEM; goto clean_iomap_ret; } priv->txch = cpdma_chan_create(priv->dma, tx_chan_num(0), cpsw_tx_handler); priv->rxch = cpdma_chan_create(priv->dma, rx_chan_num(0), cpsw_rx_handler); if (WARN_ON(!priv->txch || !priv->rxch)) { dev_err(priv->dev, "error initializing dma channels\n"); ret = -ENOMEM; goto clean_dma_ret; } memset(&ale_params, 0, sizeof(ale_params)); ale_params.dev = &ndev->dev; ale_params.ale_regs = (void *)((u32)priv->regs) + ((u32)data->ale_reg_ofs); ale_params.ale_ageout = ale_ageout; ale_params.ale_entries = data->ale_entries; ale_params.ale_ports = data->slaves; priv->ale = cpsw_ale_create(&ale_params); if (!priv->ale) { dev_err(priv->dev, "error initializing ale engine\n"); ret = -ENODEV; goto clean_dma_ret; } ndev->irq = platform_get_irq(pdev, 0); if (ndev->irq < 0) { dev_err(priv->dev, "error getting irq resource\n"); ret = -ENOENT; goto clean_ale_ret; } while ((res = platform_get_resource(priv->pdev, IORESOURCE_IRQ, k))) { for (i = res->start; i <= res->end; i++) { if (request_irq(i, cpsw_interrupt, IRQF_DISABLED, dev_name(&pdev->dev), priv)) { dev_err(priv->dev, "error attaching irq\n"); goto clean_ale_ret; } #ifdef CPSW_IRQ_QUIRK priv->irqs_table[k] = i; priv->num_irqs = k; #endif } k++; } ndev->flags |= IFF_ALLMULTI; /* see cpsw_ndo_change_rx_flags() */ ndev->netdev_ops = &cpsw_netdev_ops; SET_ETHTOOL_OPS(ndev, &cpsw_ethtool_ops); netif_napi_add(ndev, &priv->napi, cpsw_poll, CPSW_POLL_WEIGHT); /* register the network device */ SET_NETDEV_DEV(ndev, &pdev->dev); ret = register_netdev(ndev); if (ret) { dev_err(priv->dev, "error registering net device\n"); ret = -ENODEV; goto clean_irq_ret; } msg(notice, probe, "initialized device (regs %x, irq %d)\n", priv->cpsw_res->start, ndev->irq); return 0; clean_irq_ret: free_irq(ndev->irq, priv); clean_ale_ret: cpsw_ale_destroy(priv->ale); clean_dma_ret: cpdma_chan_destroy(priv->txch); cpdma_chan_destroy(priv->rxch); cpdma_ctlr_destroy(priv->dma); clean_iomap_ret: iounmap(priv->regs); clean_cpsw_ss_iores_ret: release_mem_region(priv->cpsw_ss_res->start, resource_size(priv->cpsw_ss_res)); clean_cpsw_iores_ret: release_mem_region(priv->cpsw_res->start, resource_size(priv->cpsw_res)); clean_clk_ret: clk_put(priv->clk); kfree(priv->slaves); clean_ndev_ret: free_netdev(ndev); return ret; } static int __devexit cpsw_remove(struct platform_device *pdev) { struct net_device *ndev = platform_get_drvdata(pdev); struct cpsw_priv *priv = netdev_priv(ndev); msg(notice, probe, "removing device\n"); platform_set_drvdata(pdev, NULL); free_irq(ndev->irq, priv); cpsw_ale_destroy(priv->ale); cpdma_chan_destroy(priv->txch); cpdma_chan_destroy(priv->rxch); cpdma_ctlr_destroy(priv->dma); iounmap(priv->regs); release_mem_region(priv->cpsw_res->start, resource_size(priv->cpsw_res)); release_mem_region(priv->cpsw_ss_res->start, resource_size(priv->cpsw_ss_res)); clk_put(priv->clk); kfree(priv->slaves); free_netdev(ndev); return 0; } static int cpsw_suspend(struct device *dev) { struct platform_device *pdev = to_platform_device(dev); struct net_device *ndev = platform_get_drvdata(pdev); if (netif_running(ndev)) cpsw_ndo_stop(ndev); return 0; } static int cpsw_resume(struct device *dev) { struct platform_device *pdev = to_platform_device(dev); struct net_device *ndev = platform_get_drvdata(pdev); if (netif_running(ndev)) cpsw_ndo_open(ndev); return 0; } static const struct dev_pm_ops cpsw_pm_ops = { .suspend = cpsw_suspend, .resume = cpsw_resume, }; static struct platform_driver cpsw_driver = { .driver = { .name = "cpsw", .owner = THIS_MODULE, .pm = &cpsw_pm_ops, }, .probe = cpsw_probe, .remove = __devexit_p(cpsw_remove), }; static int __init cpsw_init(void) { return platform_driver_register(&cpsw_driver); } late_initcall(cpsw_init); static void __exit cpsw_exit(void) { platform_driver_unregister(&cpsw_driver); } module_exit(cpsw_exit); MODULE_LICENSE("GPL"); MODULE_DESCRIPTION("TI CPSW Ethernet driver");