# # USB Dual Role (OTG-ready) Controller Drivers # for silicon based on Mentor Graphics INVENTRA designs # # (M)HDRC = (Multipoint) Highspeed Dual-Role Controller config USB_MUSB_HDRC depends on USB && USB_GADGET depends on (ARM || (BF54x && !BF544) || (BF52x && !BF522 && !BF523)) select NOP_USB_XCEIV if (ARCH_DAVINCI || MACH_OMAP3EVM || BLACKFIN) select TWL4030_USB if MACH_OMAP_3430SDP select TWL6030_USB if MACH_OMAP_4430SDP || MACH_OMAP4_PANDA select USB_OTG_UTILS select USB_GADGET_DUALSPEED tristate 'Inventra Highspeed Dual Role Controller (TI, ADI, ...)' help Say Y here if your system has a dual role high speed USB controller based on the Mentor Graphics silicon IP. Then configure options to match your silicon and the board it's being used with, including the USB peripheral role, or the USB host role, or both. Texas Instruments familiies using this IP include DaVinci (35x, 644x ...), OMAP 243x, OMAP 3, and TUSB 6010. Analog Devices parts using this IP include Blackfin BF54x, BF525 and BF527. If you do not know what this is, please say N. To compile this driver as a module, choose M here; the module will be called "musb-hdrc". choice prompt "Platform Glue Layer" depends on USB_MUSB_HDRC config USB_MUSB_DAVINCI tristate "DaVinci" depends on ARCH_DAVINCI_DMx config USB_MUSB_DA8XX tristate "DA8xx/OMAP-L1x" depends on ARCH_DAVINCI_DA8XX config USB_MUSB_TUSB6010 tristate "TUSB6010" depends on ARCH_OMAP config USB_MUSB_OMAP2PLUS tristate "OMAP2430 and onwards" depends on ARCH_OMAP2PLUS config USB_MUSB_AM35X tristate "AM35x" depends on ARCH_OMAP config USB_MUSB_BLACKFIN tristate "Blackfin" depends on (BF54x && !BF544) || (BF52x && ! BF522 && !BF523) config USB_MUSB_UX500 tristate "U8500 and U5500" depends on (ARCH_U8500 && AB8500_USB) endchoice config MUSB_PIO_ONLY bool 'Disable DMA (always use PIO)' depends on USB_MUSB_HDRC default USB_MUSB_TUSB6010 || USB_MUSB_DA8XX || USB_MUSB_AM35X help All data is copied between memory and FIFO by the CPU. DMA controllers are ignored. Do not select 'n' here unless DMA support for your SOC or board is unavailable (or unstable). When DMA is enabled at compile time, you can still disable it at run time using the "use_dma=n" module parameter. config USB_UX500_DMA bool depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY default USB_MUSB_UX500 help Enable DMA transfers on UX500 platforms. config USB_INVENTRA_DMA bool depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY default USB_MUSB_OMAP2PLUS || USB_MUSB_BLACKFIN help Enable DMA transfers using Mentor's engine. config USB_TI_CPPI_DMA bool depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY default USB_MUSB_DAVINCI help Enable DMA transfers when TI CPPI DMA is available. config USB_TUSB_OMAP_DMA bool depends on USB_MUSB_HDRC && !MUSB_PIO_ONLY depends on USB_MUSB_TUSB6010 depends on ARCH_OMAP default y help Enable DMA transfers on TUSB 6010 when OMAP DMA is available.