menuconfig SAMPLES bool "Sample kernel code" help You can build and test sample kernel code here. if SAMPLES config SAMPLE_TRACEPOINTS tristate "Build tracepoints examples -- loadable modules only" depends on TRACEPOINTS && m help This build tracepoints example modules. config SAMPLE_TRACE_EVENTS tristate "Build trace_events examples -- loadable modules only" depends on EVENT_TRACING && m help This build trace event example modules. config SAMPLE_KOBJECT tristate "Build kobject examples -- loadable modules only" depends on m help This config option will allow you to build a number of different kobject sample modules showing how to use kobjects, ksets, and ktypes properly. If in doubt, say "N" here. config SAMPLE_KPROBES tristate "Build kprobes examples -- loadable modules only" depends on KPROBES && m help This build several kprobes example modules. config SAMPLE_KRETPROBES tristate "Build kretprobes example -- loadable modules only" default m depends on SAMPLE_KPROBES && KRETPROBES config SAMPLE_HW_BREAKPOINT tristate "Build kernel hardware breakpoint examples -- loadable module only" depends on HAVE_HW_BREAKPOINT && m help This builds kernel hardware breakpoint example modules. config SAMPLE_KFIFO tristate "Build kfifo examples -- loadable modules only" depends on m help This config option will allow you to build a number of different kfifo sample modules showing how to use the generic kfifo API. If in doubt, say "N" here. config SAMPLE_KDB tristate "Build kdb command example -- loadable modules only" depends on KGDB_KDB && m help Build an example of how to dynamically add the hello command to the kdb shell. config SAMPLE_HIDRAW bool "Build simple hidraw example" depends on HIDRAW && HEADERS_CHECK help Build an example of how to use hidraw from userspace. endif # SAMPLES