/* * ASoC driver for TI DAVINCI EVM platform * * Author: Vladimir Barinov, * Copyright: (C) 2007 MontaVista Software, Inc., * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include #include #include #include #include #include #include #include #include #include #include "davinci-pcm.h" #include "davinci-i2s.h" #include "davinci-mcasp.h" #define AUDIO_FORMAT (SND_SOC_DAIFMT_DSP_B | \ SND_SOC_DAIFMT_CBM_CFM | SND_SOC_DAIFMT_IB_NF) static int evm_hw_params(struct snd_pcm_substream *substream, struct snd_pcm_hw_params *params) { struct snd_soc_pcm_runtime *rtd = substream->private_data; struct snd_soc_dai *codec_dai = rtd->codec_dai; struct snd_soc_dai *cpu_dai = rtd->cpu_dai; int ret = 0; unsigned sysclk; /* ASP1 on DM355 EVM is clocked by an external oscillator */ if (machine_is_davinci_dm355_evm() || machine_is_davinci_dm6467_evm() || machine_is_davinci_dm365_evm()) sysclk = 27000000; /* ASP0 in DM6446 EVM is clocked by U55, as configured by * board-dm644x-evm.c using GPIOs from U18. There are six * options; here we "know" we use a 48 KHz sample rate. */ else if (machine_is_davinci_evm()) sysclk = 12288000; else if (machine_is_davinci_da830_evm() || machine_is_davinci_da850_evm()) sysclk = 24576000; else return -EINVAL; /* set codec DAI configuration */ ret = snd_soc_dai_set_fmt(codec_dai, AUDIO_FORMAT); if (ret < 0) return ret; /* set cpu DAI configuration */ ret = snd_soc_dai_set_fmt(cpu_dai, AUDIO_FORMAT); if (ret < 0) return ret; /* set the codec system clock */ ret = snd_soc_dai_set_sysclk(codec_dai, 0, sysclk, SND_SOC_CLOCK_OUT); if (ret < 0) return ret; return 0; } static int evm_spdif_hw_params(struct snd_pcm_substream *substream, struct snd_pcm_hw_params *params) { struct snd_soc_pcm_runtime *rtd = substream->private_data; struct snd_soc_dai *cpu_dai = rtd->cpu_dai; /* set cpu DAI configuration */ return snd_soc_dai_set_fmt(cpu_dai, AUDIO_FORMAT); } static struct snd_soc_ops evm_ops = { .hw_params = evm_hw_params, }; static struct snd_soc_ops evm_spdif_ops = { .hw_params = evm_spdif_hw_params, }; /* davinci-evm machine dapm widgets */ static const struct snd_soc_dapm_widget aic3x_dapm_widgets[] = { SND_SOC_DAPM_HP("Headphone Jack", NULL), SND_SOC_DAPM_LINE("Line Out", NULL), SND_SOC_DAPM_MIC("Mic Jack", NULL), SND_SOC_DAPM_LINE("Line In", NULL), }; /* davinci-evm machine audio_mapnections to the codec pins */ static const struct snd_soc_dapm_route audio_map[] = { /* Headphone connected to HPLOUT, HPROUT */ {"Headphone Jack", NULL, "HPLOUT"}, {"Headphone Jack", NULL, "HPROUT"}, /* Line Out connected to LLOUT, RLOUT */ {"Line Out", NULL, "LLOUT"}, {"Line Out", NULL, "RLOUT"}, /* Mic connected to (MIC3L | MIC3R) */ {"MIC3L", NULL, "Mic Bias 2V"}, {"MIC3R", NULL, "Mic Bias 2V"}, {"Mic Bias 2V", NULL, "Mic Jack"}, /* Line In connected to (LINE1L | LINE2L), (LINE1R | LINE2R) */ {"LINE1L", NULL, "Line In"}, {"LINE2L", NULL, "Line In"}, {"LINE1R", NULL, "Line In"}, {"LINE2R", NULL, "Line In"}, }; /* Logic for a aic3x as connected on a davinci-evm */ static int evm_aic3x_init(struct snd_soc_pcm_runtime *rtd) { struct snd_soc_codec *codec = rtd->codec; struct snd_soc_dapm_context *dapm = &codec->dapm; /* Add davinci-evm specific widgets */ snd_soc_dapm_new_controls(dapm, aic3x_dapm_widgets, ARRAY_SIZE(aic3x_dapm_widgets)); /* Set up davinci-evm specific audio path audio_map */ snd_soc_dapm_add_routes(dapm, audio_map, ARRAY_SIZE(audio_map)); /* not connected */ snd_soc_dapm_disable_pin(dapm, "MONO_LOUT"); snd_soc_dapm_disable_pin(dapm, "HPLCOM"); snd_soc_dapm_disable_pin(dapm, "HPRCOM"); /* always connected */ snd_soc_dapm_enable_pin(dapm, "Headphone Jack"); snd_soc_dapm_enable_pin(dapm, "Line Out"); snd_soc_dapm_enable_pin(dapm, "Mic Jack"); snd_soc_dapm_enable_pin(dapm, "Line In"); return 0; } /* davinci-evm digital audio interface glue - connects codec <--> CPU */ static struct snd_soc_dai_link dm6446_evm_dai = { .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name = "davinci-mcbsp", .codec_dai_name = "tlv320aic3x-hifi", .codec_name = "tlv320aic3x-codec.1-001b", .platform_name = "davinci-pcm-audio", .init = evm_aic3x_init, .ops = &evm_ops, }; static struct snd_soc_dai_link dm355_evm_dai = { .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name = "davinci-mcbsp.1", .codec_dai_name = "tlv320aic3x-hifi", .codec_name = "tlv320aic3x-codec.1-001b", .platform_name = "davinci-pcm-audio", .init = evm_aic3x_init, .ops = &evm_ops, }; static struct snd_soc_dai_link dm365_evm_dai = { #ifdef CONFIG_SND_DM365_AIC3X_CODEC .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name = "davinci-mcbsp", .codec_dai_name = "tlv320aic3x-hifi", .init = evm_aic3x_init, .codec_name = "tlv320aic3x-codec.1-0018", .ops = &evm_ops, #elif defined(CONFIG_SND_DM365_VOICE_CODEC) .name = "Voice Codec - CQ93VC", .stream_name = "CQ93", .cpu_dai_name = "davinci-vcif", .codec_dai_name = "cq93vc-hifi", .codec_name = "cq93vc-codec", #endif .platform_name = "davinci-pcm-audio", }; static struct snd_soc_dai_link dm6467_evm_dai[] = { { .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name= "davinci-mcasp.0", .codec_dai_name = "tlv320aic3x-hifi", .platform_name ="davinci-pcm-audio", .codec_name = "tlv320aic3x-codec.0-001a", .init = evm_aic3x_init, .ops = &evm_ops, }, { .name = "McASP", .stream_name = "spdif", .cpu_dai_name= "davinci-mcasp.1", .codec_dai_name = "dit-hifi", .codec_name = "spdif_dit", .platform_name = "davinci-pcm-audio", .ops = &evm_spdif_ops, }, }; static struct snd_soc_dai_link da830_evm_dai = { .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name = "davinci-mcasp.1", .codec_dai_name = "tlv320aic3x-hifi", .codec_name = "tlv320aic3x-codec.1-0018", .platform_name = "davinci-pcm-audio", .init = evm_aic3x_init, .ops = &evm_ops, }; static struct snd_soc_dai_link da850_evm_dai = { .name = "TLV320AIC3X", .stream_name = "AIC3X", .cpu_dai_name= "davinci-mcasp.0", .codec_dai_name = "tlv320aic3x-hifi", .codec_name = "tlv320aic3x-codec.1-0018", .platform_name = "davinci-pcm-audio", .init = evm_aic3x_init, .ops = &evm_ops, }; /* davinci dm6446 evm audio machine driver */ static struct snd_soc_card dm6446_snd_soc_card_evm = { .name = "DaVinci DM6446 EVM", .dai_link = &dm6446_evm_dai, .num_links = 1, }; /* davinci dm355 evm audio machine driver */ static struct snd_soc_card dm355_snd_soc_card_evm = { .name = "DaVinci DM355 EVM", .dai_link = &dm355_evm_dai, .num_links = 1, }; /* davinci dm365 evm audio machine driver */ static struct snd_soc_card dm365_snd_soc_card_evm = { .name = "DaVinci DM365 EVM", .dai_link = &dm365_evm_dai, .num_links = 1, }; /* davinci dm6467 evm audio machine driver */ static struct snd_soc_card dm6467_snd_soc_card_evm = { .name = "DaVinci DM6467 EVM", .dai_link = dm6467_evm_dai, .num_links = ARRAY_SIZE(dm6467_evm_dai), }; static struct snd_soc_card da830_snd_soc_card = { .name = "DA830/OMAP-L137 EVM", .dai_link = &da830_evm_dai, .num_links = 1, }; static struct snd_soc_card da850_snd_soc_card = { .name = "DA850/OMAP-L138 EVM", .dai_link = &da850_evm_dai, .num_links = 1, }; static struct platform_device *evm_snd_device; static int __init evm_init(void) { struct snd_soc_card *evm_snd_dev_data; int index; int ret; if (machine_is_davinci_evm()) { evm_snd_dev_data = &dm6446_snd_soc_card_evm; index = 0; } else if (machine_is_davinci_dm355_evm()) { evm_snd_dev_data = &dm355_snd_soc_card_evm; index = 1; } else if (machine_is_davinci_dm365_evm()) { evm_snd_dev_data = &dm365_snd_soc_card_evm; index = 0; } else if (machine_is_davinci_dm6467_evm()) { evm_snd_dev_data = &dm6467_snd_soc_card_evm; index = 0; } else if (machine_is_davinci_da830_evm()) { evm_snd_dev_data = &da830_snd_soc_card; index = 1; } else if (machine_is_davinci_da850_evm()) { evm_snd_dev_data = &da850_snd_soc_card; index = 0; } else return -EINVAL; evm_snd_device = platform_device_alloc("soc-audio", index); if (!evm_snd_device) return -ENOMEM; platform_set_drvdata(evm_snd_device, evm_snd_dev_data); ret = platform_device_add(evm_snd_device); if (ret) platform_device_put(evm_snd_device); return ret; } static void __exit evm_exit(void) { platform_device_unregister(evm_snd_device); } module_init(evm_init); module_exit(evm_exit); MODULE_AUTHOR("Vladimir Barinov"); MODULE_DESCRIPTION("TI DAVINCI EVM ASoC driver"); MODULE_LICENSE("GPL");