#include #include #include #include #include #include #include "oss/sound_firmware.h" static int do_mod_firmware_load(const char *fn, char **fp) { struct file* filp; long l; char *dp; loff_t pos; filp = filp_open(fn, 0, 0); if (IS_ERR(filp)) { printk(KERN_INFO "Unable to load '%s'.\n", fn); return 0; } l = i_size_read(filp->f_path.dentry->d_inode); if (l <= 0 || l > 131072) { printk(KERN_INFO "Invalid firmware '%s'\n", fn); filp_close(filp, current->files); return 0; } dp = vmalloc(l); if (dp == NULL) { printk(KERN_INFO "Out of memory loading '%s'.\n", fn); filp_close(filp, current->files); return 0; } pos = 0; if (vfs_read(filp, dp, l, &pos) != l) { printk(KERN_INFO "Failed to read '%s'.\n", fn); vfree(dp); filp_close(filp, current->files); return 0; } filp_close(filp, current->files); *fp = dp; return (int) l; } /** * mod_firmware_load - load sound driver firmware * @fn: filename * @fp: return for the buffer. * * Load the firmware for a sound module (up to 128K) into a buffer. * The buffer is returned in *fp. It is allocated with vmalloc so is * virtually linear and not DMAable. The caller should free it with * vfree when finished. * * The length of the buffer is returned on a successful load, the * value zero on a failure. * * Caution: This API is not recommended. Firmware should be loaded via * request_firmware. */ int mod_firmware_load(const char *fn, char **fp) { int r; mm_segment_t fs = get_fs(); set_fs(get_ds()); r = do_mod_firmware_load(fn, fp); set_fs(fs); return r; } EXPORT_SYMBOL(mod_firmware_load); MODULE_LICENSE("GPL");